Si3474-KIT

MSRP $199.00

Si3474 Four Ethernet Port 802.3bt PSE Evaluation Kit

Accelerate bringing 802.3bt PoE to Ethernet switches, recording systems, and industrial devices with the Si3474 development kit. The kit includes everything needed to get started with autonomous PSE system or a hosted system with power management. The isolated USB connection provides easy connectivity to the I2C port on the Si3474 and the jumper settings allow simple configuration. The User's Guide includes detailed information on using the development kit and getting started with the Si3474 I2C interface.

MSRP $199.00

 

Kit Contents

  • 1 x Si3474 Four Ethernet Port 802.3bt Evaluation kit
    • 1 x Si3474B daughtercard
    • 1 x Four Ethernet Port 802.3bt baseboard
    • 1 x RJ45 jack breakout board
  • 2 x Power connectors
  • 1 x USB cable
  • 1 x Quick Start Card

Kit Features

  • Included devices:
    • Si3474B-A01-IM
  • Powers four 90W, 802.3bt compliant Ethernet ports
  • Isolated USB connection to Si3474 I2C interface
  • RJ45 breakout board supports 4 802.3bt ports, 8 802.3at ports, or any combination in between

Design Resources

Step 1: Get Started with the User's Guide

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results
Close