When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332A/B/C/D, Si534x, Si538x, or Si539x clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.
Part Number | Description | Contents | Software | Price (USD) | Buy Now |
---|---|---|---|---|---|
CBPROG-DONGLE | Dongle/adapter for in-system or in-socket field programming |
Field programmer dongle USB Cable Female-to-female ribbon cable Female-to-female jumper wires |
ClockBuilder Pro Software | $99 | ![]() |
Si538X4X-64SKT-DK | 64-pin QFN socket board |
Mounted 64-pin QFN socket | n/a | $129 | ![]() |
Si538x4x-56SKT-DK | 56-pin LGA socket board For 8 x 8 mm LGA devices |
Mounted 56-pin LGA socket | n/a | $129 | ![]() |
Si538X4X-44SKT-DK | 44-pin QFN socket board for Si539x/7x/4x devices in 7 x 7 mm QFN |
Mounted 44-pin QFN socket | n/a | $129 | ![]() |
Si5332-32SKT-DK | 32-pin QFN socket board | Mounted 32-pin QFN socket | n/a | $129 | ![]() |
Si5332-40SKT-DK | 40-pin QFN socket board for Si5332A/B/C/D. Does not support Si5332E/F/G/H/L (LGA package) |
Mounted 40-pin QFN socket | n/a | $129 | ![]() |
Si5332-48SKT-DK | 48-pin QFN socket board for Si5332A/B/C/D. Does not support Si5332E/F/G/H/L (LGA package) |
Mounted 48-pin QFN socket | n/a | $129 | ![]() |
* Notes
We are committed to your success in evaluating our products. We would also like to hear about the results of your evaluation and development efforts.
Thank you for downloading .
If you have any issues downloading, please contact sales support or product technical support.
Please select at least one column.