FG23-DK2600A

MSRP $39.00

EFR32FG23 868-915 MHz +14 dBm Development Kit

The EFR32FG23 development board is a compact, feature-packed development platform. It provides the fastest path to develop and prototype sub-GHz IoT products. The development platform includes support for the FG23’s onboard segment LCD controller and other key features including LESENSE and pulse counter.

MSRP $39.00

 

Kit Contents:

  • 1 x BRD2600A xG23 868-915 MHz +14 dev board
  • 1 x 868 MHz antenna
  • 1 x 915 MHz antenna
  • (2) AA Battery holders
  • USB cable

Kit Features:

  • +14 dBm xG23 Dev board based on the xG23 512kB Flash QFN48 SoC
  • SMC Connector
  • Packet Trace Interface
  • Integrated debug and packet trace
  • Virtual COM port
  • J-Link on-board debugger supporting SWD

 

  • External device debugging
  • USB connectivity
  • Segment LCD
  • User LED / Pushbuttons
  • Si7021 RHT Sensor
  • CR2032 coin cell battery support

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Step 2: Plug-in Your Kit and Use Simplicity Studio to Install the desired SDKs

After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.

Status
Radio Boards Select Columns
Select Columns
Radio Boards Included Device Flash RAM Output Power (dBm) Proprietary Sub-GHz Proprietary 2.4 GHz

Sort A -> Z
Sort Z -> A

Filter by values...

Close
Loading Results
Close