ADK-W01

MSRP $124.00

ADK-W01 Wi-Fi Development Kit

The ADK-W01 is a starter kit for developing secure Wi-Fi networking applications with ZentriOS and the ZentriOS SDK.

ZentriOS offers a uniquely encrypted application on a per device level. This application ensures protection against IP theft and allows end product license management schemes.

MSRP $124.00

 
    Development Kit Includes:
  • Piranha JTAG programmer and debugger
  • Moray 106 development and evaluation board
  • Monitor Backpack
  • Karoo Backpack

Develoment Kit Features:

  • USB-UART interface for a direct serial connection to the AMW106 Wi-Fi module
  • Separate LEDs indicate data on UART transmit/receive
  • Sensor interface including two buttons and two LEDs
  • Manual reset switch
  • Breakout headers and ground hooks for easy prototyping
  • Powered by USB interface
    Development Kit Specs:
  • USB to UART: Up to 3 Mbit/s with hardware flow control (optional)
  • Sensor Interface: 2 x push buttons, 2 x LEDs
  • Breakout Header: 2 x 2x10-pin header (connects to every pin on the AMW106 module)
  • Power Supply: +5 V from USB (500 mA max.)

Step 1: Get Started with Zentri Legacy Products

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results