AMW006-E03

MSRP $55.00

AMW006-E03 Wi-Fi Development Kit

The AMW006-E03 evaluation board provides a quick and easy way to evaluate and develop using ZentriOS with the surface mounted AMW006 module. Using the AMW006 module is a breeze, simply plug the board into a computer using a standard USB cable, connect with a PC terminal application and start typing. The kit also comes with a fully licensed version of ZentriOS.

MSRP $55.00

 
    Development Kit Includes:
  • USB-serial interface for simplified UART communications & power
  • Peripheral interface including two buttons, five LEDs for I/O control and status indication, and a thermistor for temperature measurement
  • Expansion headers to break out every pin on the module
  • Reset button

Develoment Kit Features:

  • USB-UART interface for a direct serial connection to the AMW006 Wi-Fi module
  • Separate LEDs indicate data on UART transmit/receive
  • Sensor interface including two buttons and two LEDs
  • System indicator LEDs show network connection state
  • Manual reset switch
  • Breakout headers and ground hooks for easy prototyping
  • Powered by USB interface
    Development Kit Specs:
  • USB to UART: Up to 5 Mbit/s with hardware flow control (optional)
  • Sensor Interface: 2 x push buttons, 5 x LEDs
  • Breakout Header: 3 x Expansion headers (connects to every pin on the AMW006 module)
  • Power Supply: +5 V from USB (500 mA max.)
  • Operating Temperature: 0 – 70 °C

Step 1: Get Started with Zentri Legacy Products

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results