Si917-EX8036B

SiWx917 NCP/RCP Expansion Kit

The SiWx917 Wi-Fi Expansion Kit is the best and fastest way to explore the capabilities of the SiWx917 in Network Co-Processor (NCP) or Radio Co-Processor (RCP) modes of operation. The kit includes a expansion board that has built-in Raspberry Pi Connector to get started immediately with Linux development and an EXP Connector to enable development on Silicon Labs' MCUs. Open-source Linux drivers are available for RCP mode and for NCP mode a variety of examples using SPI or UART or SDIO for RTOS or bare-metal platforms to offer the broadest possible choice of host processors. Contains an on-chip antenna as well as an option for micro u.FL connector for external antennas. The expansion kit provides all the necessary tools for developing high-volume, scalable, ultra-low-power Wi-Fi 6 wireless IoT solutions in conjunction with an external host.

 

Kit Contents

  • 1x SiWx917 Expansion board

 

Kit Features

 

  • Integration with Simplicity Studio and SiWx917 Wi-Fi SDK
  • Open source Linux drivers for RCP
  • Examples for NCP mode with SPI/SDIO with FreeRTOS and baremetal

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close