
xG27-RB4111B
MSRP $35.00
MSRP $35.00
xG27-RB4111B Radio Board
Select Columns
Included Device | Flash | RAM | Output Power (dBm) | Secure Vault | Bluetooth 5 | Bluetooth Mesh | Zigbee | Thread |
---|---|---|---|---|---|---|---|---|
768 | 64 | 4 | Mid |
Sort A -> Z
Sort Z -> A
Filter by values...
OVERVIEW
Kit Contents
- 1 x BRD4111B EFR32xG27 2.4 GHz +4 dBm Radio Board
Kit Features
- Requires the WSTK main board (sold separately)
- Based on the EFR32BG27C320F768GJ39 2.4 GHz Wireless SoC
- +4 dBm, 768 kB Flash, 64 kB RAM, DCDC Boost, 2.3 x 2.6 mm WLCSP39
- Integrated Antenna
- U.FL connector for RF measurements
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.