EM35x-DEV-IAR

MSRP $3359.00

EM35x Zigbee Development Kit with Full IAR License

Silicon Labs' EM35x mesh networking development kits are designed for the prototyping and development of Zigbee and Thread protocol-based mesh network systems.  Includes a full stand-alone Cortex®-M3 license for IAR Embedded Workbench for ARM.

MSRP $3359.00

 

​​​​Hardware

  • (3) EM3588 Radio Control Module Board
  • (3) EM35x Breakout Board
  • (3) EM35x Debug Adapter (ISA3)
  • EM35x Module Variety Pack (1 Box with 6 Modules)
  • Radio Frequency Cable
  • (3) Packet Trace Port Cable
  • (3) Data Emulation Interface Cable
  • (3) Power Supply and Battery Pack
  • 8 Port Switch with 4 x Power over Ethernet (PoE) Ports

Software

  • Ember Desktop and Ember AppBuilder
  • IAR Embedded Workbench

Step 1: Download and Install Simplicity Studio

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.

Step 2: Plug-in Your Kit and Use Simplicity Studio to Install the Zigbee SDK

After plugging in your kit, launch Simplicity Studio and Open Package Manager in the left upper corner (green downward arrow under the menu bar). Select the desired stacks and download them. Visit the package manager regularly for updates.

Step 3: Read the Quick Start Guide

Download the Quick Start Guide and follow the instructions to lean how to get started.

Radio Module Part Number Description Protocol Support Buy Now
EM3588-MLR-AN-C-K EM3588 module with antenna and +20 dBm output power thread protocol     zigbee protocol
EM3588-M-AN-C-K EM3588 module with antenna and +8 dBm output power thread protocol     zigbee protocol

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
Close
Loading Results