USB Debug Adapter Firmware Reset Utility v1.5 Release Notes
Copyright (C) 2012 Silicon Laboratories, Inc.


This release contains the following components:

        * Si32FlashUtility.exe
        * SLAB_ADI.dll
        * SLAB_ADI_Util.dll
        * SLABHHIDDevice.dll
        * ReleaseNotes.txt (this file)


Release Dates
-------------

	si32FlashUtility Version 1.0 - March 2, 2012
	si32FlashUtility Version 1.1 - April 9, 2012
	si32FlashUtility Version 1.2 - October 1, 2012
	si32FlashUtility Version 1.4 - November 1, 2012
	si32FlashUtility Version 1.5 - February 19, 2013
	

KNOWN ISSUES AND LIMITATIONS
----------------------------
	
	1.) Only 32-bit USB Debug adapters are supported with this version.


REVISION HISTORY
----------------

Version 1.5
	- Added Toolstick Terminal compatibility.

Version 1.4
	- Added support to lock flash after downloading.

Version 1.2
	- Added support to dump flash to a specified hex file.

Version 1.1
	- Fixed a bug where only 64 kB of Flash was being programmed.

Version 1.0
	Initial Release