*** Using Compiler 'V5.06 update 1 (build 61)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin'
Rebuild target 'bootloader_hg'
assembling startup_efm32hg.s...
compiling em_assert.c...
compiling system_efm32hg.c...
compiling em_gpio.c...
compiling em_system.c...
compiling em_emu.c...
compiling em_int.c...
compiling em_cmu.c...
compiling em_usart.c...
compiling em_msc.c...
compiling xmodem.c...
compiling bootloader.c...
compiling crc.c...
compiling uart.c...
compiling verify.c...
compiling flash.c...
compiling boot.c...
compiling aes_keys.c...
compiling aes.c...
compiling debuglock.c...
linking...
Program Size: Code=9744 RO-data=452 RW-data=108 ZI-data=2800  
After Build - User command #1: fromelf.exe --bin --output obj\bootloader_hg.bin obj\bootloader_hg.axf
".\obj\bootloader_hg.axf" - 0 Error(s), 0 Warning(s).
Build Time Elapsed:  00:00:03