µVision Build Log
Tool Versions:
IDE-Version: µVision V5.17.0.0 Copyright (C) 2015 ARM Ltd and ARM Germany GmbH. All rights reserved. License Information: SL SL SL Flex license: MDK-ARM Professional: 10 user(s) (mdk_pro) Operation stops: 6 Sep 2017 Tool Versions: Toolchain: MDK-ARM Professional: 10 user(s) Version: 5.17 Toolchain Path: C:\Keil_v5\ARM\ARMCC\Bin C Compiler: Armcc.exe V5.06 update 1 (build 61) Assembler: Armasm.exe V5.06 update 1 (build 61) Linker/Locator: ArmLink.exe V5.06 update 1 (build 61) Library Manager: ArmAr.exe V5.06 update 1 (build 61) Hex Converter: FromElf.exe V5.06 update 1 (build 61) CPU DLL: SARMCM3.DLL V5.17 Dialog DLL: DCM.DLL V1.13.4.0 Target DLL: Segger\JL2CM3.dll V2.99.16.0 Dialog DLL: TCM.DLL V1.14.6.0Project:
c:\dev\git\p011_application_notes\an\an0060_efm32_aes_bootloader\arm\bootloader_gg.uvprojx Project File Date: 11/17/2016Output:
*** Using Compiler 'V5.06 update 1 (build 61)', folder: 'C:\Keil_v5\ARM\ARMCC\Bin' Rebuild target 'bootloader_gg' compiling em_assert.c... assembling startup_efm32gg.s... compiling em_emu.c... compiling em_cmu.c... compiling em_gpio.c... compiling system_efm32gg.c... compiling em_system.c... compiling em_int.c... compiling em_usart.c... compiling xmodem.c... compiling uart.c... compiling bootloader.c... compiling em_msc.c... compiling crc.c... compiling verify.c... compiling flash.c... compiling boot.c... compiling debuglock.c... compiling aes_keys.c... compiling aes.c... linking... Program Size: Code=10652 RO-data=524 RW-data=124 ZI-data=6024 After Build - User command #1: fromelf.exe --bin --output obj\bootloader_gg.bin obj\bootloader_gg.axf ".\obj\bootloader_gg.axf" - 0 Error(s), 0 Warning(s). Build Time Elapsed: 00:00:03