/** \file
 *
 *  This file contains special DoxyGen information for the generation of the main page and other special
 *  documentation pages. It is not a project source file.
 */

/** \mainpage Bulk Vendor Device Demo
 *
 *  \section Sec_Compat Demo Compatibility:
 *
 *  The following list indicates what microcontrollers are compatible with this demo.
 *
 *  \li Series 7 USB AVRs (AT90USBxxx7)
 *  \li Series 6 USB AVRs (AT90USBxxx6)
 *  \li Series 4 USB AVRs (ATMEGAxxU4)
 *  \li Series 2 USB AVRs (AT90USBxx2, ATMEGAxxU2)
 *  \li Series AU XMEGA AVRs (ATXMEGAxxxAxU)
 *  \li Series B XMEGA AVRs (ATXMEGAxxxBxU)
 *  \li Series C XMEGA AVRs (ATXMEGAxxxCxU)
 *
 *  \section Sec_Info USB Information:
 *
 *  The following table gives a rundown of the USB utilization of this demo.
 *
 *  <table>
 *   <tr>
 *    <td><b>USB Mode:</b></td>
 *    <td>Device</td>
 *   </tr>
 *   <tr>
 *    <td><b>USB Class:</b></td>
 *    <td>Vendor (no official class)</td>
 *   </tr>
 *   <tr>
 *    <td><b>USB Subclass:</b></td>
 *    <td>Vendor (no official subclass)</td>
 *   </tr>
 *   <tr>
 *    <td><b>Relevant Standards:</b></td>
 *    <td>None</td>
 *   </tr>
 *   <tr>
 *    <td><b>Supported USB Speeds:</b></td>
 *    <td>Full Speed Mode</td>
 *   </tr>
 *  </table>
 *
 *  \section Sec_Description Project Description:
 *
 *  Bulk Vendor demonstration application. This gives a simple reference
 *  application for implementing a USB device that contains read/write bulk type
 *  endpoints, for implementing custom USB protocols.
 *
 *  On start-up the system will automatically enumerate and echo back packets
 *  sent from the host.
 *
 *  \section Sec_Options Project Options
 *
 *  The following defines can be found in this demo, which can control the demo behaviour when defined, or changed in value.
 *
 *  <table>
 *   <tr>
 *    <td>
 *     None
 *    </td>
 *   </tr>
 *  </table>
 */