USB Configuration Descriptor definitions. More...
#include "../../../Common/Common.h"#include "USBMode.h"#include "HostStandardReq.h"#include "StdDescriptors.h"Macros | |
| #define | DESCRIPTOR_CAST(DescriptorPtr, Type) (*DESCRIPTOR_PCAST(DescriptorPtr, Type)) |
| #define | DESCRIPTOR_PCAST(DescriptorPtr, Type) ((Type*)(DescriptorPtr)) |
| #define | DESCRIPTOR_SIZE(DescriptorPtr) DESCRIPTOR_PCAST(DescriptorPtr, USB_Descriptor_Header_t)->Size |
| #define | DESCRIPTOR_TYPE(DescriptorPtr) DESCRIPTOR_PCAST(DescriptorPtr, USB_Descriptor_Header_t)->Type |
Typedefs | |
| typedef uint8_t(* | ConfigComparatorPtr_t )(void *) |
Enumerations | |
| enum | DSearch_Comp_Return_ErrorCodes_t { DESCRIPTOR_SEARCH_COMP_Found = 0, DESCRIPTOR_SEARCH_COMP_Fail = 1, DESCRIPTOR_SEARCH_COMP_EndOfDescriptor = 2 } |
| enum | DSearch_Return_ErrorCodes_t { DESCRIPTOR_SEARCH_Found = 0, DESCRIPTOR_SEARCH_Fail = 1, DESCRIPTOR_SEARCH_NotFound = 2 } |
| enum | USB_Host_GetConfigDescriptor_ErrorCodes_t { HOST_GETCONFIG_Successful = 0, HOST_GETCONFIG_DeviceDisconnect = 1, HOST_GETCONFIG_PipeError = 2, HOST_GETCONFIG_SetupStalled = 3, HOST_GETCONFIG_SoftwareTimeOut = 4, HOST_GETCONFIG_BuffOverflow = 5, HOST_GETCONFIG_InvalidData = 6 } |
Functions | |
| static void | USB_GetNextDescriptor (uint16_t *const BytesRem, void **CurrConfigLoc) ATTR_NON_NULL_PTR_ARG(1) ATTR_NON_NULL_PTR_ARG(2) |
| uint8_t | USB_GetNextDescriptorComp (uint16_t *const BytesRem, void **const CurrConfigLoc, ConfigComparatorPtr_t const ComparatorRoutine) ATTR_NON_NULL_PTR_ARG(1) ATTR_NON_NULL_PTR_ARG(2) ATTR_NON_NULL_PTR_ARG(3) |
| void | USB_GetNextDescriptorOfType (uint16_t *const BytesRem, void **const CurrConfigLoc, const uint8_t Type) ATTR_NON_NULL_PTR_ARG(1) ATTR_NON_NULL_PTR_ARG(2) |
| void | USB_GetNextDescriptorOfTypeAfter (uint16_t *const BytesRem, void **const CurrConfigLoc, const uint8_t Type, const uint8_t AfterType) ATTR_NON_NULL_PTR_ARG(1) ATTR_NON_NULL_PTR_ARG(2) |
| void | USB_GetNextDescriptorOfTypeBefore (uint16_t *const BytesRem, void **const CurrConfigLoc, const uint8_t Type, const uint8_t BeforeType) ATTR_NON_NULL_PTR_ARG(1) ATTR_NON_NULL_PTR_ARG(2) |
| uint8_t | USB_Host_GetDeviceConfigDescriptor (const uint8_t ConfigNumber, uint16_t *const ConfigSizePtr, void *const BufferPtr, const uint16_t BufferSize) ATTR_NON_NULL_PTR_ARG(2) ATTR_NON_NULL_PTR_ARG(3) |
This section of the library gives a friendly API which can be used in host applications to easily parse an attached device's configuration descriptor so that endpoint, interface and other descriptor data can be extracted and used as needed.