Board specific LED driver header for the Atmel EVK1100. More...
#include "../../../../Common/Common.h"Macros | |
| #define | LEDS_ALL_LEDS |
| #define | LEDS_LED1 (1UL << 19) |
| #define | LEDS_LED2 (1UL << 20) |
| #define | LEDS_LED3 (1UL << 21) |
| #define | LEDS_LED4 (1UL << 22) |
| #define | LEDS_LED5 (1UL << 27) |
| #define | LEDS_LED6 (1UL << 28) |
| #define | LEDS_LED7 (1UL << 29) |
| #define | LEDS_LED8 (1UL << 30) |
| #define | LEDS_NO_LEDS 0 |
Board specific LED driver header for the Atmel EVK1100.
| Name | Color | Info | Active Level | Port Pin |
|---|---|---|---|---|
| LEDS_LED1 | Green | LED0 LED | Low | GPIO51 |
| LEDS_LED2 | Green | LED1 LED | Low | GPIO52 |
| LEDS_LED3 | Green | LED2 LED | Low | GPIO53 |
| LEDS_LED4 | Green | LED3 LED | Low | GPIO54 |
| LEDS_LED5 | Green | LED4 LED | Low | GPIO59 |
| LEDS_LED6 | Green | LED5 LED | Low | GPIO60 |
| LEDS_LED7 | Green | LED6 LED | Low | GPIO61 |
| LEDS_LED8 | Green | LED7 LED | Low | GPIO62 |