Endpoint data stream transmission and reception management for the AVR XMEGA microcontrollers. More...
Functions | |
Stream functions for null data | |
| uint8_t | Endpoint_Discard_Stream (uint16_t Length, uint16_t *const BytesProcessed) |
| uint8_t | Endpoint_Null_Stream (uint16_t Length, uint16_t *const BytesProcessed) |
Stream functions for RAM source/destination data | |
| uint8_t | Endpoint_Write_Stream_LE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Stream_BE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Stream_LE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Stream_BE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_Stream_LE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_Stream_BE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Control_Stream_LE (void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Control_Stream_BE (void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
Stream functions for EEPROM source/destination data | |
| uint8_t | Endpoint_Write_EStream_LE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_EStream_BE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_EStream_LE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_EStream_BE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_EStream_LE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_EStream_BE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Control_EStream_LE (void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Read_Control_EStream_BE (void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
Stream functions for PROGMEM source/destination data | |
| uint8_t | Endpoint_Write_PStream_LE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_PStream_BE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_PStream_LE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Endpoint_Write_Control_PStream_BE (const void *const Buffer, uint16_t Length) ATTR_NON_NULL_PTR_ARG(1) |
Functions, macros, variables, enums and types related to data reading and writing of data streams from and to endpoints.