USB Event management definitions. More...
Functions | |
| void | EVENT_USB_Device_ConfigurationChanged (void) |
| void | EVENT_USB_Device_Connect (void) |
| bool | EVENT_USB_Device_ControlRequest (void) |
| void | EVENT_USB_Device_Disconnect (void) |
| void | EVENT_USB_Device_Reset (void) |
| void | EVENT_USB_Device_StartOfFrame (void) |
| void | EVENT_USB_Device_Suspend (void) |
| void | EVENT_USB_Device_WakeUp (void) |
| void | EVENT_USB_Host_DeviceAttached (void) |
| void | EVENT_USB_Host_DeviceEnumerationComplete (void) |
| void | EVENT_USB_Host_DeviceEnumerationFailed (const uint8_t ErrorCode, const uint8_t SubErrorCode) |
| void | EVENT_USB_Host_DeviceUnattached (void) |
| void | EVENT_USB_Host_HostError (const uint8_t ErrorCode) |
| void | EVENT_USB_Host_StartOfFrame (void) |
| void | EVENT_USB_UIDChange (void) |
This module contains macros and functions relating to the management of library events, which are small pieces of code similar to ISRs which are run when a given condition is met. Each event can be fired from multiple places in the user or library code, which may or may not be inside an ISR, thus each handler should be written to be as small and fast as possible to prevent possible problems.
Events can be hooked by the user application by declaring a handler function with the same name and parameters listed here. If an event with no user-associated handler is fired within the library, it by default maps to an internal empty stub function.
Each event must only have one associated event handler, but can be raised by multiple sources by calling the event handler function (with any required event parameters).