USB host standard request management. More...
#include "../../../Common/Common.h"#include "USBMode.h"#include "StdRequestType.h"#include "USBController.h"Macros | |
| #define | USB_HOST_TIMEOUT_MS 1000 |
Enumerations | |
| enum | USB_Host_SendControlErrorCodes_t { HOST_SENDCONTROL_Successful = 0, HOST_SENDCONTROL_DeviceDisconnected = 1, HOST_SENDCONTROL_PipeError = 2, HOST_SENDCONTROL_SetupStalled = 3, HOST_SENDCONTROL_SoftwareTimeOut = 4 } |
Functions | |
| uint8_t | USB_Host_ClearEndpointStall (const uint8_t EndpointAddress) |
| uint8_t | USB_Host_GetDescriptor (const uint8_t Type, const uint8_t Index, void *const Buffer, const uint8_t BufferLength) ATTR_NON_NULL_PTR_ARG(3) |
| uint8_t | USB_Host_GetDeviceConfiguration (uint8_t *const ConfigNumber) ATTR_NON_NULL_PTR_ARG(1) |
| static uint8_t | USB_Host_GetDeviceDescriptor (USB_Descriptor_Device_t *const DeviceDescriptorPtr) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | USB_Host_GetDeviceStatus (uint8_t *const FeatureStatus) ATTR_NON_NULL_PTR_ARG(1) |
| static uint8_t | USB_Host_GetDeviceStringDescriptor (const uint8_t Index, void *const Buffer, const uint8_t BufferLength) ATTR_NON_NULL_PTR_ARG(2) |
| uint8_t | USB_Host_GetInterfaceAltSetting (const uint8_t InterfaceIndex, uint8_t *const AltSetting) ATTR_NON_NULL_PTR_ARG(2) |
| uint8_t | USB_Host_SendControlRequest (void *const BufferPtr) |
| uint8_t | USB_Host_SetDeviceConfiguration (const uint8_t ConfigNumber) |
| uint8_t | USB_Host_SetInterfaceAltSetting (const uint8_t InterfaceIndex, const uint8_t AltSetting) |
Variables | |
| uint8_t | USB_Host_ConfigurationNumber |
This file contains the function prototypes necessary for the issuing of outgoing standard control requests when the library is in USB host mode.
| #define USB_HOST_TIMEOUT_MS 1000 |
Constant for the maximum software timeout period of sent USB control transactions to an attached device. If a device fails to respond to a sent control request within this period, the library will return a timeout error code.
This value may be overridden in the user project makefile as the value of the USB_HOST_TIMEOUT_MS token, and passed to the compiler using the -D switch.