The core LUFA build system module, providing common build system help and information targets.
To use this module in your application makefile, add the following code:
include $(LUFA_PATH)/Build/lufa_core.mk
Requirements
This module has no requirements outside a standard *nix shell like environment; the sh shell, GNU make and *nix CoreUtils (echo, printf, etc.).
Targets
help | Display build system help and configuration information. |
list_targets | List all available build targets from the build system. |
list_modules | List all available build modules from the build system. |
list_mandatory | List all mandatory parameters required by the included modules. |
list_optional | List all optional parameters required by the included modules. |
list_provided | List all variables provided by the included modules. |
list_macros | List all macros provided by the included modules. |
Mandatory Parameters
Optional Parameters
Module Provided Variables
Module Provided Macros