Common standard USB Descriptor definitions for all architectures. More...
Data Structures | |
| struct | USB_Descriptor_Configuration_Header_t |
| Standard USB Configuration Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_Device_t |
| Standard USB Device Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_DeviceQualifier_t |
| Standard USB Device Qualifier Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_Endpoint_t |
| Standard USB Endpoint Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_Header_t |
| Standard USB Descriptor Header (LUFA naming conventions). More... | |
| struct | USB_Descriptor_Interface_Association_t |
| Standard USB Interface Association Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_Interface_t |
| Standard USB Interface Descriptor (LUFA naming conventions). More... | |
| struct | USB_Descriptor_String_t |
| Standard USB String Descriptor (LUFA naming conventions). More... | |
| struct | USB_StdDescriptor_Configuration_Header_t |
| Standard USB Configuration Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_Device_t |
| Standard USB Device Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_DeviceQualifier_t |
| Standard USB Device Qualifier Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_Endpoint_t |
| Standard USB Endpoint Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_Header_t |
| Standard USB Descriptor Header (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_Interface_Association_t |
| Standard USB Interface Association Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_Interface_t |
| Standard USB Interface Descriptor (USB-IF naming conventions). More... | |
| struct | USB_StdDescriptor_String_t |
| Standard USB String Descriptor (USB-IF naming conventions). More... | |
Macros | |
| #define | LANGUAGE_ID_ENG 0x0409 |
| #define | NO_DESCRIPTOR 0 |
| #define | USB_CONFIG_POWER_MA(mA) ((mA) >> 1) |
| #define | USB_STRING_DESCRIPTOR_ARRAY(...) { .Header = {.Size = sizeof(USB_Descriptor_Header_t) + sizeof((uint16_t){__VA_ARGS__}), .Type = DTYPE_String}, .UnicodeString = {__VA_ARGS__} } |
| #define | USB_STRING_DESCRIPTOR_WC(String) { .Header = {.Size = sizeof(USB_Descriptor_Header_t) + (sizeof(String) - 2), .Type = DTYPE_String}, .UnicodeString = String } |
| #define | USB_STRING_LEN(UnicodeChars) (sizeof(USB_Descriptor_Header_t) + ((UnicodeChars) << 1)) |
| #define | VERSION_BCD(Major, Minor, Revision) |
USB Configuration Descriptor Attribute Masks | |
| #define | USB_CONFIG_ATTR_RESERVED 0x80 |
| #define | USB_CONFIG_ATTR_SELFPOWERED 0x40 |
| #define | USB_CONFIG_ATTR_REMOTEWAKEUP 0x20 |
Endpoint Descriptor Attribute Masks | |
| #define | ENDPOINT_ATTR_NO_SYNC (0 << 2) |
| #define | ENDPOINT_ATTR_ASYNC (1 << 2) |
| #define | ENDPOINT_ATTR_ADAPTIVE (2 << 2) |
| #define | ENDPOINT_ATTR_SYNC (3 << 2) |
Endpoint Descriptor Usage Masks | |
| #define | ENDPOINT_USAGE_DATA (0 << 4) |
| #define | ENDPOINT_USAGE_FEEDBACK (1 << 4) |
| #define | ENDPOINT_USAGE_IMPLICIT_FEEDBACK (2 << 4) |
Enumerations | |
| enum | USB_Descriptor_ClassSubclassProtocol_t { USB_CSCP_NoDeviceClass = 0x00, USB_CSCP_NoDeviceSubclass = 0x00, USB_CSCP_NoDeviceProtocol = 0x00, USB_CSCP_VendorSpecificClass = 0xFF, USB_CSCP_VendorSpecificSubclass = 0xFF, USB_CSCP_VendorSpecificProtocol = 0xFF, USB_CSCP_IADDeviceClass = 0xEF, USB_CSCP_IADDeviceSubclass = 0x02, USB_CSCP_IADDeviceProtocol = 0x01 } |
| enum | USB_DescriptorTypes_t { DTYPE_Device = 0x01, DTYPE_Configuration = 0x02, DTYPE_String = 0x03, DTYPE_Interface = 0x04, DTYPE_Endpoint = 0x05, DTYPE_DeviceQualifier = 0x06, DTYPE_Other = 0x07, DTYPE_InterfacePower = 0x08, DTYPE_InterfaceAssociation = 0x0B, DTYPE_CSInterface = 0x24, DTYPE_CSEndpoint = 0x25 } |
Standard USB device descriptor defines and retrieval routines, for USB devices. This module contains structures and macros for the easy creation of standard USB descriptors in USB device projects.