USB control endpoint request definitions. More...
Data Structures | |
| struct | USB_Request_Header_t |
| Standard USB Control Request. More... | |
Macros | |
| #define | CONTROL_REQTYPE_DIRECTION 0x80 |
| #define | CONTROL_REQTYPE_RECIPIENT 0x1F |
| #define | CONTROL_REQTYPE_TYPE 0x60 |
Control Request Data Direction Masks | |
| #define | REQDIR_HOSTTODEVICE (0 << 7) |
| #define | REQDIR_DEVICETOHOST (1 << 7) |
Control Request Type Masks | |
| #define | REQTYPE_STANDARD (0 << 5) |
| #define | REQTYPE_CLASS (1 << 5) |
| #define | REQTYPE_VENDOR (2 << 5) |
Control Request Recipient Masks | |
| #define | REQREC_DEVICE (0 << 0) |
| #define | REQREC_INTERFACE (1 << 0) |
| #define | REQREC_ENDPOINT (2 << 0) |
| #define | REQREC_OTHER (3 << 0) |
Enumerations | |
| enum | USB_Control_Request_t { REQ_GetStatus = 0, REQ_ClearFeature = 1, REQ_SetFeature = 3, REQ_SetAddress = 5, REQ_GetDescriptor = 6, REQ_SetDescriptor = 7, REQ_GetConfiguration = 8, REQ_SetConfiguration = 9, REQ_GetInterface = 10, REQ_SetInterface = 11, REQ_SynchFrame = 12 } |
| enum | USB_Feature_Selectors_t { FEATURE_SEL_EndpointHalt = 0x00, FEATURE_SEL_DeviceRemoteWakeup = 0x01, FEATURE_SEL_TestMode = 0x02 } |
This module contains definitions for the various control request parameters, so that the request details (such as data direction, request recipient, etc.) can be extracted via masking.