Module Clock Driver for the AVR32 UC3 microcontrollers. More...
#include "../../Common/Common.h"Enumerations | |
| enum | UC3_Extern_OSC_ClockStartup_t { EXOSC_START_0CLK = AVR32_PM_OSCCTRL0_STARTUP_0_RCOSC, EXOSC_START_64CLK = AVR32_PM_OSCCTRL0_STARTUP_64_RCOSC, EXOSC_START_128CLK = AVR32_PM_OSCCTRL0_STARTUP_128_RCOSC, EXOSC_START_2048CLK = AVR32_PM_OSCCTRL0_STARTUP_2048_RCOSC, EXOSC_START_4096CLK = AVR32_PM_OSCCTRL0_STARTUP_4096_RCOSC, EXOSC_START_8192CLK = AVR32_PM_OSCCTRL0_STARTUP_8192_RCOSC, EXOSC_START_16384CLK = AVR32_PM_OSCCTRL0_STARTUP_16384_RCOSC } |
| enum | UC3_Extern_OSC_ClockTypes_t { EXOSC_MODE_CLOCK = AVR32_PM_OSCCTRL0_MODE_EXT_CLOCK, EXOSC_MODE_900KHZ_MAX = AVR32_PM_OSCCTRL0_MODE_CRYSTAL_G0, EXOSC_MODE_3MHZ_MAX = AVR32_PM_OSCCTRL0_MODE_CRYSTAL_G1, EXOSC_MODE_8MHZ_MAX = AVR32_PM_OSCCTRL0_MODE_CRYSTAL_G2, EXOSC_MODE_8MHZ_OR_MORE = AVR32_PM_OSCCTRL0_MODE_CRYSTAL_G3 } |
| enum | UC3_System_ClockSource_t { CLOCK_SRC_SLOW_CLK = 0, CLOCK_SRC_OSC0 = 1, CLOCK_SRC_OSC1 = 2, CLOCK_SRC_PLL0 = 3, CLOCK_SRC_PLL1 = 4 } |
Functions | |
| static bool | UC3CLK_SetCPUClockSource (const uint8_t Source, const uint32_t SourceFreq) ATTR_ALWAYS_INLINE |
| static bool | UC3CLK_StartExternalOscillator (const uint8_t Channel, const uint8_t Type, const uint8_t Startup) ATTR_ALWAYS_INLINE |
| static bool | UC3CLK_StartGenericClock (const uint8_t Channel, const uint8_t Source, const uint32_t SourceFreq, const uint32_t Frequency) ATTR_ALWAYS_INLINE |
| static bool | UC3CLK_StartPLL (const uint8_t Channel, const uint8_t Source, const uint32_t SourceFreq, const uint32_t Frequency) ATTR_ALWAYS_INLINE |
| static void | UC3CLK_StopExternalOscillator (const uint8_t Channel) ATTR_ALWAYS_INLINE |
| static bool | UC3CLK_StopGenericClock (const uint8_t Channel) ATTR_ALWAYS_INLINE |
| static void | UC3CLK_StopPLL (const uint8_t Channel) ATTR_ALWAYS_INLINE |
Clock management driver for the AVR32 UC3 microcontrollers. This driver allows for the configuration of the various clocks within the device to clock the various peripherals.