USB mode and feature support definitions. More...
#include "../../../Common/Common.h"Macros | |
| #define | USB_CAN_BE_BOTH |
| #define | USB_CAN_BE_DEVICE |
| #define | USB_CAN_BE_HOST |
| #define | USB_DEVICE_ONLY |
| #define | USB_SERIES_2_AVR |
| #define | USB_SERIES_4_AVR |
| #define | USB_SERIES_6_AVR |
| #define | USB_SERIES_7_AVR |
| #define | USB_SERIES_A1U_XMEGA |
| #define | USB_SERIES_A3U_XMEGA |
| #define | USB_SERIES_A4U_XMEGA |
| #define | USB_SERIES_B1_XMEGA |
| #define | USB_SERIES_B3_XMEGA |
| #define | USB_SERIES_C3_XMEGA |
| #define | USB_SERIES_C4_XMEGA |
| #define | USB_SERIES_UC3A0_AVR |
| #define | USB_SERIES_UC3A1_AVR |
| #define | USB_SERIES_UC3A3_AVR |
| #define | USB_SERIES_UC3A4_AVR |
| #define | USB_SERIES_UC3B0_AVR |
| #define | USB_SERIES_UC3B1_AVR |
This file defines macros indicating the type of USB controller the library is being compiled for, and its capabilities. These macros may then be referenced in the user application to selectively enable or disable code sections depending on if they are defined or not.
After the inclusion of the master USB driver header, one or more of the following tokens may be defined, to allow the user code to conditionally enable or disable code based on the USB controller family and allowable USB modes. These tokens may be tested against to eliminate code relating to a USB mode which is not enabled for the given compilation.