Module Description
On-chip Analogue-to-Digital converter (ADC) driver for supported U4, U6 and U7 model AVRs that contain an ADC peripheral internally.
- Note
- This file should not be included directly. It is automatically included as needed by the ADC driver dispatch header located in LUFA/Drivers/Peripheral/ADC.h.
Example Usage
The following snippet is an example of how this module may be used within a typical application.
| #define ADC_1100MV_BANDGAP (0x1E << MUX0) |
| #define ADC_CHANNEL0 (0x00 << MUX0) |
| #define ADC_CHANNEL1 (0x01 << MUX0) |
| #define ADC_CHANNEL10 ((1 << 8) | (0x02 << MUX0)) |
| #define ADC_CHANNEL11 ((1 << 8) | (0x03 << MUX0)) |
| #define ADC_CHANNEL12 ((1 << 8) | (0x04 << MUX0)) |
| #define ADC_CHANNEL13 ((1 << 8) | (0x05 << MUX0)) |
| #define ADC_CHANNEL2 (0x02 << MUX0) |
| #define ADC_CHANNEL3 (0x03 << MUX0) |
| #define ADC_CHANNEL4 (0x04 << MUX0) |
| #define ADC_CHANNEL5 (0x05 << MUX0) |
| #define ADC_CHANNEL6 (0x06 << MUX0) |
| #define ADC_CHANNEL7 (0x07 << MUX0) |
| #define ADC_CHANNEL8 ((1 << 8) | (0x00 << MUX0)) |
| #define ADC_CHANNEL9 ((1 << 8) | (0x01 << MUX0)) |
| #define ADC_FREE_RUNNING (1 << ADATE) |
Sets the ADC mode to free running, so that conversions take place continuously as fast as the ADC is capable of at the given input clock speed.
| #define ADC_GET_CHANNEL_MASK |
( |
|
Channel | ) |
CONCAT_EXPANDED(ADC_CHANNEL, Channel) |
Retrieves the ADC MUX mask for the given ADC channel number.
- Attention
- This macro will only work correctly on channel numbers that are compile-time constants defined by the preprocessor.
- Parameters
-
| [in] | Channel | Index of the ADC channel whose MUX mask is to be retrieved. |
| #define ADC_INT_TEMP_SENS ((1 << 8) | (0x07 << MUX0)) |
| #define ADC_LEFT_ADJUSTED (1 << ADLAR) |
Left-adjusts the 10-bit ADC result, so that the upper 8 bits of the value returned by the ADC_GetResult() macro contain the 8 most significant bits of the result.
| #define ADC_PRESCALE_128 ((1 << ADPS2) | (1 << ADPS1) | (1 << ADPS0)) |
Sets the ADC input clock to prescale by a factor of 128 the AVR's system clock.
| #define ADC_PRESCALE_16 (1 << ADPS2) |
Sets the ADC input clock to prescale by a factor of 16 the AVR's system clock.
| #define ADC_PRESCALE_2 (1 << ADPS0) |
Sets the ADC input clock to prescale by a factor of 2 the AVR's system clock.
| #define ADC_PRESCALE_32 ((1 << ADPS2) | (1 << ADPS0)) |
Sets the ADC input clock to prescale by a factor of 32 the AVR's system clock.
| #define ADC_PRESCALE_4 (1 << ADPS1) |
Sets the ADC input clock to prescale by a factor of 4 the AVR's system clock.
| #define ADC_PRESCALE_64 ((1 << ADPS2) | (1 << ADPS1)) |
Sets the ADC input clock to prescale by a factor of 64 the AVR's system clock.
| #define ADC_PRESCALE_8 ((1 << ADPS0) | (1 << ADPS1)) |
Sets the ADC input clock to prescale by a factor of 8 the AVR's system clock.
| #define ADC_REFERENCE_AREF 0 |
Reference mask, for using the voltage present at the AVR's AREF pin for the ADC reference.
| #define ADC_REFERENCE_AVCC (1 << REFS0) |
Reference mask, for using the voltage present at the AVR's AVCC pin for the ADC reference.
| #define ADC_REFERENCE_INT2560MV ((1 << REFS1) | (1 << REFS0)) |
Reference mask, for using the internally generated 2.56V reference voltage as the ADC reference.
| #define ADC_RIGHT_ADJUSTED (0 << ADLAR) |
Right-adjusts the 10-bit ADC result, so that the lower 8 bits of the value returned by the ADC_GetResult() macro contain the 8 least significant bits of the result.
| #define ADC_SINGLE_CONVERSION (0 << ADATE) |
Sets the ADC mode to single conversion, so that only a single conversion will take place before the ADC returns to idle.
| static void ADC_Disable |
( |
void |
| ) |
|
|
inlinestatic |
Turns off the ADC. If this is called, any further ADC operations will require a call to ADC_Init() before the ADC can be used again.
| static void ADC_DisableChannel |
( |
const uint8_t |
ChannelIndex | ) |
|
|
inlinestatic |
De-configures the given ADC channel, re-enabling digital I/O mode instead of analog. This function sets the associated port pin as an input and re-enabled the digital portion of the I/O.
- Note
- This must only be called for ADC channels with are connected to a physical port pin of the AVR, denoted by its special alternative function ADCx.
- Warning
- The channel number must be specified as an integer, and not a
ADC_CHANNEL* mask.
- Parameters
-
| [in] | ChannelIndex | ADC channel number to set up for conversions. |
| static uint16_t ADC_GetChannelReading |
( |
const uint16_t |
MUXMask | ) |
|
|
inlinestatic |
Performs a complete single reading from channel, including a polling spin-loop to wait for the conversion to complete, and the returning of the converted value.
- Note
- For free running mode, the automated conversions should be initialized with a single call to ADC_StartReading() to select the channel and begin the automated conversions, and the results read directly from the ADC_GetResult() instead to reduce overhead.
- Parameters
-
| [in] | MUXMask | Mask comprising of an ADC channel mask, reference mask and adjustment mask. |
- Returns
- Converted ADC result for the given ADC channel.
| static uint16_t ADC_GetResult |
( |
void |
| ) |
|
|
inlinestatic |
Retrieves the conversion value of the last completed ADC conversion and clears the reading completion flag.
- Returns
- The result of the last ADC conversion as an unsigned value.
| static bool ADC_GetStatus |
( |
void |
| ) |
|
|
inlinestatic |
Indicates if the ADC is currently enabled.
- Returns
- Boolean
true if the ADC subsystem is currently enabled, false otherwise.
| static void ADC_Init |
( |
const uint8_t |
Mode | ) |
|
|
inlinestatic |
Initializes the ADC, ready for conversions. This must be called before any other ADC operations. The "mode" parameter should be a mask comprised of a conversion mode (free running or single) and prescaler masks.
- Parameters
-
| [in] | Mode | Mask of ADC prescale and mode settings. |
| static bool ADC_IsReadingComplete |
( |
void |
| ) |
|
|
inlinestatic |
Indicates if the current ADC conversion is completed, or still in progress.
- Returns
- Boolean
false if the reading is still taking place, or true if the conversion is complete and ready to be read out with ADC_GetResult().
| static void ADC_SetupChannel |
( |
const uint8_t |
ChannelIndex | ) |
|
|
inlinestatic |
Configures the given ADC channel, ready for ADC conversions. This function sets the associated port pin as an input and disables the digital portion of the I/O to reduce power consumption.
- Note
- This must only be called for ADC channels with are connected to a physical port pin of the AVR, denoted by its special alternative function ADCx.
- Warning
- The channel number must be specified as an integer, and not a
ADC_CHANNEL* mask.
- Parameters
-
| [in] | ChannelIndex | ADC channel number to set up for conversions. |
| static void ADC_StartReading |
( |
const uint16_t |
MUXMask | ) |
|
|
inlinestatic |
Starts the reading of the given channel, but does not wait until the conversion has completed. Once executed, the conversion status can be determined via the ADC_IsReadingComplete() macro and the result read via the ADC_GetResult() macro.
If the ADC has been initialized in free running mode, calling this function once will begin the repeated conversions. If the ADC is in single conversion mode (or the channel to convert from is to be changed), this function must be called each time a conversion is to take place.
- Parameters
-
| [in] | MUXMask | ADC channel mask, reference mask and adjustment mask. |