Board specific LED driver header for the Atmel XMEGA A3BU Xplained. More...
Macros | |
| #define | LEDS_ALL_LEDS (LEDS_LED1 | LEDS_LED2 | LEDS_LED3 | LEDS_LED4) |
| #define | LEDS_LED1 (1 << 0) |
| #define | LEDS_LED2 (1 << 1) |
| #define | LEDS_LED3 (1 << 4) |
| #define | LEDS_LED4 (1 << 5) |
| #define | LEDS_NO_LEDS 0 |
Board specific LED driver header for the Atmel XMEGA A3BU Xplained.
| Name | Color | Info | Active Level | Port Pin |
|---|---|---|---|---|
| LEDS_LED1 | Yellow | LED0 LED | Low | PORTR.0 |
| LEDS_LED2 | Yellow | LED1 LED | Low | PORTR.1 |
| LEDS_LED3 | Red | Status Bicolour Red LED | Low | PORTD.4 |
| LEDS_LED4 | Green | Status Bicolour Green LED | High | PORTD.5 |
LED mask for all the LEDs on the board.
| #define LEDS_LED1 (1 << 0) |
LED mask for the first LED on the board.
| #define LEDS_LED2 (1 << 1) |
LED mask for the second LED on the board.
| #define LEDS_LED3 (1 << 4) |
LED mask for the third LED on the board.
| #define LEDS_LED4 (1 << 5) |
LED mask for the fourth LED on the board.
| #define LEDS_NO_LEDS 0 |
LED mask for none of the board LEDs.