Board specific LED driver header for the Atmel XMEGA B1 Xplained. More...
Macros | |
| #define | LEDS_ALL_LEDS (LEDS_LED1 | LEDS_LED2 | LEDS_LED3 | LEDS_LED4 | LEDS_LED5) |
| #define | LEDS_LED1 (1 << 4) |
| #define | LEDS_LED2 (1 << 5) |
| #define | LEDS_LED3 (1 << 6) |
| #define | LEDS_LED4 (1 << 7) |
| #define | LEDS_LED5 ((1 << 4) >> LEDS_PORTE_MASK_SHIFT) |
| #define | LEDS_NO_LEDS 0 |
Board specific LED driver header for the Atmel XMEGA B1 Xplained.
| Name | Color | Info | Active Level | Port Pin |
|---|---|---|---|---|
| LEDS_LED1 | Yellow | LED0 LED | High | PORTB.4 |
| LEDS_LED2 | Yellow | LED1 LED | High | PORTB.5 |
| LEDS_LED3 | Yellow | LED2 LED | High | PORTB.6 |
| LEDS_LED4 | Yellow | LED3 LED | High | PORTB.7 |
| LEDS_LED5 | Green | USB LED | Low | PORTE.4 |
LED mask for all the LEDs on the board.
| #define LEDS_LED1 (1 << 4) |
LED mask for the first LED on the board.
| #define LEDS_LED2 (1 << 5) |
LED mask for the second LED on the board.
| #define LEDS_LED3 (1 << 6) |
LED mask for the third LED on the board.
| #define LEDS_LED4 (1 << 7) |
LED mask for the fourth LED on the board.
| #define LEDS_LED5 ((1 << 4) >> LEDS_PORTE_MASK_SHIFT) |
LED mask for the fifth LED on the board.
| #define LEDS_NO_LEDS 0 |
LED mask for none of the board LEDs.