Board specific LED driver header for the Atmel EVK1104. More...
Macros | |
| #define | LEDS_ALL_LEDS (LEDS_LED1 | LEDS_LED2 | LEDS_LED3 | LEDS_LED4) |
| #define | LEDS_LED1 (1UL << 3) |
| #define | LEDS_LED2 (1UL << 5) |
| #define | LEDS_LED3 (1UL << 9) |
| #define | LEDS_LED4 (1UL << 6) |
| #define | LEDS_NO_LEDS 0 |
Board specific LED driver header for the Atmel EVK1104.
| Name | Color | Info | Active Level | Port Pin |
|---|---|---|---|---|
| LEDS_LED1 | Green | LED0 LED | Low | GPIO67 |
| LEDS_LED2 | Green | LED1 LED | Low | GPIO101 |
| LEDS_LED3 | Green | LED2 LED | Low | GPIO102 |
| LEDS_LED4 | Green | LED3 LED | Low | GPIO105 |
LED mask for all the LEDs on the board.
| #define LEDS_LED1 (1UL << 3) |
LED mask for the first LED on the board.
| #define LEDS_LED2 (1UL << 5) |
LED mask for the second LED on the board.
| #define LEDS_LED3 (1UL << 9) |
LED mask for the third LED on the board.
| #define LEDS_LED4 (1UL << 6) |
LED mask for the fourth LED on the board.
| #define LEDS_NO_LEDS 0 |
LED mask for the none of the board LEDs