Board specific LED driver header for the Atmel UC3-A3 Xplained. More...
Macros | |
| #define | LEDS_ALL_LEDS (LEDS_LED1 | LEDS_LED2 | LEDS_LED3 | LEDS_LED4 | LEDS_LED5 | LEDS_LED6) |
| #define | LEDS_LED1 (1UL << 3) |
| #define | LEDS_LED2 (1UL << 9) |
| #define | LEDS_LED3 (1UL << 2) |
| #define | LEDS_LED4 (1UL << 6) |
| #define | LEDS_LED5 (1UL << 18) |
| #define | LEDS_LED6 (1UL << 17) |
| #define | LEDS_NO_LEDS 0 |
Board specific LED driver header for the Atmel UC3-A3 Xplained.
| Name | Color | Info | Active Level | Port Pin |
|---|---|---|---|---|
| LEDS_LED1 | Yellow | LED0 LED | Low | GPIO35 |
| LEDS_LED2 | Yellow | LED1 LED | Low | GPIO73 |
| LEDS_LED3 | Yellow | LED2 LED | Low | GPIO34 |
| LEDS_LED4 | Yellow | LED3 LED | Low | GPIO38 |
| LEDS_LED5 | Green | Status | Low | GPIO50 |
| LEDS_LED6 | Red | Power | High | GPIO49 |
LED mask for all the LEDs on the board.
| #define LEDS_LED1 (1UL << 3) |
LED mask for the first LED on the board.
| #define LEDS_LED2 (1UL << 9) |
LED mask for the second LED on the board.
| #define LEDS_LED3 (1UL << 2) |
LED mask for the third LED on the board.
| #define LEDS_LED4 (1UL << 6) |
LED mask for the fourth LED on the board.
| #define LEDS_LED5 (1UL << 18) |
LED mask for the fifth LED on the board.
| #define LEDS_LED6 (1UL << 17) |
LED mask for the sixth LED on the board.
| #define LEDS_NO_LEDS 0 |
LED mask for the none of the board LEDs