Pipe management definitions for the Atmel AVR32 UC3 architecture.
More...
This module contains functions, macros and enums related to pipe management when in USB Host mode. This module contains the pipe management macros, as well as pipe interrupt and data send/receive functions for various data types.
| #define PIPE_CONTROLPIPE_DEFAULT_SIZE 64 |
Default size of the default control pipe's bank, until altered by the Endpoint0Size value in the device descriptor of the attached device.
| #define PIPE_ERRORFLAG_CRC16 AVR32_USBB_UPERR0_CRC16_MASK |
Mask for Pipe_GetErrorFlags(), indicating that a CRC error occurred in the pipe on the received data.
| #define PIPE_ERRORFLAG_DATAPID AVR32_USBB_UPERR0_DATAPID_MASK |
| #define PIPE_ERRORFLAG_DATATGL AVR32_USBB_UPERR0_DATATGL_MASK |
| #define PIPE_ERRORFLAG_OVERFLOW (AVR32_USBB_UPSTA0_OVERFI_MASK << 8) |
Mask for Pipe_GetErrorFlags(), indicating that an overflow error occurred in the pipe on the received data.
| #define PIPE_ERRORFLAG_PID AVR32_USBB_UPERR0_PID_MASK |
| #define PIPE_ERRORFLAG_TIMEOUT AVR32_USBB_UPERR0_TIMEOUT_MASK |
| #define PIPE_MAX_SIZE 256 |
Size in bytes of the largest pipe bank size possible in the device. Not all banks on each AVR model supports the largest bank size possible on the device; different pipe numbers support different maximum bank sizes. This value reflects the largest possible bank of any pipe on the currently selected UC3 AVR model.
| #define PIPE_TOKEN_IN AVR32_USBB_UPCFG0_PTOKEN_IN |
| #define PIPE_TOKEN_OUT AVR32_USBB_UPCFG0_PTOKEN_OUT |
| #define PIPE_TOKEN_SETUP AVR32_USBB_UPCFG0_PTOKEN_SETUP |
Token mask for Pipe_SetPipeToken() and Pipe_GetPipeToken(). This sets the pipe as a SETUP token (for CONTROL type pipes), which will trigger a control request on the attached device when data is written to the pipe.
| #define PIPE_TOTAL_PIPES 8 |
Total number of pipes (including the default control pipe at address 0) which may be used in the device.
| static void Pipe_ClearError |
( |
void |
| ) |
|
|
inlinestatic |
Clears the error flags for the currently selected pipe.
| bool Pipe_ConfigurePipe |
( |
const uint8_t |
Address, |
|
|
const uint8_t |
Type, |
|
|
const uint8_t |
EndpointAddress, |
|
|
const uint16_t |
Size, |
|
|
const uint8_t |
Banks |
|
) |
| |
Configures the specified pipe address with the given pipe type, endpoint address within the attached device, bank size and number of hardware banks.
A newly configured pipe is frozen by default, and must be unfrozen before use via the Pipe_Unfreeze() before being used. Pipes should be kept frozen unless waiting for data from a device while in IN mode, or sending data to the device in OUT mode. IN type pipes are also automatically configured to accept infinite numbers of IN requests without automatic freezing - this can be overridden by a call to Pipe_SetFiniteINRequests().
- Parameters
-
| [in] | Address | Pipe address to configure. |
| [in] | Type | Type of pipe to configure, an EP_TYPE_* mask. Not all pipe types are available on Low Speed USB devices - refer to the USB 2.0 specification. |
| [in] | EndpointAddress | Endpoint address within the attached device that the pipe should interface to. |
| [in] | Size | Size of the pipe's bank, where packets are stored before they are transmitted to the USB device, or after they have been received from the USB device (depending on the pipe's data direction). The bank size must indicate the maximum packet size that the pipe can handle. |
| [in] | Banks | Number of banks to use for the pipe being configured. |
- Note
- When the
ORDERED_EP_CONFIG compile time option is used, Pipes must be configured in ascending order, or bank corruption will occur.
-
Certain microcontroller model's pipes may have different maximum packet sizes based on the pipe's index - refer to the chosen microcontroller's datasheet to determine the maximum bank size for each pipe.
-
The default control pipe should not be manually configured by the user application, as it is automatically configured by the library internally.
-
This routine will automatically select the specified pipe upon success. Upon failure, the pipe which failed to reconfigure correctly will be selected.
- Returns
- Boolean
true if the configuration succeeded, false otherwise.
| bool Pipe_ConfigurePipeTable |
( |
const USB_Pipe_Table_t *const |
Table, |
|
|
const uint8_t |
Entries |
|
) |
| |
Configures a table of pipe descriptions, in sequence. This function can be used to configure multiple pipes at the same time.
- Note
- Pipe with a zero address will be ignored, thus this function cannot be used to configure the control pipe.
- Parameters
-
| [in] | Table | Pointer to a table of pipe descriptions. |
| [in] | Entries | Number of entries in the pipe table to configure. |
- Returns
- Boolean
true if all pipes configured successfully, false otherwise.
| static void Pipe_DisablePipe |
( |
void |
| ) |
|
|
inlinestatic |
Disables the currently selected pipe so that data cannot be sent and received through it to and from an attached device.
| static void Pipe_EnablePipe |
( |
void |
| ) |
|
|
inlinestatic |
Enables the currently selected pipe so that data can be sent and received through it to and from an attached device.
- Precondition
- The currently selected pipe must first be configured properly via Pipe_ConfigurePipe().
| static void Pipe_Freeze |
( |
void |
| ) |
|
|
inlinestatic |
Freezes the selected pipe, preventing it from communicating with an attached device.
| static uint8_t Pipe_GetBoundEndpointAddress |
( |
void |
| ) |
|
|
inlinestatic |
Retrieves the endpoint address of the endpoint within the attached device that the currently selected pipe is bound to.
- Returns
- Endpoint address the currently selected pipe is bound to.
| static uint8_t Pipe_GetCurrentPipe |
( |
void |
| ) |
|
|
inlinestatic |
Returns the pipe address of the currently selected pipe. This is typically used to save the currently selected pipe number so that it can be restored after another pipe has been manipulated.
- Returns
- Index of the currently selected pipe.
| static uint8_t Pipe_GetErrorFlags |
( |
void |
| ) |
|
|
inlinestatic |
Gets a mask of the hardware error flags which have occurred on the currently selected pipe. This value can then be masked against the PIPE_ERRORFLAG_* masks to determine what error has occurred.
- Returns
- Mask comprising of
PIPE_ERRORFLAG_* bits indicating what error has occurred on the selected pipe.
| static uint8_t Pipe_GetPipeDirection |
( |
void |
| ) |
|
|
inlinestatic |
Determines the currently selected pipe's direction.
- Returns
- The currently selected pipe's direction, as a
PIPE_DIR_* mask.
| static uint8_t Pipe_GetPipeInterrupts |
( |
void |
| ) |
|
|
inlinestatic |
Returns a mask indicating which pipe's interrupt periods have elapsed, indicating that the pipe should be serviced.
- Returns
- Mask whose bits indicate which pipes have interrupted.
| static uint8_t Pipe_GetPipeToken |
( |
void |
| ) |
|
|
inlinestatic |
Gets the current pipe token, indicating the pipe's data direction and type.
- Returns
- The current pipe token, as a
PIPE_TOKEN_* mask.
| static bool Pipe_HasPipeInterrupted |
( |
const uint8_t |
Address | ) |
|
|
inlinestatic |
Determines if the specified pipe address has interrupted (valid only for INTERRUPT type pipes).
- Parameters
-
| [in] | Address | Address of the pipe whose interrupt flag should be tested. |
- Returns
- Boolean
true if the specified pipe has interrupted, false otherwise.
| static bool Pipe_IsConfigured |
( |
void |
| ) |
|
|
inlinestatic |
Determines if the currently selected pipe is configured.
- Returns
- Boolean
true if the selected pipe is configured, false otherwise.
| static bool Pipe_IsEnabled |
( |
void |
| ) |
|
|
inlinestatic |
Determines if the currently selected pipe is enabled, but not necessarily configured.
- Returns
- Boolean
true if the currently selected pipe is enabled, false otherwise.
| bool Pipe_IsEndpointBound |
( |
const uint8_t |
EndpointAddress | ) |
|
Determines if a pipe has been bound to the given device endpoint address. If a pipe which is bound to the given endpoint is found, it is automatically selected.
- Parameters
-
| [in] | EndpointAddress | Address and direction mask of the endpoint within the attached device to check. |
- Returns
- Boolean
true if a pipe bound to the given endpoint address of the specified direction is found, false otherwise.
| static bool Pipe_IsError |
( |
void |
| ) |
|
|
inlinestatic |
Determines if the master pipe error flag is set for the currently selected pipe, indicating that some sort of hardware error has occurred on the pipe.
- See also
- Pipe_GetErrorFlags() macro for information on retrieving the exact error flag.
- Returns
- Boolean
true if an error has occurred on the selected pipe, false otherwise.
| static bool Pipe_IsFrozen |
( |
void |
| ) |
|
|
inlinestatic |
Determines if the currently selected pipe is frozen, and not able to accept data.
- Returns
- Boolean
true if the currently selected pipe is frozen, false otherwise.
| static void Pipe_ResetPipe |
( |
const uint8_t |
Address | ) |
|
|
inlinestatic |
Resets the desired pipe, including the pipe banks and flags.
- Parameters
-
| [in] | Address | Index of the pipe to reset. |
| static void Pipe_SelectPipe |
( |
const uint8_t |
Address | ) |
|
|
inlinestatic |
Selects the given pipe address. Any pipe operations which do not require the pipe address to be indicated will operate on the currently selected pipe.
- Parameters
-
| [in] | Address | Address of the pipe to select. |
| static void Pipe_SetFiniteINRequests |
( |
const uint8_t |
TotalINRequests | ) |
|
|
inlinestatic |
Configures the currently selected pipe to only allow the specified number of IN requests to be accepted by the pipe before it is automatically frozen.
- Parameters
-
| [in] | TotalINRequests | Total number of IN requests that the pipe may receive before freezing. |
| static void Pipe_SetInfiniteINRequests |
( |
void |
| ) |
|
|
inlinestatic |
Configures the currently selected pipe to allow for an unlimited number of IN requests.
| static void Pipe_SetInterruptPeriod |
( |
const uint8_t |
Milliseconds | ) |
|
|
inlinestatic |
Sets the period between interrupts for an INTERRUPT type pipe to a specified number of milliseconds.
- Parameters
-
| [in] | Milliseconds | Number of milliseconds between each pipe poll. |
| static void Pipe_SetPipeToken |
( |
const uint8_t |
Token | ) |
|
|
inlinestatic |
Sets the token for the currently selected pipe to one of the tokens specified by the PIPE_TOKEN_* masks. This can be used on CONTROL type pipes, to allow for bidirectional transfer of data during control requests, or on regular pipes to allow for half-duplex bidirectional data transfer to devices which have two endpoints of opposite direction sharing the same endpoint address within the device.
- Parameters
-
| [in] | Token | New pipe token to set the selected pipe to, as a PIPE_TOKEN_* mask. |
| static void Pipe_Unfreeze |
( |
void |
| ) |
|
|
inlinestatic |
Unfreezes the selected pipe, allowing it to communicate with an attached device.
| uint8_t USB_Host_ControlPipeSize |
Global indicating the maximum packet size of the default control pipe located at address 0 in the device. This value is set to the value indicated in the attached device's device descriptor once the USB interface is initialized into host mode and a device is attached to the USB bus.
- Attention
- This variable should be treated as read-only in the user application, and never manually changed in value.