Pipe data read/write definitions for the Atmel AVR8 architecture. More...
Enumerations | |
| enum | Pipe_WaitUntilReady_ErrorCodes_t { PIPE_READYWAIT_NoError = 0, PIPE_READYWAIT_PipeStalled = 1, PIPE_READYWAIT_DeviceDisconnected = 2, PIPE_READYWAIT_Timeout = 3, PIPE_READYWAIT_NoError = 0, PIPE_READYWAIT_PipeStalled = 1, PIPE_READYWAIT_DeviceDisconnected = 2, PIPE_READYWAIT_Timeout = 3 } |
Functions | |
| static uint16_t | Pipe_BytesInPipe (void) ATTR_WARN_UNUSED_RESULT ATTR_ALWAYS_INLINE |
| uint8_t | Pipe_WaitUntilReady (void) |
Functions, macros, variables, enums and types related to data reading and writing from and to pipes.
Enum for the possible error return codes of the Pipe_WaitUntilReady() function.
| Enumerator | |
|---|---|
| PIPE_READYWAIT_NoError |
Pipe ready for next packet, no error. |
| PIPE_READYWAIT_PipeStalled |
The device stalled the pipe while waiting. |
| PIPE_READYWAIT_DeviceDisconnected |
Device was disconnected from the host while waiting. |
| PIPE_READYWAIT_Timeout |
The device failed to accept or send the next packet within the software timeout period set by the USB_STREAM_TIMEOUT_MS macro. |
| PIPE_READYWAIT_NoError |
Pipe ready for next packet, no error. |
| PIPE_READYWAIT_PipeStalled |
The device stalled the pipe while waiting. |
| PIPE_READYWAIT_DeviceDisconnected |
Device was disconnected from the host while waiting. |
| PIPE_READYWAIT_Timeout |
The device failed to accept or send the next packet within the software timeout period set by the USB_STREAM_TIMEOUT_MS macro. |
|
inlinestatic |
Indicates the number of bytes currently stored in the current pipes's selected bank.
| uint8_t Pipe_WaitUntilReady | ( | void | ) |
Spin-loops until the currently selected non-control pipe is ready for the next packet of data to be read or written to it, aborting in the case of an error condition (such as a timeout or device disconnect).