Pipe data stream transmission and reception management for the Atmel AVR32 UC3 architecture. More...
Stream functions for null data | |
| uint8_t | Pipe_Discard_Stream (uint16_t Length, uint16_t *const BytesProcessed) |
| uint8_t | Pipe_Null_Stream (uint16_t Length, uint16_t *const BytesProcessed) |
Stream functions for RAM source/destination data | |
| uint8_t | Pipe_Write_Stream_LE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Pipe_Write_Stream_BE (const void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Pipe_Read_Stream_LE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
| uint8_t | Pipe_Read_Stream_BE (void *const Buffer, uint16_t Length, uint16_t *const BytesProcessed) ATTR_NON_NULL_PTR_ARG(1) |
Functions, macros, variables, enums and types related to data reading and writing of data streams from and to pipes.
| uint8_t Pipe_Discard_Stream | ( | uint16_t | Length, |
| uint16_t *const | BytesProcessed | ||
| ) |
Reads and discards the given number of bytes from the pipe, discarding fully read packets from the host as needed. The last packet is not automatically discarded once the remaining bytes has been read; the user is responsible for manually discarding the last packet from the device via the Pipe_ClearIN() macro.
If the BytesProcessed parameter is NULL, the entire stream transfer is attempted at once, failing or succeeding as a single unit. If the BytesProcessed parameter points to a valid storage location, the transfer will instead be performed as a series of chunks. Each time the pipe bank becomes empty while there is still data to process (and after the current packet has been acknowledged) the BytesProcessed location will be updated with the total number of bytes processed in the stream, and the function will exit with an error code of PIPE_RWSTREAM_IncompleteTransfer. This allows for any abort checking to be performed in the user code - to continue the transfer, call the function again with identical parameters and it will resume until the BytesProcessed value reaches the total transfer length.
Single Stream Transfer Example:
Partial Stream Transfers Example:
| [in] | Length | Number of bytes to discard via the currently selected pipe. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be processed at once. |
| uint8_t Pipe_Null_Stream | ( | uint16_t | Length, |
| uint16_t *const | BytesProcessed | ||
| ) |
Writes a given number of zeroed bytes to the pipe, sending full pipe packets from the host to the device as needed. The last packet is not automatically sent once the remaining bytes has been written; the user is responsible for manually discarding the last packet from the device via the Pipe_ClearOUT() macro.
If the BytesProcessed parameter is NULL, the entire stream transfer is attempted at once, failing or succeeding as a single unit. If the BytesProcessed parameter points to a valid storage location, the transfer will instead be performed as a series of chunks. Each time the pipe bank becomes full while there is still data to process (and after the current packet transmission has been initiated) the BytesProcessed location will be updated with the total number of bytes processed in the stream, and the function will exit with an error code of PIPE_RWSTREAM_IncompleteTransfer. This allows for any abort checking to be performed in the user code - to continue the transfer, call the function again with identical parameters and it will resume until the BytesProcessed value reaches the total transfer length.
Single Stream Transfer Example:
Partial Stream Transfers Example:
| [in] | Length | Number of zero bytes to write via the currently selected pipe. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be processed at once. |
| uint8_t Pipe_Read_Stream_BE | ( | void *const | Buffer, |
| uint16_t | Length, | ||
| uint16_t *const | BytesProcessed | ||
| ) |
Reads the given number of bytes from the pipe into the given buffer in big endian, sending full packets to the device as needed. The last packet filled is not automatically sent; the user is responsible for manually sending the last written packet to the host via the Pipe_ClearIN() macro. Between each USB packet, the given stream callback function is executed repeatedly until the next packet is ready, allowing for early aborts of stream transfers.
| [out] | Buffer | Pointer to the source data buffer to write to. |
| [in] | Length | Number of bytes to read for the currently selected pipe to read from. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be read at once. |
| uint8_t Pipe_Read_Stream_LE | ( | void *const | Buffer, |
| uint16_t | Length, | ||
| uint16_t *const | BytesProcessed | ||
| ) |
Reads the given number of bytes from the pipe into the given buffer in little endian, sending full packets to the device as needed. The last packet filled is not automatically sent; the user is responsible for manually sending the last written packet to the host via the Pipe_ClearIN() macro. Between each USB packet, the given stream callback function is executed repeatedly until the next packet is ready, allowing for early aborts of stream transfers.
If the BytesProcessed parameter is NULL, the entire stream transfer is attempted at once, failing or succeeding as a single unit. If the BytesProcessed parameter points to a valid storage location, the transfer will instead be performed as a series of chunks. Each time the pipe bank becomes empty while there is still data to process (and after the current packet has been acknowledged) the BytesProcessed location will be updated with the total number of bytes processed in the stream, and the function will exit with an error code of PIPE_RWSTREAM_IncompleteTransfer. This allows for any abort checking to be performed in the user code - to continue the transfer, call the function again with identical parameters and it will resume until the BytesProcessed value reaches the total transfer length.
Single Stream Transfer Example:
Partial Stream Transfers Example:
| [out] | Buffer | Pointer to the source data buffer to write to. |
| [in] | Length | Number of bytes to read for the currently selected pipe to read from. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be read at once. |
| uint8_t Pipe_Write_Stream_BE | ( | const void *const | Buffer, |
| uint16_t | Length, | ||
| uint16_t *const | BytesProcessed | ||
| ) |
Writes the given number of bytes to the pipe from the given buffer in big endian, sending full packets to the device as needed. The last packet filled is not automatically sent; the user is responsible for manually sending the last written packet to the host via the Pipe_ClearOUT() macro. Between each USB packet, the given stream callback function is executed repeatedly until the next packet is ready, allowing for early aborts of stream transfers.
| [in] | Buffer | Pointer to the source data buffer to read from. |
| [in] | Length | Number of bytes to read for the currently selected pipe into the buffer. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be written at once. |
| uint8_t Pipe_Write_Stream_LE | ( | const void *const | Buffer, |
| uint16_t | Length, | ||
| uint16_t *const | BytesProcessed | ||
| ) |
Writes the given number of bytes to the pipe from the given buffer in little endian, sending full packets to the device as needed. The last packet filled is not automatically sent; the user is responsible for manually sending the last written packet to the host via the Pipe_ClearOUT() macro. Between each USB packet, the given stream callback function is executed repeatedly until the next packet is ready, allowing for early aborts of stream transfers.
If the BytesProcessed parameter is NULL, the entire stream transfer is attempted at once, failing or succeeding as a single unit. If the BytesProcessed parameter points to a valid storage location, the transfer will instead be performed as a series of chunks. Each time the pipe bank becomes full while there is still data to process (and after the current packet transmission has been initiated) the BytesProcessed location will be updated with the total number of bytes processed in the stream, and the function will exit with an error code of PIPE_RWSTREAM_IncompleteTransfer. This allows for any abort checking to be performed in the user code - to continue the transfer, call the function again with identical parameters and it will resume until the BytesProcessed value reaches the total transfer length.
Single Stream Transfer Example:
Partial Stream Transfers Example:
| [in] | Buffer | Pointer to the source data buffer to read from. |
| [in] | Length | Number of bytes to read for the currently selected pipe into the buffer. |
| [in] | BytesProcessed | Pointer to a location where the total number of bytes already processed should updated, NULL if the entire stream should be written at once. |