Interrupt Controller Driver for the AVR32 UC3 microcontrollers.
More...
Module Source Dependencies
The following files must be built with any user project that uses this module:
- LUFA/Platform/UC3/InterruptManagement.c (Makefile source module name: LUFA_SRC_PLATFORM)
- LUFA/Platform/UC3/Exception.S (Makefile source module name: LUFA_SRC_PLATFORM)
Module Description
Interrupt controller driver for the AVR32 UC3 microcontrollers, for the configuration of interrupt handlers within the device.
Usage Example:
ISR(USB_Group_IRQ_Handler)
{
}
void main(void)
{
}
| #define INTC_IRQ_GROUP |
( |
|
IRQIndex | ) |
(IRQIndex / 32) |
Converts a given interrupt index into its associated interrupt group.
- Parameters
-
| [in] | IRQIndex | Index of the interrupt request to convert. |
- Returns
- Interrupt group number associated with the interrupt index.
| #define INTC_IRQ_LINE |
( |
|
IRQIndex | ) |
(IRQIndex % 32) |
Converts a given interrupt index into its associated interrupt line.
- Parameters
-
| [in] | IRQIndex | Index of the interrupt request to convert. |
- Returns
- Interrupt line number associated with the interrupt index.
| static uint_reg_t INTC_GetGroupInterrupts |
( |
const uint16_t |
GroupNumber | ) |
|
|
inlinestatic |
Retrieves the pending interrupts for a given interrupt group. The result of this function should be masked against interrupt request indexes converted to a request line number via the INTC_IRQ_LINE() macro. To obtain the group number of a given interrupt request, use the INTC_IRQ_GROUP() macro.
- Parameters
-
| [in] | GroupNumber | Group number of the interrupt group to check. |
- Returns
- Mask of pending interrupt lines for the given interrupt group.
| InterruptHandlerPtr_t INTC_GetInterruptHandler |
( |
const uint_reg_t |
InterruptLevel | ) |
|
Retrieves the associated interrupt handler for the interrupt group currently being fired. This is called directly from the exception handler routine before dispatching to the ISR.
- Parameters
-
| [in] | InterruptLevel | Priority level of the interrupt. |
- Returns
- Pointer to the associated interrupt handler function, or NULL if no handler set.
Initializes the interrupt controller ready to handle interrupts. This must be called at the start of the user program before any interrupts are registered or enabled.
| static void INTC_RegisterGroupHandler |
( |
const uint16_t |
GroupNumber, |
|
|
const uint8_t |
InterruptLevel, |
|
|
const InterruptHandlerPtr_t |
Handler |
|
) |
| |
|
inlinestatic |
Registers a handler for a given interrupt group. On the AVR32 UC3 devices, interrupts are grouped by peripheral. To save on SRAM used, a single ISR handles all interrupt lines within a single group - to determine the exact line that has interrupted within the group ISR handler, use INTC_GetGroupInterrupts().
If multiple interrupts with the same group are registered, the last registered handler will become the handler called for interrupts raised within that group.
To obtain the group number of a specific interrupt index, use the INTC_IRQ_GROUP() macro.
- Parameters
-
| [in] | GroupNumber | Group number of the interrupt group to register a handler for. |
| [in] | InterruptLevel | Priority level for the specified interrupt, a AVR32_INTC_INT* mask. |
| [in] | Handler | Address of the ISR handler for the interrupt group. |