Hardware Serial Peripheral Interface driver. More...
Modules | |
| SPI Peripheral Driver (AVR8) | |
| SPI Peripheral Driver (XMEGA) | |
The following files must be built with any user project that uses this module:
Hardware SPI driver. This module provides an easy to use driver for the setup and transfer of data over the selected architecture and microcontroller model's SPI port.