Hardware SPI Master Mode Serial USART driver. More...
Modules | |
| Master SPI Mode Serial USART Peripheral Driver (AVR8) | |
| Master SPI Mode Serial USART Peripheral Driver (XMEGA) | |
The following files must be built with any user project that uses this module:
Hardware SPI Master Mode serial USART driver. This module provides an easy to use driver for the setup and transfer of data over the selected architecture and microcontroller model's USART port, using a SPI framing format.