Hardware Two Wire Interface (I2C) driver. More...
Modules | |
| TWI Peripheral Driver (AVR8) | |
| TWI Peripheral Driver (XMEGA) | |
The following files must be built with any user project that uses this module:
Hardware TWI driver. This module provides an easy to use driver for the setup and transfer of data over the selected architecture and microcontroller model's TWI bus port.