Macros | |
| #define | TWI_ADDRESS_READ 0x01 |
| #define | TWI_ADDRESS_WRITE 0x00 |
| #define | TWI_BIT_PRESCALE_1 ((0 << TWPS1) | (0 << TWPS0)) |
| #define | TWI_BIT_PRESCALE_16 ((1 << TWPS1) | (0 << TWPS0)) |
| #define | TWI_BIT_PRESCALE_4 ((0 << TWPS1) | (1 << TWPS0)) |
| #define | TWI_BIT_PRESCALE_64 ((1 << TWPS1) | (1 << TWPS0)) |
| #define | TWI_BITLENGTH_FROM_FREQ(Prescale, Frequency) ((((F_CPU / (Prescale)) / (Frequency)) - 16) / 2) |
| #define | TWI_DEVICE_ADDRESS_MASK 0xFE |
Enumerations | |
| enum | TWI_ErrorCodes_t { TWI_ERROR_NoError = 0, TWI_ERROR_BusFault = 1, TWI_ERROR_BusCaptureTimeout = 2, TWI_ERROR_SlaveResponseTimeout = 3, TWI_ERROR_SlaveNotReady = 4, TWI_ERROR_SlaveNAK = 5, TWI_ERROR_NoError = 0, TWI_ERROR_BusFault = 1, TWI_ERROR_BusCaptureTimeout = 2, TWI_ERROR_SlaveResponseTimeout = 3, TWI_ERROR_SlaveNotReady = 4, TWI_ERROR_SlaveNAK = 5 } |
Functions | |
| static void | TWI_Disable (void) ATTR_ALWAYS_INLINE |
| static void | TWI_Init (const uint8_t Prescale, const uint8_t BitLength) ATTR_ALWAYS_INLINE |
| uint8_t | TWI_ReadPacket (const uint8_t SlaveAddress, const uint8_t TimeoutMS, const uint8_t *InternalAddress, uint8_t InternalAddressLen, uint8_t *Buffer, uint8_t Length) ATTR_NON_NULL_PTR_ARG(3) |
| bool | TWI_ReceiveByte (uint8_t *const Byte, const bool LastByte) ATTR_NON_NULL_PTR_ARG(1) |
| bool | TWI_SendByte (const uint8_t Byte) |
| uint8_t | TWI_StartTransmission (const uint8_t SlaveAddress, const uint8_t TimeoutMS) |
| static void | TWI_StopTransmission (void) ATTR_ALWAYS_INLINE |
| uint8_t | TWI_WritePacket (const uint8_t SlaveAddress, const uint8_t TimeoutMS, const uint8_t *InternalAddress, uint8_t InternalAddressLen, const uint8_t *Buffer, uint8_t Length) ATTR_NON_NULL_PTR_ARG(3) |
Master mode TWI driver for the 8-bit AVR microcontrollers which contain a hardware TWI module.
The following snippet is an example of how this module may be used within a typical application.
Low Level API Example:
High Level API Example:
| #define TWI_ADDRESS_READ 0x01 |
TWI slave device address mask for a read session. Mask with a slave device base address to obtain the correct TWI bus address for the slave device when reading data from it.
| #define TWI_ADDRESS_WRITE 0x00 |
TWI slave device address mask for a write session. Mask with a slave device base address to obtain the correct TWI bus address for the slave device when writing data to it.
| #define TWI_BIT_PRESCALE_1 ((0 << TWPS1) | (0 << TWPS0)) |
Bit length prescaler for TWI_Init(). This mask multiplies the TWI bit length prescaler by 1.
| #define TWI_BIT_PRESCALE_16 ((1 << TWPS1) | (0 << TWPS0)) |
Bit length prescaler for TWI_Init(). This mask multiplies the TWI bit length prescaler by 16.
| #define TWI_BIT_PRESCALE_4 ((0 << TWPS1) | (1 << TWPS0)) |
Bit length prescaler for TWI_Init(). This mask multiplies the TWI bit length prescaler by 4.
| #define TWI_BIT_PRESCALE_64 ((1 << TWPS1) | (1 << TWPS0)) |
Bit length prescaler for TWI_Init(). This mask multiplies the TWI bit length prescaler by 64.
| #define TWI_BITLENGTH_FROM_FREQ | ( | Prescale, | |
| Frequency | |||
| ) | ((((F_CPU / (Prescale)) / (Frequency)) - 16) / 2) |
Calculates the length of each bit on the TWI bus for a given target frequency. This may be used with the TWI_Init() function to convert a bus frequency to a number of clocks for the BitLength parameter.
| [in] | Prescale | Prescaler set on the TWI bus. |
| [in] | Frequency | Desired TWI bus frequency in Hz. |
| #define TWI_DEVICE_ADDRESS_MASK 0xFE |
Mask to retrieve the base address for a TWI device, which can then be ORed with TWI_ADDRESS_READ or TWI_ADDRESS_WRITE to obtain the device's read and write address respectively.
| enum TWI_ErrorCodes_t |
Enum for the possible return codes of the TWI transfer start routine and other dependant TWI functions.
|
inlinestatic |
Turns off the TWI driver hardware. If this is called, any further TWI operations will require a call to TWI_Init() before the TWI can be used again.
|
inlinestatic |
Initializes the TWI hardware into master mode, ready for data transmission and reception. This must be before any other TWI operations.
The generated SCL frequency will be according to the formula
F_CPU / (16 + 2 * BitLength + 4 ^ Prescale)
.
BitLength parameter should not be set below 10 or invalid bus conditions may occur, as indicated in the AVR8 microcontroller datasheet.| [in] | Prescale | Prescaler to use when determining the bus frequency, a TWI_BIT_PRESCALE_* value. |
| [in] | BitLength | Length of the bits sent on the bus. |
| uint8_t TWI_ReadPacket | ( | const uint8_t | SlaveAddress, |
| const uint8_t | TimeoutMS, | ||
| const uint8_t * | InternalAddress, | ||
| uint8_t | InternalAddressLen, | ||
| uint8_t * | Buffer, | ||
| uint8_t | Length | ||
| ) |
High level function to perform a complete packet transfer over the TWI bus to the specified device.
| [in] | SlaveAddress | Base address of the TWI slave device to communicate with. |
| [in] | TimeoutMS | Timeout for bus capture and slave START ACK, in milliseconds. |
| [in] | InternalAddress | Pointer to a location where the internal slave read start address is stored. |
| [in] | InternalAddressLen | Size of the internal device address, in bytes. |
| [in] | Buffer | Pointer to a buffer where the read packet data is to be stored. |
| [in] | Length | Size of the packet to read, in bytes. |
| bool TWI_ReceiveByte | ( | uint8_t *const | Byte, |
| const bool | LastByte | ||
| ) |
Receives a byte from the currently addressed device on the TWI bus.
| [in] | Byte | Location where the read byte is to be stored. |
| [in] | LastByte | Indicates if the byte should be ACKed if false, NAKed if true. |
true if the byte reception successfully completed, false otherwise. | bool TWI_SendByte | ( | const uint8_t | Byte | ) |
Sends a byte to the currently addressed device on the TWI bus.
| [in] | Byte | Byte to send to the currently addressed device |
true if the recipient ACKed the byte, false otherwise | uint8_t TWI_StartTransmission | ( | const uint8_t | SlaveAddress, |
| const uint8_t | TimeoutMS | ||
| ) |
Begins a master mode TWI bus communication with the given slave device address.
| [in] | SlaveAddress | Address of the slave TWI device to communicate with. |
| [in] | TimeoutMS | Timeout period within which the slave must respond, in milliseconds. |
|
inlinestatic |
Sends a TWI STOP onto the TWI bus, terminating communication with the currently addressed device.
| uint8_t TWI_WritePacket | ( | const uint8_t | SlaveAddress, |
| const uint8_t | TimeoutMS, | ||
| const uint8_t * | InternalAddress, | ||
| uint8_t | InternalAddressLen, | ||
| const uint8_t * | Buffer, | ||
| uint8_t | Length | ||
| ) |
High level function to perform a complete packet transfer over the TWI bus from the specified device.
| [in] | SlaveAddress | Base address of the TWI slave device to communicate with |
| [in] | TimeoutMS | Timeout for bus capture and slave START ACK, in milliseconds |
| [in] | InternalAddress | Pointer to a location where the internal slave write start address is stored |
| [in] | InternalAddressLen | Size of the internal device address, in bytes |
| [in] | Buffer | Pointer to a buffer where the packet data to send is stored |
| [in] | Length | Size of the packet to send, in bytes |