USB Controller definitions for the AVR32 UC3 microcontrollers.
More...
Functions, macros, variables, enums and types related to the setup and management of the USB interface.
| #define USB_OPT_GCLK_CHANNEL_0 (1 << 3) |
Selects PLL or External Oscillator 0 as the USB Generic Clock source module input clock.
| #define USB_OPT_GCLK_CHANNEL_1 (0 << 3) |
Selects PLL or External Oscillator 1 as the USB Generic Clock source module input clock.
| #define USB_OPT_GCLK_SRC_OSC (1 << 2) |
Selects one of the system's main clock oscillators as the input clock to the USB Generic Clock source generation module. This indicates that an external oscillator should be used directly instead of an internal PLL clock source.
| #define USB_OPT_GCLK_SRC_PLL (0 << 2) |
Selects one of the system's PLL oscillators as the input clock to the USB Generic Clock source generation module. This indicates that one of the device's PLL outputs should be used instead of an external oscillator source.
| #define USB_STREAM_TIMEOUT_MS 100 |
Constant for the maximum software timeout period of the USB data stream transfer functions (both control and standard) when in either device or host mode. If the next packet of a stream is not received or acknowledged within this time period, the stream function will fail.
This value may be overridden in the user project makefile as the value of the USB_STREAM_TIMEOUT_MS token, and passed to the compiler using the -D switch.
| static void USB_Attach |
( |
void |
| ) |
|
|
inlinestatic |
Attaches the device to the USB bus. This announces the device's presence to any attached USB host, starting the enumeration process. If no host is present, attaching the device will allow for enumeration once a host is connected to the device.
This is inexplicably also required for proper operation while in host mode, to enable the attachment of a device to the host. This is despite the bit being located in the device-mode register and despite the datasheet making no mention of its requirement in host mode.
| static void USB_Detach |
( |
void |
| ) |
|
|
inlinestatic |
Detaches the device from the USB bus. This has the effect of removing the device from any attached host, ceasing USB communications. If no host is present, this prevents any host from enumerating the device once attached until USB_Attach() is called.
| void USB_Disable |
( |
void |
| ) |
|
Shuts down the USB interface. This turns off the USB interface after deallocating all USB FIFO memory, endpoints and pipes. When turned off, no USB functionality can be used until the interface is restarted with the USB_Init() function.
| void USB_Init |
( |
const uint8_t |
Mode, |
|
|
const uint8_t |
Options |
|
) |
| |
Main function to initialize and start the USB interface. Once active, the USB interface will allow for device connection to a host when in device mode, or for device enumeration while in host mode.
As the USB library relies on interrupts for the device and host mode enumeration processes, the user must enable global interrupts before or shortly after this function is called. In device mode, interrupts must be enabled within 500ms of this function being called to ensure that the host does not time out whilst enumerating the device. In host mode, interrupts may be enabled at the application's leisure however enumeration will not begin of an attached device until after this has occurred.
Calling this function when the USB interface is already initialized will cause a complete USB interface reset and re-enumeration.
- Parameters
-
| [in] | Mode | Mask indicating what mode the USB interface is to be initialized to, a value from the USB_Modes_t enum. |
- Note
- This parameter does not exist on devices with only one supported USB mode (device or host).
- Parameters
-
| [in] | Options | Mask indicating the options which should be used when initializing the USB interface to control the USB interface's behavior. This should be comprised of a USB_OPT_REG_* mask to control the regulator, a USB_OPT_*_PLL mask to control the PLL, and a USB_DEVICE_OPT_* mask (when the device mode is enabled) to set the device mode speed. |
- Note
- To reduce the FLASH requirements of the library if only device or host mode is required, the mode can be statically set in the project makefile by defining the token
USB_DEVICE_ONLY (for device mode) or USB_HOST_ONLY (for host mode), passing the token to the compiler via the -D switch. If the mode is statically set, this parameter does not exist in the function prototype.
-
To reduce the FLASH requirements of the library if only fixed settings are required, the options may be set statically in the same manner as the mode (see the Mode parameter of this function). To statically set the USB options, pass in the
USE_STATIC_OPTIONS token, defined to the appropriate options masks. When the options are statically set, this parameter does not exist in the function prototype.
- See also
- Device Management for the
USB_DEVICE_OPT_* masks.
| void USB_ResetInterface |
( |
void |
| ) |
|
Resets the interface, when already initialized. This will re-enumerate the device if already connected to a host, or re-enumerate an already attached device when in host mode.
| static bool USB_VBUS_GetStatus |
( |
void |
| ) |
|
|
inlinestatic |
Determines if the VBUS line is currently high (i.e. the USB host is supplying power).
- Returns
- Boolean
true if the VBUS line is currently detecting power from a host, false otherwise.
| volatile uint8_t USB_CurrentMode |
Indicates the mode that the USB interface is currently initialized to, a value from the USB_Modes_t enum.
- Attention
- This variable should be treated as read-only in the user application, and never manually changed in value.
- Note
- When the controller is initialized into UID auto-detection mode, this variable will hold the currently selected USB mode (i.e. USB_MODE_Device or USB_MODE_Host). If the controller is fixed into a specific mode (either through the
USB_DEVICE_ONLY or USB_HOST_ONLY compile time options, or a limitation of the USB controller in the chosen device model) this will evaluate to a constant of the appropriate value and will never evaluate to USB_MODE_None even when the USB interface is not initialized.
| volatile uint8_t USB_Options |
Indicates the current USB options that the USB interface was initialized with when USB_Init() was called. This value will be one of the USB_MODE_* masks defined elsewhere in this module.
- Attention
- This variable should be treated as read-only in the user application, and never manually changed in value.