HID Parser Report Item Min/Max Structure. More...
#include <HIDParser.h>
Data Fields | |
| uint32_t | Maximum |
| uint32_t | Minimum |
Type define for an attribute with both minimum and maximum values (e.g. Logical Min/Max).
| uint32_t HID_MinMax_t::Maximum |
Maximum value for the attribute.
| uint32_t HID_MinMax_t::Minimum |
Minimum value for the attribute.