HID Parser Report Item Attributes Structure. More...
#include <HIDParser.h>
Data Fields | |
| uint8_t | BitSize |
| HID_MinMax_t | Logical |
| HID_MinMax_t | Physical |
| HID_Unit_t | Unit |
| HID_Usage_t | Usage |
Type define for all the data attributes of a report item, except flags.
| uint8_t HID_ReportItem_Attributes_t::BitSize |
Size in bits of the report item's data.
| HID_MinMax_t HID_ReportItem_Attributes_t::Logical |
Logical minimum and maximum of the report item.
| HID_MinMax_t HID_ReportItem_Attributes_t::Physical |
Physical minimum and maximum of the report item.
| HID_Unit_t HID_ReportItem_Attributes_t::Unit |
Unit type and exponent of the report item.
| HID_Usage_t HID_ReportItem_Attributes_t::Usage |
Usage of the report item.