RNDIS OID Property Set Complete Message Structure. More...
#include <RNDISClassCommon.h>
Data Fields | |
| uint32_t | MessageLength |
| uint32_t | MessageType |
| uint32_t | RequestId |
| uint32_t | Status |
Type define for a RNDIS OID Property Set Complete response message.
| uint32_t RNDIS_Set_Complete_t::MessageLength |
| uint32_t RNDIS_Set_Complete_t::MessageType |
| uint32_t RNDIS_Set_Complete_t::RequestId |
| uint32_t RNDIS_Set_Complete_t::Status |