[2009.11.03 15:46:15] [0000m.01s.218ms] [0] WELCOME
[2009.11.03 15:46:15] [0000m.01s.218ms] [1] iCDB Database ver.1.006, h6u2+m36XhxpX86jIwEfuw, build:351731 created 2009-06-29 11:54:20, sources stamp:h6u2+m36XhxpX86jIwEfuw
[2009.11.03 15:46:15] [0000m.01s.218ms] [1] Copyright 2009 Mentor Graphics Corporation. All Rights Reserved.
[2009.11.03 15:46:15] [0000m.01s.218ms] [1] GBS Install Id [10807], Flow Id [PADS9.0.1], Full Flow Name[PADS9.0.1], Exact Access Date[Apr 1 2009]
[2009.11.03 15:46:15] [0000m.01s.218ms] [1] Machine [BILLP-LT]  User [bill]  PID [5968]
[2009.11.03 15:46:15] [0000m.01s.218ms] [1] Operating system [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2009.11.03 15:46:15] [0000m.01s.249ms] [1] WDIR [C:\PADS Projects\iCDB]
[2009.11.03 15:46:15] [0000m.01s.249ms] [1] SDD_HOME [C:\MentorGraphics\9.0.1PADS\SDD_HOME]
[2009.11.03 15:46:15] [0000m.01s.249ms] [1] SDD_PLATFORM [win32]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] WARNING: Database [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER\EM35X_MASTER\database\icdb.dat] was manually copied
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Last database open information:
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Time:             [2009-10-29 12.22.52]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Location:         [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER\EM35X_MASTER\database\icdb.dat]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Machine:          [BILLP-LT]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] User:             [bill]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] PID:              [4256]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Application:      [iCDB Server]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Operating system: [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] WARNING: Regenerating database GUID
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Previous database GUID [80fa-f4f3-3e97-f5b4-f481-6da3-5816-da40-65fb-9507-2670-ec6f]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] Current database GUID  [614a-f6d3-2858-8359-7969-0fab-9690-fa40-aa16-4474-158c-ceed]
[2009.11.03 15:46:15] [0000m.01s.249ms] [3] DONE
