[2010.03.11 15:47:02] [0000m.13s.945ms] [0] WELCOME
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] iCDB Database ver.1.008, BlXepQFaxfIDI0z5wT7VyA, build:381372 created 2009-12-16 09:54:59, sources stamp:BlXepQFaxfIDI0z5wT7VyA
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] Copyright 2009 Mentor Graphics Corporation. All Rights Reserved.
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] Base flow version [2007.8]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] GBS Install Id [12962], Flow Id [PADS9.1], Full Flow Name[PADS9.1], Exact Access Date[Nov 1 2009]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] Machine [BILLP-LT]  User [bill]  PID [3528]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] Operating system [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] Current working dir [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03102010]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] PATH [C:\MentorGraphics\9.1PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\lib;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;c:\Program Files\ActivIdentity\ActivClient\;c:\Program Files\Hewlett-Packard\IAM\bin;C:\Program Files\ATI Technologies\Fire GL 3D Studio Max;C:\Program Files\ATI Technologies\ATI.ACE\Core-Static;C:\Program Files\Perforce;C:\MENTOR~1\LICENS~1;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\lib;]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] WDIR [C:\PADS Projects\iCDB]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] SDD_HOME [C:\MentorGraphics\9.1PADS\SDD_HOME]
[2010.03.11 15:47:02] [0000m.13s.945ms] [1] SDD_PLATFORM [win32]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] WARNING: Database [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03102010\database\icdb.dat] was manually copied
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] File change time:        [2010-03-10 13.25.58]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] File modification time:  [2010-03-11 11.41.48]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Last change time:        [2010-03-10 13.25.58]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Last database open information:
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Time:             [2010-03-10 13.26.00]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Location:         [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03102010\database\icdb.dat]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Machine:          [BILLP-LT]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] User:             [bill]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] PID:              [4844]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Application:      [iCDB Server]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Operating system: [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] WARNING: Regenerating database GUID
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Previous database GUID [8f6a-4b75-f412-8cd3-3d60-f8b7-d60f-8b40-7a06-84e0-718c-ceed]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] Current database GUID  [cf89-5270-2cd1-4b43-6c65-99ba-c659-9b40-6036-44c3-258c-ceed]
[2010.03.11 15:47:02] [0000m.13s.945ms] [3] DONE
