[2010.03.14 09:39:41] [0000m.24s.625ms] [0] WELCOME
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] iCDB Database ver.1.008, BlXepQFaxfIDI0z5wT7VyA, build:381372 created 2009-12-16 09:54:59, sources stamp:BlXepQFaxfIDI0z5wT7VyA
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] Copyright 2009 Mentor Graphics Corporation. All Rights Reserved.
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] Base flow version [2007.8]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] GBS Install Id [12962], Flow Id [PADS9.1], Full Flow Name[PADS9.1], Exact Access Date[Nov 1 2009]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] Machine [BILLP-LT]  User [bill]  PID [5476]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] Operating system [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] Current working dir [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03122010]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] PATH [C:\MentorGraphics\9.1PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\lib;C:\WINDOWS\system32;C:\WINDOWS;C:\WINDOWS\System32\Wbem;c:\Program Files\ActivIdentity\ActivClient\;c:\Program Files\Hewlett-Packard\IAM\bin;C:\Program Files\ATI Technologies\Fire GL 3D Studio Max;C:\Program Files\ATI Technologies\ATI.ACE\Core-Static;C:\Program Files\Perforce;C:\MENTOR~1\LICENS~1;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\lib;]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] WDIR [C:\PADS Projects\iCDB]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] SDD_HOME [C:\MentorGraphics\9.1PADS\SDD_HOME]
[2010.03.14 09:39:41] [0000m.24s.640ms] [1] SDD_PLATFORM [win32]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] WARNING: Database [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03122010\database\icdb.dat] was manually copied
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] File change time:        [2010-03-12 17.53.17]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] File modification time:  [2010-03-12 17.53.17]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Last change time:        [2010-03-12 16.53.17]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Last database open information:
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Time:             [2010-03-12 15.56.15]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Location:         [C:\Perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\Old\EM35X_MASTER_03122010\database\icdb.dat]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Machine:          [BILLP-LT]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] User:             [bill]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] PID:              [4524]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Application:      [iCDB Server]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Operating system: [Microsoft Windows XP Professional Service Pack 3 (build 2600)]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] WARNING: Regenerating database GUID
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Previous database GUID [3da4-9d2b-b243-347e-e4e9-a9b2-5e9a-9b40-dc0f-3ebd-9e19-4b0b]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] Current database GUID  [c691-7118-6d73-239e-d17e-c9b1-27ec-9b40-588f-be8a-1b19-4b0b]
[2010.03.14 09:39:41] [0000m.24s.640ms] [3] DONE
