[2010.05.14 13:56:01] [0000m.51s.827ms] [0] WELCOME
[2010.05.14 13:56:01] [0000m.51s.827ms] [1] iCDB Database ver.1.008, eJF/1VH8W4qkJ6hD+cPf6w, build:392469 created 2010-03-19 09:45:27, sources stamp:eJF/1VH8W4qkJ6hD+cPf6w
[2010.05.14 13:56:01] [0000m.51s.828ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.05.14 13:56:01] [0000m.51s.828ms] [1] Base flow version [2007.8]
[2010.05.14 13:56:01] [0000m.51s.828ms] [1] GBS Install Id [12962], Flow Id [PADS9.1], Full Flow Name[PADS9.1], Exact Access Date[Nov 1 2009]
[2010.05.14 13:56:01] [0000m.51s.828ms] [1] Machine [nkalita-LT]  User [nkalita]  PID [2136]
[2010.05.14 13:56:01] [0000m.51s.828ms] [1] Operating system [Microsoft  (build 7600)]
[2010.05.14 13:56:01] [0000m.51s.829ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER]
[2010.05.14 13:56:01] [0000m.51s.829ms] [1] PATH [C:\MentorGraphics\9.1PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.1PADS\SDD_HOME\common\win32\lib;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Agilent\IO Libraries Suite\bin;C:\Program Files\IVI Foundation\VISA\WinNT\agvisa;C:\Program Files\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\VISA\WinNT\Bin\;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.1PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.1PADS\MGC_HOME.ixn\lib;C:\Program Files\Perforce;C:\Windows\System32;C:\Python26;C:\Python26\DLLs;C:\Python26\Scripts;C:\Python26\Lib\site-packages\PyQt4;C:\Python26\gnuplot\bin;C:\Python26\Lib\site-packages\vtk;C:\Python26\OpenCV\bin;C:\Program Files\pythonxy\console;C:\Program Files\pythonxy\SciTE-2.11;C:\Program Files\pythonxy\mingw\bin;C:\Program Files\pythonxy\swig;C:\Program Files\pythonxy\gettext\bin]
[2010.05.14 13:56:01] [0000m.51s.830ms] [1] WDIR [C:\PADS Projects\iCDB]
[2010.05.14 13:56:01] [0000m.51s.830ms] [1] SDD_HOME [C:\MentorGraphics\9.1PADS\SDD_HOME]
[2010.05.14 13:56:01] [0000m.51s.830ms] [1] SDD_PLATFORM [win32]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] WARNING: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER\database\icdb.dat] was manually copied
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] File change time:        [2010-05-14 13.02.14]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] File modification time:  [2010-05-14 13.46.04]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Last change time:        [2010-05-14 13.02.14]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Last database open information:
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Time:             [2010-05-14 13.02.29]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Location:         [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER\database\icdb.dat]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Machine:          [nkalita-LT]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] User:             [nkalita]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] PID:              [7200]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Application:      [iCDB Server]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Operating system: [Microsoft  (build 7600)]
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] WARNING: Regenerating database GUID
[2010.05.14 13:56:01] [0000m.51s.830ms] [3] Previous database GUID [360e-0b35-a8b7-a60e-9e2e-2ebd-e2e2-eb40-aa36-44e3-358c-ceed]
[2010.05.14 13:56:01] [0000m.51s.831ms] [3] Current database GUID  [9f6d-9567-b545-6b3e-1be8-deb5-be8d-eb40-779d-95a5-33f0-208b]
[2010.05.14 13:56:01] [0000m.51s.831ms] [3] DONE
