[2010.08.18 10:01:49] [0000m.24s.893ms] [0] WELCOME
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] iCDB Database ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Base flow version [7.9]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Machine [BPaull-LT]  User [bill]  PID [5544]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Operating system [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\Program Files\Ember\xIDE_EM250\SIF\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Program Files\Ember\ISA3 Utilities\bin;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\ThinkPad\Bluetooth Software\;C:\Program Files\Common Files\Lenovo;C:\Program Files\Common Files\Ulead Systems\MPEG;C:\Program Files\Lenovo\Access Connections\;C:\Program Files\Lenovo\Client Security Solution;C:\Program Files\Perforce;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Cadence\PSD_14.2\tools\Capture;C:\Cadence\PSD_14.2\tools\bin;C:\Cadence\PSD_14.2\tools\jre\bin;C:\Cadence\PSD_14.2\tools\fet\bin;C:\Program Files\Intel\WiFi\bin\;C:\Program Files\Common Files\Intel\WirelessCommon\;C:\Program Files\QuickTime\QTSystem\;C:\Program Files\Perforce\Server;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\SAM-BA v2.8;C:\Program Files\ATMEL Corporation\AT91-ISP v1.12\Library\]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] SDD_PLATFORM [win32]
[2010.08.18 10:01:49] [0000m.24s.940ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] WARNING: Database [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\icdb.dat] was manually copied
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] File change time:        [2010-08-18 09.27.17]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] File modification time:  [2010-08-18 09.53.07]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Last change time:        [2010-08-18 09.27.17]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Last database open information:
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Time:             [2010-08-18 09.27.18]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Location:         [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic\EM35X_MASTER_08172010\database\icdb.dat]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Machine:          [BPaull-LT]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] User:             [bill]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] PID:              [4420]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Application:      [iCDB Server]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Operating system: [Microsoft Windows 7 Business Edition, 32-bit (build 7600)]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] WARNING: Regenerating database GUID
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Previous database GUID [2730-edf7-ab29-2e30-8522-e3cc-522e-3c40-de5f-8f20-ef70-698a]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] Current database GUID  [744e-b1e0-813e-890a-dc7e-b6c1-d7eb-6c40-1630-9fa0-601d-598a]
[2010.08.18 10:01:49] [0000m.24s.940ms] [3] DONE
