---------------------------------------------------------- Silicon Labs .HEX to .SVF Conversion Utility Release Notes Version 1.31 Copyright 2012, Silicon Laboratories ---------------------------------------------------------- Known Issues ------------ None Release Dates ------------- Version 1.31 - July 17, 2012 Version 1.3 - July 13, 2012 Version 1.22 - September 28, 2009 Version 1.21 - September 30, 2008 Revision History ---------------- Version 1.31 New Features/Enhancements ------------------------- None Corrections ----------- - Added address setup when necessary and skipping 0xFF verification. - Added new check boxes to save/restore configuration file. Version 1.3 New Features/Enhancements ------------------------- - Separated Read Verify opertaion from Write operations and split into Main/Scratchpad options. - Added "Skip 0xFF During Verify" option. - Separated Write Lock and Read Lock operations from device write. Corrections ----------- - Fixed background color in main window controls. Version 1.22 New Features/Enhancements ------------------------- None Corrections ----------- Removed "0x" designators in files "Init2.cfg", "Init3.cfg", and "Init4.cfg" These cause problems with some JTAG programmers. Version 1.21 New Features/Enhancements ------------------------- - Added Filters for file types (*.HEX and *.SVF) Corrections ----------- None Version 1.2 (pre-release) New Features/Enhancements ------------------------- - Utility now saves configuration file on exit, which makes all parameters persistent upon close and re-open of the program. - Moved header/trailer info to a new form, and added button to access form. - Expanded the user's ability to customize the header/trailer information by allowing them to input TDI, TDO, MASK, and SMASK values for the HDR, HIR, TDR, and TIR fields. Corrections ----------- None Version 1.1 (pre-release) New Features/Enhancements ------------------------- - Added input boxes for header bits and trailer bits. Corrections ----------- None Version 1.0 (pre-release) - Initial Pre-Release