WinCE 6.0 VCP Driver 2.1 Copyright (C) 2010 Silicon Laboratories, Inc. Hardware Support ---------------- - CP210x Platform Support ---------------- - ARMV4I - MIPSII - MIPSII_FP - MIPSIV - MIPSIV_FP - SH4 - x86 Files Included -------------- - CP210xVCP.DLL (Driver DLL) - CP210xVCP.REG (Registry Entry for VCP Driver) - CP210xWinCETest.exe (Test app - Loopback) - CP210xWinCETest Source Code - CP210xRuntime.DLL (Runtime DLL for GPIO Access) - CP210xRuntimeDLL.h (Header file for Runtime DLL) - CP210xVCP_CE_Install..CAB (CAB Driver Installer) - buildcabs.bat (Batch file to build a CAB installer for each platform) - CP210xVCP_CE_Install.INF (INF file to build CAB installation) Release Dates ------------- VCP for WinCE 2.1 - November 23, 2010 Installation Instructions ------------------------- 1. If your device supports CAB installation then copy the CP210xVCP_CE_Install..CAB file which matches your platform to the device. Run it, and install into the Windows directory when prompted. If your device does not support CAB installation copy the CP210xVCP.DLL driver into the \Windows directory. 2. Plug in the CP210x Device with VID 10C4 and PID EA60. If your CP210x needs customization follow the instructions in the CP210xVCP.REG file to add your device entry to the registry. Then to customze the device use the CP210xSetIDs.exe application located in AN144 and its software package (AN144SW) available here: http://www.silabs.com/tgwWebApp/public/web_content/products/Microcontrollers/en/mcu_applications_appnotes.htm There is also a sample INF file for CAB file installation. To customize this install follow the instructions in the same CP210xVCP_CE_Install.INF file. 3. When the dialog pops up saying "Unidentified USB Device" enter CP210xVCP for the driver name. The dialog should close when OK is pressed, and the LED on the CP210x development board should be lit (If the dialog doesn't pop up, but the LED on the CP210x development board is on, then it automatically found the device). If your device is customized this will not work and you will need to either manually enter customized registry entries from the CP210xVCP.REG file, or you will need to customize the INF to build a CAB installer (which will add the regsitry entries automatically). 4. The included test application can now be run (CP210xSerialTest.exe) using a two COM ports, one which should be a CP210x, or a single CP210x in loopback mode (this is done by spcifying the same COM port as the Master and the Slave. To put the device in a loopback state, disconnect the two jumpers for TXD and RXD, and reconnect one jumper joining the TXD and RXD pins closest to the USB port - see Figure 1. Figure 1: Serial Serial T R D D D C R T R D D D C R X X T R C S T T X X T R C S T T D D R I D R S S D D R I D R S S . . . . . . . . ._. . . . . . . J2 | | | | | | | | J2 | | | | | | . . . . . . . . ._. . . . . . . USB USB Normal Operation Loopback Mode Known Issues and Limitations ---------------------------- None Release History --------------- Release 2.1 ----------- - Added support for CP2104/5 - Changed the way modem status is polled, before it used a mmtimer library which would cause the device to lag for 10 seconds upon device removal and unload of the driver Release 2.0a ------------ - Removed the BuiltIn key, it was causing a 10 second boot time lag on certain systems. This key was removed since the driver doesn't need to be loaded at boot, only on device insertion Release 2.0 ----------- - Corrected default installation behavior - Corrected functionality to get/set/wait on COMM events - Added support to read/write GPIO latch values with the CP210xRuntime.DLL Release 1.0 ----------- - Initial Release