Revision History: Version 3.2.11.0 (16 Dec 2016) ------------------------------ Maximum data rate restriction based on XO frequency introduced in Range Test project Help text added to Enable IQ calibration control DSA detection offered in antenna diversity Rx mode on Si446x C2A/A2A revisions PSM (Preamble Sense Mode) Rx mode configuration update Description of Custom packet Rx with PSM project updated New FW patch added for C2A Si446x revision that fixes a PSM related bug New FW patch added for A2A Si446x revision in PSM Rx mode that fixes a PSM related bug Auto frequency hop Rx configuration update when DSA is enabled Introduced preamble pattern selection "Std. 1010 pattern (>= 16 and < 32 bits)" for DSA detection Help text updated at Enable DSA control Data rate and preamble length unit changed to ksps and sbytes, respectively in 4(G)FSK mode for clarity Description of Manual frequency hop Rx project updated PSM (Preamble Sense Mode) Rx mode introduced High power PA ramp down early shut off issue fixed Labels updated on CRC check boxes in 802.15.4g bidirectional packet project Manchester decoding on preamble restricted to no-standard preamble pattern selections Manchester on Constant 1's or 0's control restricted to Tx projects only Bit order radio button behavior changed on the Packet configuration to fix a Si446x B1B revision related bug Non-standard preamble pattern byte order reversed to match over the air pattern with GUI Direct Tx project configuration updated with matching Rx configurations PA power level control made unavailable in the Range Test project