----------------------------------------------------------------------- --File: C8051F001.bsd --Author: BD --Created: 30 AUG 2006 --Version: 1.2 --Copyright 2006 Silicon Laboratories Inc. (All rights reserved) -- --BSDL description for the C8051F001/006/011/016/019 TQFP-48 package -- --Some port names differ from the pinout to conform to --BSDL syntax. These variations are marked in the comments. -- --The following pins have been defined as "LINKAGE" in order to --conform to BSDL standard: --AIN0-7, XTAL2, VREF, CP0P, CP0N, CP1P, CP1N, DAC0, DAC1, --VDD, AV+, AGND, DGND ----------------------------------------------------------------------- entity C8051F001 is generic(PHYSICAL_PIN_MAP: string := "TQFP_48"); port( AIN0 : LINKAGE BIT; AIN1 : LINKAGE BIT; AIN2 : LINKAGE BIT; AIN3 : LINKAGE BIT; AIN4 : LINKAGE BIT; AIN5 : LINKAGE BIT; AIN6 : LINKAGE BIT; AIN7 : LINKAGE BIT; P0_0 : INOUT BIT; P0_1 : INOUT BIT; P0_2 : INOUT BIT; P0_3 : INOUT BIT; P0_4 : INOUT BIT; P0_5 : INOUT BIT; P0_6 : INOUT BIT; P0_7 : INOUT BIT; P1_0 : INOUT BIT; P1_1 : INOUT BIT; P1_2 : INOUT BIT; P1_3 : INOUT BIT; P1_4 : INOUT BIT; P1_5 : INOUT BIT; P1_6 : INOUT BIT; P1_7 : INOUT BIT; TCK : IN BIT; TMS : IN BIT; TDI : IN BIT; TDO : OUT BIT; XTAL1 : IN BIT; XTAL2 : LINKAGE BIT; RST : INOUT BIT; --/RST VREF : LINKAGE BIT; CP0P : LINKAGE BIT; --CPO+ CP0N : LINKAGE BIT; --CPO- CP1P : LINKAGE BIT; --CP1+ CP1N : LINKAGE BIT; --CP1- DAC0 : LINKAGE BIT; DAC1 : LINKAGE BIT; VDD1 : LINKAGE BIT; --VDD VDD2 : LINKAGE BIT; --VDD DGND1 : LINKAGE BIT; --DGND DGND2 : LINKAGE BIT; --DGND DGND3 : LINKAGE BIT; --DGND DGND4 : LINKAGE BIT; --DGND AV1 : LINKAGE BIT; --AV+ AV2 : LINKAGE BIT; --AV+ AGND1 : LINKAGE BIT; --AGND AGND2 : LINKAGE BIT --AGND ); use STD_1149_1_2001.all; attribute COMPONENT_CONFORMANCE of C8051F001 : entity is "STD_1149_1_2001"; attribute PIN_MAP of C8051F001 : entity is PHYSICAL_PIN_MAP; constant TQFP_48 : PIN_MAP_STRING := "AIN0 : 4,"& "AIN1 : 5,"& "AIN2 : 6,"& "AIN3 : 7,"& "AIN4 : 8,"& "AIN5 : 9,"& "AIN6 : 10,"& "AIN7 : 11,"& "P0_0 : 31,"& "P0_1 : 34,"& "P0_2 : 35,"& "P0_3 : 36,"& "P0_4 : 37,"& "P0_5 : 38,"& "P0_6 : 39,"& "P0_7 : 40,"& "P1_0 : 30,"& "P1_1 : 29,"& "P1_2 : 28,"& "P1_3 : 26,"& "P1_4 : 25,"& "P1_5 : 24,"& "P1_6 : 42,"& "P1_7 : 41,"& "TCK : 18,"& "TMS : 17,"& "TDI : 20,"& "TDO : 21,"& "XTAL1 : 14,"& "XTAL2 : 15,"& "RST : 16,"& "VREF : 3,"& "CP0P : 2,"& "CP0N : 1,"& "CP1P : 45,"& "CP1N : 46,"& "DAC0 : 48,"& "DAC1 : 47,"& "VDD1 : 23,"& "VDD2 : 32,"& "DGND1 : 22,"& "DGND2 : 33,"& "DGND3 : 27,"& "DGND4 : 19,"& "AV1 : 13,"& "AV2 : 43,"& "AGND1 : 12,"& "AGND2 : 44"; attribute TAP_SCAN_IN of TDI : signal is true; attribute TAP_SCAN_MODE of TMS : signal is true; attribute TAP_SCAN_OUT of TDO : signal is true; attribute TAP_SCAN_CLOCK of TCK : signal is (10.00e6,BOTH); attribute INSTRUCTION_LENGTH of C8051F001 : entity is 16; attribute INSTRUCTION_OPCODE of C8051F001 : entity is "PRELOAD (0000000000000010)," & "BYPASS (1111111111111111)," & "IDCODE (0000000000000100)," & "SAMPLE (0000000000000010)," & "EXTEST (0000000000000000)"; attribute INSTRUCTION_CAPTURE of C8051F001 : entity is "0000000000000001"; attribute IDCODE_REGISTER of C8051F001 : entity is "XXXX" & --version "0000000000000010" & --part number "00100100001" & --manufacturer ID "1"; --mandatory LSB attribute REGISTER_ACCESS of C8051F001 : entity is "BOUNDARY (EXTEST,SAMPLE)," & "BYPASS (BYPASS)," & "DEVICE_ID (IDCODE)"; attribute BOUNDARY_LENGTH of C8051F001 : entity is 87; attribute BOUNDARY_REGISTER of C8051F001 : entity is "0 (BC_2, *, control, 0),"& "1 (BC_7, RST, bidir, X, 0, 0, Z),"& "2 (BC_4, XTAL1, clock, X),"& "3 (BC_4, *, internal, X),"& "4 (BC_4, *, internal, 0),"& "5 (BC_4, *, internal, 0),"& "6 (BC_4, *, internal, 0),"& "7 (BC_4, *, internal, 0),"& "8 (BC_4, *, internal, 0),"& "9 (BC_4, *, internal, 0),"& "10 (BC_4, *, internal, 0),"& "11 (BC_4, *, internal, 0),"& "12 (BC_4, *, internal, 0),"& "13 (BC_4, *, internal, 0),"& "14 (BC_4, *, internal, 0),"& "15 (BC_4, *, internal, 0),"& "16 (BC_4, *, internal, 0),"& "17 (BC_4, *, internal, 0),"& "18 (BC_4, *, internal, 0),"& "19 (BC_4, *, internal, 0),"& "20 (BC_4, *, internal, 0),"& "21 (BC_4, *, internal, 0),"& "22 (BC_4, *, internal, 0),"& -- Pin 0.x output enables and I/O "23 (BC_2, *, control, 0),"& --P0_0 OE "24 (BC_7, P0_0, bidir, X, 23, 0, Z),"& --P0_0 I/0 "25 (BC_2, *, control, 0),"& "26 (BC_7, P0_1, bidir, X, 25, 0, Z),"& "27 (BC_2, *, control, 0),"& "28 (BC_7, P0_2, bidir, X, 27, 0, Z),"& "29 (BC_2, *, control, 0),"& "30 (BC_7, P0_3, bidir, X, 29, 0, Z),"& "31 (BC_2, *, control, 0),"& "32 (BC_7, P0_4, bidir, X, 31, 0, Z),"& "33 (BC_2, *, control, 0),"& "34 (BC_7, P0_5, bidir, X, 33, 0, Z),"& "35 (BC_2, *, control, 0),"& "36 (BC_7, P0_6, bidir, X, 35, 0, Z),"& "37 (BC_2, *, control, 0),"& "38 (BC_7, P0_7, bidir, X, 37, 0, Z),"& --Pin 1.x output enables and I/O "39 (BC_2, *, control, 0),"& --P1_0 OE "40 (BC_7, P1_0, bidir, X, 39, 0, Z),"& --P1_0 I/0 "41 (BC_2, *, control, 0),"& "42 (BC_7, P1_1, bidir, X, 41, 0, Z),"& "43 (BC_2, *, control, 0),"& "44 (BC_7, P1_2, bidir, X, 43, 0, Z),"& "45 (BC_2, *, control, 0),"& "46 (BC_7, P1_3, bidir, X, 45, 0, Z),"& "47 (BC_2, *, control, 0),"& "48 (BC_7, P1_4, bidir, X, 47, 0, Z),"& "49 (BC_2, *, control, 0),"& "50 (BC_7, P1_5, bidir, X, 49, 0, Z),"& "51 (BC_2, *, control, 0),"& "52 (BC_7, P1_6, bidir, X, 51, 0, Z),"& "53 (BC_2, *, control, 0),"& "54 (BC_7, P1_7, bidir, X, 53, 0, Z),"& --Internal Signals "55 (BC_4, *, internal, 0),"& "56 (BC_4, *, internal, 0),"& "57 (BC_4, *, internal, 0),"& "58 (BC_4, *, internal, 0),"& "59 (BC_4, *, internal, 0),"& "60 (BC_4, *, internal, 0),"& "61 (BC_4, *, internal, 0),"& "62 (BC_4, *, internal, 0),"& "63 (BC_4, *, internal, 0),"& "64 (BC_4, *, internal, 0),"& "65 (BC_4, *, internal, 0),"& "66 (BC_4, *, internal, 0),"& "67 (BC_4, *, internal, 0),"& "68 (BC_4, *, internal, 0),"& "69 (BC_4, *, internal, 0),"& "70 (BC_4, *, internal, 0),"& "71 (BC_4, *, internal, 0),"& "72 (BC_4, *, internal, 0),"& "73 (BC_4, *, internal, 0),"& "74 (BC_4, *, internal, 0),"& "75 (BC_4, *, internal, 0),"& "76 (BC_4, *, internal, 0),"& "77 (BC_4, *, internal, 0),"& "78 (BC_4, *, internal, 0),"& "79 (BC_4, *, internal, 0),"& "80 (BC_4, *, internal, 0),"& "81 (BC_4, *, internal, 0),"& "82 (BC_4, *, internal, 0),"& "83 (BC_4, *, internal, 0),"& "84 (BC_4, *, internal, 0),"& "85 (BC_4, *, internal, 0),"& "86 (BC_4, *, internal, 0)"; end C8051F001;