|******************************************************************** [IBIS Ver] 4.0 [File Name] C8051F12x_13x.ibs [File Rev] 0.1 [Date] January 2009 [Source] From silicon level SPICE model at Silicon Laboratories Inc. | [Notes] Initial preliminary version under development. Clamp currents exceeding +/-1A truncated per IBIS Quality spec recommendation. This file contains the model selector tag to allow choices between the driver settings (push/pull or open drain mode). The internal weak pullups are not included in the model. The Vdd pin has been allocated as the IBIS Power pin. This is done because the pads are powered by Vdd. All analog inputs are treated as no-connect. Contact us at mcuapps@silabs.com. | [Disclaimer] Silicon Laboratories Incorporated hereby grants the user of this IBIS model a personal, non-exclusive, non-transferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read and agree with this license. If the user does not accept these terms, the user should not use the IBIS model and the IBIS model should be promptly returned to Silicon Laboratories within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone. User may modify the IBIS model to suit its specific applications, rights to derivative works and such modifications shall belong and are hereby assigned to Silicon Laboratories. This IBIS model is provided on an "as is" basis and Silicon Laboratories makes absolutely no warranty with respect to the IBIS model and the information contained herein. Silicon Laboratories disclaims and customer waives all warranties, express or implied, including warranties to merchantability or fitness for a particular purpose. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall the company be liable for any damages, whether in contract or tort, including any lost profits or other incidental, consequential, exemplary, or punitive damages arising out of the use or application of the IBIS model provided in this package. Further, Silicon Laboratories reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Silicon Laboratories does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Silicon Laboratories is not obligated to provide maintenance or support for the licensed IBIS model. | [Copyright] (C) Copyright 2009, Silicon Laboratories Incorporated | |******************************************************************** | Part Number |******************************************************************** | [Component] C8051F120/2/4/6 [Manufacturer] Silicon Laboratories [Package] | Variable TYP MIN MAX R_pkg 19.050m 16.900m 21.200m L_pkg 1.195nH 1.080nH 1.310nH C_pkg 0.269pF 0.268pF 0.269pF | [Pin] signal_name model_name 1 TMS NC 2 TCK NC 3 TDI NC 4 TDO NC 5 RSTb NC 6 CP1- NC 7 CP1+ NC 8 CP0- NC 9 CP0+ NC 10 AGND GND 11 AV+ NC 12 VREF NC 13 AGND GND 14 AV+ NC 15 VREFD NC 16 VREF0 NC 17 VREF2 NC 18 AIN0.0 NC 19 AIN0.1 NC 20 AIN0.2 NC 21 AIN0.3 NC 22 AIN0.4 NC 23 AIN0.5 NC 24 AIN0.6 NC 25 AIN0.7 NC 26 XTAL1 NC 27 XTAL2 NC 28 MONEN NC 29 P1.7 silabsMCUio 30 P1.6 silabsMCUio 31 P1.5 silabsMCUio 32 P1.4 silabsMCUio 33 P1.3 silabsMCUio 34 P1.2 silabsMCUio 35 P1.1 silabsMCUio 36 P1.0 silabsMCUio 37 VDD POWER 38 DGND GND 39 P2.7 silabsMCUio 40 P2.6 silabsMCUio 41 P2.5 silabsMCUio 42 P2.4 silabsMCUio 43 P2.3 silabsMCUio 44 P2.2 silabsMCUio 45 P2.1 silabsMCUio 46 P2.0 silabsMCUio 47 P3.7 silabsMCUio 48 P3.6 silabsMCUio 49 P3.5 silabsMCUio 50 P3.4 silabsMCUio 51 P3.3 silabsMCUio 52 P3.2 silabsMCUio 53 P3.1 silabsMCUio 54 P3.0 silabsMCUio 55 P0.7 silabsMCUio 56 P0.6 silabsMCUio 57 P0.5 silabsMCUio 58 P0.4 silabsMCUio 59 P0.3 silabsMCUio 60 P0.2 silabsMCUio 61 P0.1 silabsMCUio 62 P0.0 silabsMCUio 63 DGND GND 64 VDD POWER 65 P7.7 silabsMCUio 66 P7.6 silabsMCUio 67 P7.5 silabsMCUio 68 P7.4 silabsMCUio 69 P7.3 silabsMCUio 70 P7.2 silabsMCUio 71 P7.1 silabsMCUio 72 P7.0 silabsMCUio 73 P6.7 silabsMCUio 74 P6.6 silabsMCUio 75 P6.5 silabsMCUio 76 P6.4 silabsMCUio 77 P6.3 silabsMCUio 78 P6.2 silabsMCUio 79 P6.1 silabsMCUio 80 P6.0 silabsMCUio 81 P5.7 silabsMCUio 82 P5.6 silabsMCUio 83 P5.5 silabsMCUio 84 P5.4 silabsMCUio 85 P5.3 silabsMCUio 86 P5.2 silabsMCUio 87 P5.1 silabsMCUio 88 P5.0 silabsMCUio 89 DGND GND 90 VDD POWER 91 P4.7 silabsMCUio 92 P4.6 silabsMCUio 93 P4.5 silabsMCUio 94 P4.4 silabsMCUio 95 P4.3 silabsMCUio 96 P4.2 silabsMCUio 97 P4.1 silabsMCUio 98 P4.0 silabsMCUio 99 DAC1 NC 100 DAC0 NC | [Component] C8051F130/2 [Manufacturer] Silicon Laboratories [Package] | Variable TYP MIN MAX R_pkg 19.050m 16.900m 21.200m L_pkg 1.195nH 1.080nH 1.310nH C_pkg 0.269pF 0.268pF 0.269pF | [Pin] signal_name model_name 1 TMS NC 2 TCK NC 3 TDI NC 4 TDO NC 5 RSTb NC 6 CP1- NC 7 CP1+ NC 8 CP0- NC 9 CP0+ NC 10 AGND GND 11 AV+ NC 12 VREF NC 13 AGND GND 14 AV+ NC 15 NC NC 16 VREF0 NC 17 NC NC 18 AIN0.0 NC 19 AIN0.1 NC 20 AIN0.2 NC 21 AIN0.3 NC 22 AIN0.4 NC 23 AIN0.5 NC 24 AIN0.6 NC 25 AIN0.7 NC 26 XTAL1 NC 27 XTAL2 NC 28 MONEN NC 29 P1.7 silabsMCUio 30 P1.6 silabsMCUio 31 P1.5 silabsMCUio 32 P1.4 silabsMCUio 33 P1.3 silabsMCUio 34 P1.2 silabsMCUio 35 P1.1 silabsMCUio 36 P1.0 silabsMCUio 37 VDD POWER 38 DGND GND 39 P2.7 silabsMCUio 40 P2.6 silabsMCUio 41 P2.5 silabsMCUio 42 P2.4 silabsMCUio 43 P2.3 silabsMCUio 44 P2.2 silabsMCUio 45 P2.1 silabsMCUio 46 P2.0 silabsMCUio 47 P3.7 silabsMCUio 48 P3.6 silabsMCUio 49 P3.5 silabsMCUio 50 P3.4 silabsMCUio 51 P3.3 silabsMCUio 52 P3.2 silabsMCUio 53 P3.1 silabsMCUio 54 P3.0 silabsMCUio 55 P0.7 silabsMCUio 56 P0.6 silabsMCUio 57 P0.5 silabsMCUio 58 P0.4 silabsMCUio 59 P0.3 silabsMCUio 60 P0.2 silabsMCUio 61 P0.1 silabsMCUio 62 P0.0 silabsMCUio 63 DGND GND 64 VDD POWER 65 P7.7 silabsMCUio 66 P7.6 silabsMCUio 67 P7.5 silabsMCUio 68 P7.4 silabsMCUio 69 P7.3 silabsMCUio 70 P7.2 silabsMCUio 71 P7.1 silabsMCUio 72 P7.0 silabsMCUio 73 P6.7 silabsMCUio 74 P6.6 silabsMCUio 75 P6.5 silabsMCUio 76 P6.4 silabsMCUio 77 P6.3 silabsMCUio 78 P6.2 silabsMCUio 79 P6.1 silabsMCUio 80 P6.0 silabsMCUio 81 P5.7 silabsMCUio 82 P5.6 silabsMCUio 83 P5.5 silabsMCUio 84 P5.4 silabsMCUio 85 P5.3 silabsMCUio 86 P5.2 silabsMCUio 87 P5.1 silabsMCUio 88 P5.0 silabsMCUio 89 DGND GND 90 VDD POWER 91 P4.7 silabsMCUio 92 P4.6 silabsMCUio 93 P4.5 silabsMCUio 94 P4.4 silabsMCUio 95 P4.3 silabsMCUio 96 P4.2 silabsMCUio 97 P4.1 silabsMCUio 98 P4.0 silabsMCUio 99 NC NC 100 NC NC | [Component] C8051F121/3/5/7 [Manufacturer] Silicon Laboratories [Package] | Variable TYP MIN MAX R_pkg 63.550m 58.000m 69.100m L_pkg 1.450nH 1.240nH 1.660nH C_pkg 0.264pF 0.249pF 0.279pF | [Pin] signal_name model_name 1 CP1- NC 2 CP1+ NC 3 CP0- NC 4 CP0+ NC 5 AGND GND 6 AV+ NC 7 VREF NC 8 VREFA NC 9 AIN0.0 NC 10 AIN0.1 NC 11 AIN0.2 NC 12 AIN0.3 NC 13 AIN0.4 NC 14 AIN0.5 NC 15 AIN0.6 NC 16 AIN0.7 NC 17 XTAL1 NC 18 XTAL2 NC 19 MONEN NC 20 P1.7 silabsMCUio 21 P1.6 silabsMCUio 22 P1.5 silabsMCUio 23 P1.4 silabsMCUio 24 VDD POWER 25 DGND GND 26 P1.3 silabsMCUio 27 P1.2 silabsMCUio 28 P1.1 silabsMCUio 29 P1.0 silabsMCUio 30 P2.7 silabsMCUio 31 P2.6 silabsMCUio 32 P2.5 silabsMCUio 33 P2.4 silabsMCUio 34 P2.3 silabsMCUio 35 P2.2 silabsMCUio 36 P2.1 silabsMCUio 37 P2.0 silabsMCUio 38 P3.7 silabsMCUio 39 P3.6 silabsMCUio 40 DGND GND 41 VDD POWER 42 P3.5 silabsMCUio 43 P3.4 silabsMCUio 44 P3.3 silabsMCUio 45 P3.2 silabsMCUio 46 P3.1 silabsMCUio 47 P3.0 silabsMCUio 48 P0.7 silabsMCUio 49 P0.6 silabsMCUio 50 P0.5 silabsMCUio 51 P0.4 silabsMCUio 52 P0.3 silabsMCUio 53 P0.2 silabsMCUio 54 P0.1 silabsMCUio 55 P0.0 silabsMCUio 56 DGND GND 57 VDD POWER 58 TMS NC 59 TCK NC 60 TDI NC 61 TDO NC 62 RSTb NC 63 DAC1 NC 64 DAC0 NC | [Component] C8051F131/3 [Manufacturer] Silicon Laboratories [Package] | Variable TYP MIN MAX R_pkg 63.550m 58.000m 69.100m L_pkg 1.450nH 1.240nH 1.660nH C_pkg 0.264pF 0.249pF 0.279pF | [Pin] signal_name model_name 1 CP1- NC 2 CP1+ NC 3 CP0- NC 4 CP0+ NC 5 AGND GND 6 AV+ NC 7 VREF NC 8 VREFA NC 9 AIN0.0 NC 10 AIN0.1 NC 11 AIN0.2 NC 12 AIN0.3 NC 13 AIN0.4 NC 14 AIN0.5 NC 15 AIN0.6 NC 16 AIN0.7 NC 17 XTAL1 NC 18 XTAL2 NC 19 MONEN NC 20 P1.7 silabsMCUio 21 P1.6 silabsMCUio 22 P1.5 silabsMCUio 23 P1.4 silabsMCUio 24 VDD POWER 25 DGND GND 26 P1.3 silabsMCUio 27 P1.2 silabsMCUio 28 P1.1 silabsMCUio 29 P1.0 silabsMCUio 30 P2.7 silabsMCUio 31 P2.6 silabsMCUio 32 P2.5 silabsMCUio 33 P2.4 silabsMCUio 34 P2.3 silabsMCUio 35 P2.2 silabsMCUio 36 P2.1 silabsMCUio 37 P2.0 silabsMCUio 38 P3.7 silabsMCUio 39 P3.6 silabsMCUio 40 DGND GND 41 VDD POWER 42 P3.5 silabsMCUio 43 P3.4 silabsMCUio 44 P3.3 silabsMCUio 45 P3.2 silabsMCUio 46 P3.1 silabsMCUio 47 P3.0 silabsMCUio 48 P0.7 silabsMCUio 49 P0.6 silabsMCUio 50 P0.5 silabsMCUio 51 P0.4 silabsMCUio 52 P0.3 silabsMCUio 53 P0.2 silabsMCUio 54 P0.1 silabsMCUio 55 P0.0 silabsMCUio 56 DGND GND 57 VDD POWER 58 TMS NC 59 TCK NC 60 TDI NC 61 TDO NC 62 RSTb NC 63 NC NC 64 NC NC | |******************************************************************** | Model Selector |******************************************************************** [Model Selector] silabsMCUio | name description pp push/pull mode od open drain mode (No weak pullup) | |******************************************************************** | Model silabsMCUio |******************************************************************** [Model] pp Model_type I/O Vmeas = 3.3 Polarity Non-Inverting Vinl = 0.86V Vinh = 1.82V C_comp 9.296781e-13F 8.965177e-13F 9.775372e-13F | [Temperature Range] 27.0 85.0 -25.0 [Voltage Range] 3.3 2.7 3.6 [Pulldown] |Voltage I(typ) I(min) I(max) -5.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -1.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -9.144330e-01 -3.517388e-02 -2.443654e-02 -4.524106e-02 -7.432990e-01 -3.264621e-02 -2.135098e-02 -4.364427e-02 -6.577320e-01 -3.058947e-02 -1.996826e-02 -4.012777e-02 -5.721649e-01 -2.750410e-02 -1.877365e-02 -3.609756e-02 -4.865979e-01 -2.399243e-02 -1.643270e-02 -3.151756e-02 -4.010309e-01 -2.009200e-02 -1.373920e-02 -2.650395e-02 -3.154639e-01 -1.600562e-02 -1.088066e-02 -2.123564e-02 -2.298969e-01 -1.180772e-02 -7.961674e-03 -1.576348e-02 -1.443299e-01 -7.503526e-03 -5.012925e-03 -1.007956e-02 -5.876289e-02 -3.091879e-03 -2.044594e-03 -4.167696e-03 2.680412e-02 1.401934e-03 9.156936e-04 1.852027e-03 1.123711e-01 5.621659e-03 3.683792e-03 7.577826e-03 1.979381e-01 9.476649e-03 6.195538e-03 1.279166e-02 2.835052e-01 1.299605e-02 8.480457e-03 1.752657e-02 3.690722e-01 1.620599e-02 1.055442e-02 2.182494e-02 4.546392e-01 1.912994e-02 1.243186e-02 2.572430e-02 5.402062e-01 2.178903e-02 1.412592e-02 2.925791e-02 6.257732e-01 2.420234e-02 1.564860e-02 3.245530e-02 7.113402e-01 2.638710e-02 1.701087e-02 3.534261e-02 7.969072e-01 2.835882e-02 1.822276e-02 3.794273e-02 8.824742e-01 3.013139e-02 1.929339e-02 4.027502e-02 9.680412e-01 3.171688e-02 2.023097e-02 4.235400e-02 1.053608e+00 3.312491e-02 2.104256e-02 4.418590e-02 1.139175e+00 3.436090e-02 2.173367e-02 4.576232e-02 1.224742e+00 3.542275e-02 2.230598e-02 4.705799e-02 1.310309e+00 3.630104e-02 2.276509e-02 4.805555e-02 1.395876e+00 3.699561e-02 2.313262e-02 4.878891e-02 1.481443e+00 3.753241e-02 2.342939e-02 4.932715e-02 1.567010e+00 3.795071e-02 2.367380e-02 4.973443e-02 1.652577e+00 3.828471e-02 2.387959e-02 5.005688e-02 1.738144e+00 3.855886e-02 2.405647e-02 5.032087e-02 1.823711e+00 3.878971e-02 2.421132e-02 5.054334e-02 1.909278e+00 3.898850e-02 2.434903e-02 5.073547e-02 1.994845e+00 3.916297e-02 2.447319e-02 5.090483e-02 2.080412e+00 3.931862e-02 2.458645e-02 5.105672e-02 2.165979e+00 3.945942e-02 2.469083e-02 5.119492e-02 2.251546e+00 3.958831e-02 2.478788e-02 5.132221e-02 2.337113e+00 3.970749e-02 2.487863e-02 5.144067e-02 2.422680e+00 3.981868e-02 2.496412e-02 5.155189e-02 2.508247e+00 3.992321e-02 2.504530e-02 5.165709e-02 2.593814e+00 4.002212e-02 2.512277e-02 5.175725e-02 2.679381e+00 4.011626e-02 2.519702e-02 5.185314e-02 2.764948e+00 4.020631e-02 2.526849e-02 5.194539e-02 2.850515e+00 4.029283e-02 2.533751e-02 5.203452e-02 2.936082e+00 4.037631e-02 2.540439e-02 5.212097e-02 3.021649e+00 4.045714e-02 2.546938e-02 5.220515e-02 3.107216e+00 4.053569e-02 2.553256e-02 5.228739e-02 3.192784e+00 4.061228e-02 2.559443e-02 5.236806e-02 3.278351e+00 4.068723e-02 2.565545e-02 5.244749e-02 3.363918e+00 4.076086e-02 2.571544e-02 5.252606e-02 3.449485e+00 4.083350e-02 2.577459e-02 5.260418e-02 3.535052e+00 4.090550e-02 2.583328e-02 5.268230e-02 3.620619e+00 4.097728e-02 2.589186e-02 5.276096e-02 3.706186e+00 4.104928e-02 2.595063e-02 5.284076e-02 3.791753e+00 4.112198e-02 2.600997e-02 5.292239e-02 3.877320e+00 4.119569e-02 2.607029e-02 5.300663e-02 3.962887e+00 4.127172e-02 2.613205e-02 5.309448e-02 4.048454e+00 4.135070e-02 2.619574e-02 5.318695e-02 4.134021e+00 4.143294e-02 2.626193e-02 5.328510e-02 4.219588e+00 4.151954e-02 2.633123e-02 5.339013e-02 4.305155e+00 4.161153e-02 2.640429e-02 5.350309e-02 4.390722e+00 4.170996e-02 2.648184e-02 5.362626e-02 4.476289e+00 4.181599e-02 2.656462e-02 5.376052e-02 4.561856e+00 4.193083e-02 2.665383e-02 5.390755e-02 4.647423e+00 4.205579e-02 2.675013e-02 5.406909e-02 4.732990e+00 4.219224e-02 2.685434e-02 5.424695e-02 4.818557e+00 4.234160e-02 2.696740e-02 5.444303e-02 4.904124e+00 4.250537e-02 2.709029e-02 5.465926e-02 4.989691e+00 4.268510e-02 2.722400e-02 5.489764e-02 5.075258e+00 4.288236e-02 2.736958e-02 5.516024e-02 5.160825e+00 4.309880e-02 2.752807e-02 5.544915e-02 5.246392e+00 4.333608e-02 2.770054e-02 5.576650e-02 5.331959e+00 4.359589e-02 2.788809e-02 5.611446e-02 5.417526e+00 4.387994e-02 2.809182e-02 5.649520e-02 5.503093e+00 4.418998e-02 2.831284e-02 5.691094e-02 5.588660e+00 4.452773e-02 2.855225e-02 5.736385e-02 5.674227e+00 4.489494e-02 2.881258e-02 5.785616e-02 5.759794e+00 4.529336e-02 2.909369e-02 5.839006e-02 5.845361e+00 4.572472e-02 2.939669e-02 5.896773e-02 5.930928e+00 4.619077e-02 2.972269e-02 5.959134e-02 6.016495e+00 4.669321e-02 3.007277e-02 6.026304e-02 6.102062e+00 4.723374e-02 3.044804e-02 6.098494e-02 6.187629e+00 4.781404e-02 3.084955e-02 6.175914e-02 6.273196e+00 4.843577e-02 3.127837e-02 6.258769e-02 6.358763e+00 4.910055e-02 3.173554e-02 6.347260e-02 6.444330e+00 4.980999e-02 3.222208e-02 6.441811e-02 6.529897e+00 5.056563e-02 3.273899e-02 6.542405e-02 6.615464e+00 5.136903e-02 3.328725e-02 6.649229e-02 6.701031e+00 5.222167e-02 3.386081e-02 6.762466e-02 6.786598e+00 5.312501e-02 3.386081e-02 6.882296e-02 6.872165e+00 5.408047e-02 3.386081e-02 7.008891e-02 6.957732e+00 5.508944e-02 3.386081e-02 7.142421e-02 7.043299e+00 5.615326e-02 3.386081e-02 7.283047e-02 7.128866e+00 5.727323e-02 3.386081e-02 7.430929e-02 7.214433e+00 5.845061e-02 3.386081e-02 7.586219e-02 7.300000e+00 5.968661e-02 3.386081e-02 7.749063e-02 10.00000e+00 5.968661e-02 3.386081e-02 7.749063e-02 [Pullup] |Voltage I(typ) I(min) I(max) -5.00000e+00 2.859941e-02 1.728869e-02 3.875044e-02 -4.300000e+00 2.859941e-02 1.728869e-02 3.875044e-02 -4.211340e+00 2.850953e-02 1.728869e-02 3.862445e-02 -4.122680e+00 2.841765e-02 1.728869e-02 3.849532e-02 -4.034021e+00 2.832367e-02 1.728869e-02 3.836274e-02 -3.945361e+00 2.822747e-02 1.728869e-02 3.822652e-02 -3.856701e+00 2.812894e-02 1.728869e-02 3.808658e-02 -3.768041e+00 2.802797e-02 1.728869e-02 3.794270e-02 -3.679381e+00 2.792440e-02 1.727463e-02 3.779465e-02 -3.590722e+00 2.781811e-02 1.721370e-02 3.764218e-02 -3.502062e+00 2.770892e-02 1.715136e-02 3.748501e-02 -3.413402e+00 2.759668e-02 1.708752e-02 3.732283e-02 -3.324742e+00 2.748120e-02 1.702212e-02 3.715530e-02 -3.236082e+00 2.736226e-02 1.695495e-02 3.698204e-02 -3.147423e+00 2.723965e-02 1.688591e-02 3.680259e-02 -3.058763e+00 2.711309e-02 1.681499e-02 3.661640e-02 -2.970103e+00 2.698227e-02 1.674208e-02 3.642280e-02 -2.881443e+00 2.684683e-02 1.666705e-02 3.622083e-02 -2.792784e+00 2.670628e-02 1.658978e-02 3.600908e-02 -2.704124e+00 2.655990e-02 1.651000e-02 3.578506e-02 -2.615464e+00 2.640661e-02 1.642742e-02 3.554328e-02 -2.526804e+00 2.624446e-02 1.634203e-02 3.527678e-02 -2.438144e+00 2.606986e-02 1.625359e-02 3.497477e-02 -2.349485e+00 2.587634e-02 1.616178e-02 3.462596e-02 -2.260825e+00 2.565414e-02 1.606619e-02 3.422142e-02 -2.172165e+00 2.539228e-02 1.596608e-02 3.375532e-02 -2.083505e+00 2.508191e-02 1.585964e-02 3.322422e-02 -1.994845e+00 2.471753e-02 1.574484e-02 3.262615e-02 -1.906186e+00 2.429608e-02 1.561676e-02 3.195985e-02 -1.817526e+00 2.381584e-02 1.546692e-02 3.122447e-02 -1.728866e+00 2.327572e-02 1.528418e-02 3.041931e-02 -1.640206e+00 2.267495e-02 1.505814e-02 2.954380e-02 -1.551546e+00 2.201289e-02 1.477511e-02 2.859742e-02 -1.462887e+00 2.128899e-02 1.443741e-02 2.757967e-02 -1.374227e+00 2.050275e-02 1.404319e-02 2.649010e-02 -1.285567e+00 1.965368e-02 1.359130e-02 2.532368e-02 -1.196907e+00 1.874130e-02 1.308087e-02 2.408356e-02 -1.108247e+00 1.776517e-02 1.251121e-02 2.277019e-02 -1.019588e+00 1.672481e-02 1.187549e-02 2.138313e-02 -9.309278e-01 1.561978e-02 1.117795e-02 1.992197e-02 -8.422680e-01 1.444962e-02 1.041922e-02 1.838626e-02 -7.536082e-01 1.321389e-02 9.598734e-03 1.677560e-02 -6.649485e-01 1.191215e-02 8.715918e-03 1.508955e-02 -5.762887e-01 1.054395e-02 7.770205e-03 1.332771e-02 -4.876289e-01 9.108833e-03 6.755796e-03 1.148966e-02 -3.989691e-01 7.606370e-03 5.674633e-03 9.574992e-03 -3.103093e-01 6.036115e-03 4.528736e-03 7.583297e-03 -2.216495e-01 4.397627e-03 3.317531e-03 5.514173e-03 -1.329897e-01 2.690466e-03 2.040440e-03 3.367222e-03 -4.432990e-02 9.141913e-04 6.968841e-04 1.142327e-03 4.432990e-02 -9.261288e-04 -7.132956e-04 -1.156342e-03 1.329897e-01 -2.795093e-03 -2.165961e-03 -3.479186e-03 2.216495e-01 -4.681458e-03 -3.648383e-03 -5.812144e-03 3.103093e-01 -6.580823e-03 -5.155476e-03 -8.150772e-03 3.989691e-01 -8.490120e-03 -6.679917e-03 -1.049236e-02 4.876289e-01 -1.040667e-02 -8.200557e-03 -1.283536e-02 5.762887e-01 -1.231697e-02 -9.643043e-03 -1.517852e-02 6.649485e-01 -1.417612e-02 -1.069598e-02 -1.750636e-02 7.536082e-01 -1.557298e-02 -1.202374e-02 -1.976464e-02 8.422680e-01 -1.690016e-02 -1.343147e-02 -2.157906e-02 9.309278e-01 -1.862454e-02 -1.483095e-02 -2.305749e-02 1.019588e+00 -2.034079e-02 -1.621785e-02 -2.501352e-02 1.108247e+00 -2.204530e-02 -1.758769e-02 -2.709194e-02 1.196907e+00 -2.373469e-02 -1.893423e-02 -2.915699e-02 1.285567e+00 -2.540584e-02 -2.025491e-02 -3.120480e-02 1.374227e+00 -2.705563e-02 -2.154486e-02 -3.323149e-02 1.462887e+00 -2.868073e-02 -2.279846e-02 -3.523195e-02 1.551546e+00 -3.027755e-02 -2.400903e-02 -3.720374e-02 1.640206e+00 -3.184202e-02 -2.516836e-02 -3.914279e-02 1.728866e+00 -3.336945e-02 -2.625687e-02 -4.104457e-02 1.817526e+00 -3.485427e-02 -2.726610e-02 -4.290384e-02 1.906186e+00 -3.628968e-02 -2.817513e-02 -4.471443e-02 1.994845e+00 -3.766717e-02 -2.895307e-02 -4.646883e-02 2.083505e+00 -3.897571e-02 -2.955077e-02 -4.815767e-02 2.172165e+00 -4.020057e-02 -2.988169e-02 -4.976893e-02 2.260825e+00 -4.132128e-02 -2.988169e-02 -5.128665e-02 2.349485e+00 -4.230785e-02 -2.988169e-02 -5.268884e-02 2.438144e+00 -4.311349e-02 -2.988169e-02 -5.394382e-02 2.526804e+00 -4.365788e-02 -2.988169e-02 -5.500315e-02 2.615464e+00 -4.378044e-02 -2.988169e-02 -5.578627e-02 2.704124e+00 -4.378044e-02 -2.988169e-02 -5.614122e-02 5.000000e+00 -4.378044e-02 -2.988169e-02 -5.614122e-02 10.000000e+00 -4.378044e-02 -2.988169e-02 -5.614122e-02 [Power Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.711340e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.622680e+00 1.000000e+00 1.000000e+00 9.944270e-01 -4.534021e+00 1.000000e+00 1.000000e+00 7.874047e-02 -4.445361e+00 1.000000e+00 1.000000e+00 3.684211e-03 -4.300000e+00 1.000000e+00 1.000000e+00 2.040663e-03 -4.211340e+00 1.000000e+00 1.000000e+00 7.330698e-04 -4.122680e+00 9.944270e-01 1.000000e+00 1.564373e-04 -4.034021e+00 7.874047e-02 1.000000e+00 1.334562e-05 -3.945361e+00 3.684211e-03 1.000000e+00 9.782634e-07 -3.856701e+00 4.830453e-04 1.000000e+00 3.119017e-08 -3.768041e+00 6.931293e-05 1.000000e+00 6.987182e-10 -3.679381e+00 4.900852e-06 1.000000e+00 1.044021e-10 -3.590722e+00 2.260557e-07 1.000000e+00 5.439685e-11 -3.502062e+00 7.773735e-09 1.000000e+00 3.921092e-11 -3.413402e+00 3.617087e-10 7.875891e-01 3.646036e-11 -3.324742e+00 6.984834e-11 1.020342e-01 3.371041e-11 -3.236082e+00 3.635626e-11 5.156799e-03 3.096053e-11 -3.147423e+00 3.339359e-11 4.377993e-04 2.821069e-11 -3.058763e+00 3.052127e-11 3.623351e-05 2.546086e-11 -2.970103e+00 2.765613e-11 2.716311e-06 2.271104e-11 -2.881443e+00 2.479218e-11 1.702649e-07 1.996121e-11 -2.792784e+00 2.192787e-11 7.828250e-09 1.721124e-11 -2.704124e+00 1.906252e-11 2.678308e-10 1.446003e-11 -2.615464e+00 1.619561e-11 3.042342e-12 1.167280e-11 -2.526804e+00 1.332213e-11 0.0000000 8.844116e-12 -2.438144e+00 1.040182e-11 0.0000000 6.007584e-12 -2.349485e+00 7.447753e-12 0.0000000 3.170137e-12 -2.260825e+00 4.486722e-12 0.0000000 3.326086e-13 -2.172165e+00 1.523210e-12 0.0000000 0.0000000 -2.083505e+00 0.0000000 0.0000000 0.0000000 4.432990e-02 0.0000000 0.0000000 0.0000000 1.329897e-01 0.0000000 0.0000000 0.0000000 2.216495e-01 0.0000000 0.0000000 0.0000000 10.00000e+00 0.0000000 0.0000000 0.0000000 [GND Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -9.144330e-01 -1.000000e+00 -1.000000e+00 -1.000000e+00 -8.288660e-01 -1.000000e+00 -1.000000e+00 -1.445192e-01 -7.432990e-01 -1.110515e-01 -1.000000e+00 -9.919441e-03 -6.577320e-01 -5.374606e-03 -3.105056e-01 -1.338440e-03 -5.721649e-01 -6.500234e-04 -2.380649e-02 -4.377041e-04 -4.865979e-01 -1.107744e-04 -1.819894e-03 -8.917257e-05 -4.010309e-01 -9.794652e-06 -1.483324e-04 -8.388196e-06 -3.154639e-01 -5.539158e-07 -1.165849e-05 -3.296282e-07 -2.298969e-01 -2.276668e-08 -8.404925e-07 -7.720237e-09 -1.443299e-01 -9.164578e-10 -5.285387e-08 -2.667341e-10 -5.876289e-02 -1.222583e-10 -2.930477e-09 -8.500626e-11 2.680412e-02 -3.796911e-11 -9.611655e-11 -4.836674e-11 1.123711e-01 0.0000000 0.0000000 0.0000000 10.00000e+00 0.0000000 0.0000000 0.0000000 [Ramp] dV/dt_r 1.98e+00/3.56e-10 1.62e+00/5.79e-10 2.16e+00/2.76e-10 dV/dt_f 1.98e+00/3.70e-10 1.62e+00/5.89e-10 2.16e+00/2.68e-10 R_load = .500k [Rising Waveform] |Time V(typ) V(min) V(max) R_fixture = .500k V_fixture = 0.0 0.000000e+00 6.705653e-09 1.282830e-08 5.390230e-09 5.000000e-12 6.705658e-09 1.282830e-08 5.390225e-09 1.500000e-11 6.705693e-09 1.282829e-08 5.390245e-09 3.500000e-11 6.705774e-09 1.282828e-08 5.390298e-09 7.500000e-11 6.705881e-09 1.282828e-08 5.390362e-09 1.550000e-10 6.705966e-09 1.282828e-08 5.390405e-09 3.000000e-10 6.706005e-09 1.282829e-08 5.390421e-09 3.008000e-10 -7.160597e-04 -5.524614e-04 -8.106088e-04 3.008926e-10 -7.259689e-04 -5.621536e-04 -8.182111e-04 3.010778e-10 -7.294354e-04 -5.691231e-04 -8.148086e-04 3.014288e-10 -7.031632e-04 -5.570255e-04 -7.719188e-04 3.019161e-10 -6.584184e-04 -5.335370e-04 -7.046203e-04 3.028043e-10 -5.765969e-04 -4.867168e-04 -5.898062e-04 3.040111e-10 -4.747816e-04 -4.268867e-04 -4.516850e-04 3.064247e-10 -3.206323e-04 -3.289562e-04 -2.587843e-04 3.112520e-10 -1.090839e-04 -1.808688e-04 -1.835635e-05 3.209067e-10 1.234032e-04 7.762039e-06 2.135530e-04 3.359634e-10 3.368694e-04 1.979444e-04 3.880376e-04 3.572921e-10 4.016381e-04 3.016871e-04 3.937621e-04 3.842873e-10 3.565425e-04 3.672916e-04 1.592526e-04 4.128629e-10 1.397866e-04 3.554378e-04 -8.032659e-04 4.464839e-10 -8.529943e-04 2.250226e-04 -2.847400e-03 4.848894e-10 -2.965834e-03 -1.664314e-04 -5.869693e-03 5.328714e-10 -6.121417e-03 -1.545558e-03 -9.918759e-03 6.091241e-10 -1.173367e-02 -5.014102e-03 -1.806432e-02 7.002085e-10 -2.155647e-02 -1.026931e-02 -3.597242e-02 7.863948e-10 -3.832299e-02 -1.654853e-02 -7.969182e-02 8.844175e-10 -7.783831e-02 -2.707796e-02 -1.494886e-01 9.595495e-10 -1.298580e-01 -4.126829e-02 -1.385221e-01 1.039818e-09 -1.306434e-01 -6.445717e-02 -1.270449e-01 1.133845e-09 -1.166207e-01 -1.034746e-01 -1.155958e-01 1.216704e-09 -1.066237e-01 -1.035022e-01 -1.054638e-01 1.382421e-09 -9.596865e-02 -8.621113e-02 1.721147e-01 1.594558e-09 -2.637611e-02 -7.115632e-02 1.341589e+00 1.652993e-09 5.885610e-02 -6.829532e-02 1.919240e+00 1.682210e-09 1.212140e-01 -6.669202e-02 2.224050e+00 1.740645e-09 2.971160e-01 -6.495597e-02 2.648669e+00 1.857515e-09 8.905237e-01 -6.257179e-02 3.038483e+00 1.885393e-09 1.078361e+00 -5.741102e-02 3.088568e+00 1.941149e-09 1.504864e+00 -1.930477e-02 3.147966e+00 1.957733e-09 1.634503e+00 -7.970688e-03 3.165633e+00 1.990901e-09 1.898236e+00 1.469748e-02 3.192989e+00 2.035106e-09 2.186267e+00 4.490961e-02 3.220997e+00 2.082188e-09 2.390951e+00 8.422947e-02 3.250659e+00 2.101359e-09 2.462750e+00 1.078001e-01 3.257648e+00 2.139703e-09 2.574470e+00 1.689353e-01 3.270336e+00 2.158017e-09 2.620190e+00 2.114350e-01 3.275656e+00 2.194645e-09 2.691369e+00 2.964344e-01 3.285175e+00 2.267901e-09 2.794882e+00 4.865320e-01 3.298415e+00 2.411735e-09 2.878908e+00 9.772063e-01 3.313008e+00 2.531698e-09 2.924615e+00 1.469702e+00 3.318903e+00 2.566291e-09 2.933584e+00 1.600769e+00 3.320078e+00 2.592920e-09 2.939701e+00 1.701662e+00 3.320982e+00 2.626592e-09 2.946727e+00 1.792753e+00 3.322126e+00 2.664101e-09 2.953487e+00 1.884064e+00 3.323149e+00 2.693819e-09 2.957797e+00 1.941801e+00 3.323792e+00 2.727691e-09 2.962225e+00 2.006342e+00 3.324525e+00 2.781572e-09 2.967530e+00 2.072222e+00 3.325691e+00 2.850088e-09 2.973138e+00 2.147973e+00 3.326970e+00 2.947974e-09 2.978285e+00 2.216700e+00 3.327569e+00 3.090166e-09 2.983888e+00 2.272247e+00 3.328440e+00 3.297320e-09 2.987736e+00 2.322421e+00 3.329120e+00 3.577270e-09 2.990781e+00 2.351460e+00 3.329801e+00 4.031096e-09 2.991841e+00 2.366583e+00 3.329909e+00 4.531096e-09 2.992401e+00 2.371389e+00 3.329937e+00 5.000000e-09 2.992456e+00 2.372762e+00 3.329953e+00 [Falling Waveform] |Time V(typ) V(min) V(max) R_fixture = .500k V_fixture = 3.3 V_fixture_min = 2.7 V_fixture_max = 3.6 0.000000e+00 3.300000e+00 2.700000e+00 3.600000e+00 5.000000e-12 3.300000e+00 2.700000e+00 3.600000e+00 1.500000e-11 3.300000e+00 2.700000e+00 3.600000e+00 3.500000e-11 3.300000e+00 2.700000e+00 3.600000e+00 7.500000e-11 3.300000e+00 2.700000e+00 3.600000e+00 1.550000e-10 3.300000e+00 2.700000e+00 3.600000e+00 3.000000e-10 3.300000e+00 2.700000e+00 3.600000e+00 3.002000e-10 3.300171e+00 2.700135e+00 3.600191e+00 3.005000e-10 3.300406e+00 2.700323e+00 3.600451e+00 3.008000e-10 3.300625e+00 2.700494e+00 3.600691e+00 3.008927e-10 3.300611e+00 2.700482e+00 3.600672e+00 3.010071e-10 3.300589e+00 2.700466e+00 3.600646e+00 3.012360e-10 3.300555e+00 2.700439e+00 3.600605e+00 3.015651e-10 3.300516e+00 2.700407e+00 3.600564e+00 3.021211e-10 3.300478e+00 2.700369e+00 3.600519e+00 3.028356e-10 3.300437e+00 2.700336e+00 3.600474e+00 3.042647e-10 3.300386e+00 2.700287e+00 3.600408e+00 3.071227e-10 3.300304e+00 2.700212e+00 3.600307e+00 3.128387e-10 3.300178e+00 2.700108e+00 3.600164e+00 3.219035e-10 3.300056e+00 2.700004e+00 3.600039e+00 3.373111e-10 3.299974e+00 2.699915e+00 3.599975e+00 3.511029e-10 3.299964e+00 2.699925e+00 3.599980e+00 3.669087e-10 3.299985e+00 2.699950e+00 3.600011e+00 3.897939e-10 3.300047e+00 2.700001e+00 3.600063e+00 4.177285e-10 3.300051e+00 2.700062e+00 3.599910e+00 4.457005e-10 3.299912e+00 2.700085e+00 3.599551e+00 4.803267e-10 3.299557e+00 2.700020e+00 3.599210e+00 5.273228e-10 3.299205e+00 2.699748e+00 3.599071e+00 6.007720e-10 3.299272e+00 2.699344e+00 3.601916e+00 6.818922e-10 3.303267e+00 2.699376e+00 3.613310e+00 7.758746e-10 3.315772e+00 2.701570e+00 3.636121e+00 8.764048e-10 3.334545e+00 2.708634e+00 3.653013e+00 9.779571e-10 3.350983e+00 2.719337e+00 3.628250e+00 1.102335e-09 3.349198e+00 2.733300e+00 3.471873e+00 1.279503e-09 3.223072e+00 2.748101e+00 2.835026e+00 1.337345e-09 3.135411e+00 2.745129e+00 2.377164e+00 1.366267e-09 3.083165e+00 2.735399e+00 2.135819e+00 1.424109e-09 2.944256e+00 2.715941e+00 1.652799e+00 1.539794e-09 2.418505e+00 2.677024e+00 7.322917e-01 1.672832e-09 1.649518e+00 2.556567e+00 3.096748e-01 1.767934e-09 1.100669e+00 2.436467e+00 2.320150e-01 1.796358e-09 9.440109e-01 2.400571e+00 2.165098e-01 1.853206e-09 6.847952e-01 2.251592e+00 1.937356e-01 1.922178e-09 4.782720e-01 2.059161e+00 1.760792e-01 1.942420e-09 4.381524e-01 2.002684e+00 1.726288e-01 1.982905e-09 3.796706e-01 1.889732e+00 1.663658e-01 2.063875e-09 3.106315e-01 1.657307e+00 1.560384e-01 2.161505e-09 2.621982e-01 1.343625e+00 1.457451e-01 2.191640e-09 2.498908e-01 1.248800e+00 1.433675e-01 2.251033e-09 2.309627e-01 1.066498e+00 1.387331e-01 2.262361e-09 2.280626e-01 1.032220e+00 1.378491e-01 2.285019e-09 2.230420e-01 9.636626e-01 1.360811e-01 2.291685e-09 2.216130e-01 9.434899e-01 1.355609e-01 2.305019e-09 2.189612e-01 9.037851e-01 1.345601e-01 2.331686e-09 2.140370e-01 8.292398e-01 1.330948e-01 2.385020e-09 2.062001e-01 7.063122e-01 1.301642e-01 2.467726e-09 1.951977e-01 5.512814e-01 1.256198e-01 2.633137e-09 1.782903e-01 3.835277e-01 1.199882e-01 2.808959e-09 1.648662e-01 3.070508e-01 1.152126e-01 3.059745e-09 1.534386e-01 2.518386e-01 1.108475e-01 3.501920e-09 1.409827e-01 2.104460e-01 1.068318e-01 4.001920e-09 1.349199e-01 1.869255e-01 1.042713e-01 4.501920e-09 1.320243e-01 1.754256e-01 1.032416e-01 5.000000e-09 1.302876e-01 1.685700e-01 1.026983e-01 | | End [Model] pp | |******************************************************************** |******************************************************************** [Model] od Model_type I/O_open_drain Vmeas = 3.3 Rref = 1k Vref = 3.3 Polarity Non-Inverting Vinl = 0.86V Vinh = 1.82V C_comp 9.296781e-13F 8.965177e-13F 9.775372e-13F | [Temperature Range] 27.0 85.0 -25.0 [Voltage Range] 3.3 2.7 3.6 [Pulldown] |Voltage I(typ) I(min) I(max) -5.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -1.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -9.144330e-01 -3.517388e-02 -2.443654e-02 -4.524106e-02 -7.432990e-01 -3.264621e-02 -2.135098e-02 -4.364427e-02 -6.577320e-01 -3.058947e-02 -1.996826e-02 -4.012777e-02 -5.721649e-01 -2.750410e-02 -1.877365e-02 -3.609756e-02 -4.865979e-01 -2.399243e-02 -1.643270e-02 -3.151756e-02 -4.010309e-01 -2.009200e-02 -1.373920e-02 -2.650395e-02 -3.154639e-01 -1.600562e-02 -1.088066e-02 -2.123564e-02 -2.298969e-01 -1.180772e-02 -7.961674e-03 -1.576348e-02 -1.443299e-01 -7.503526e-03 -5.012925e-03 -1.007956e-02 -5.876289e-02 -3.091879e-03 -2.044594e-03 -4.167696e-03 2.680412e-02 1.401934e-03 9.156936e-04 1.852027e-03 1.123711e-01 5.621659e-03 3.683792e-03 7.577826e-03 1.979381e-01 9.476649e-03 6.195538e-03 1.279166e-02 2.835052e-01 1.299605e-02 8.480457e-03 1.752657e-02 3.690722e-01 1.620599e-02 1.055442e-02 2.182494e-02 4.546392e-01 1.912994e-02 1.243186e-02 2.572430e-02 5.402062e-01 2.178903e-02 1.412592e-02 2.925791e-02 6.257732e-01 2.420234e-02 1.564860e-02 3.245530e-02 7.113402e-01 2.638710e-02 1.701087e-02 3.534261e-02 7.969072e-01 2.835882e-02 1.822276e-02 3.794273e-02 8.824742e-01 3.013139e-02 1.929339e-02 4.027502e-02 9.680412e-01 3.171688e-02 2.023097e-02 4.235400e-02 1.053608e+00 3.312491e-02 2.104256e-02 4.418590e-02 1.139175e+00 3.436090e-02 2.173367e-02 4.576232e-02 1.224742e+00 3.542275e-02 2.230598e-02 4.705799e-02 1.310309e+00 3.630104e-02 2.276509e-02 4.805555e-02 1.395876e+00 3.699561e-02 2.313262e-02 4.878891e-02 1.481443e+00 3.753241e-02 2.342939e-02 4.932715e-02 1.567010e+00 3.795071e-02 2.367380e-02 4.973443e-02 1.652577e+00 3.828471e-02 2.387959e-02 5.005688e-02 1.738144e+00 3.855886e-02 2.405647e-02 5.032087e-02 1.823711e+00 3.878971e-02 2.421132e-02 5.054334e-02 1.909278e+00 3.898850e-02 2.434903e-02 5.073547e-02 1.994845e+00 3.916297e-02 2.447319e-02 5.090483e-02 2.080412e+00 3.931862e-02 2.458645e-02 5.105672e-02 2.165979e+00 3.945942e-02 2.469083e-02 5.119492e-02 2.251546e+00 3.958831e-02 2.478788e-02 5.132221e-02 2.337113e+00 3.970749e-02 2.487863e-02 5.144067e-02 2.422680e+00 3.981868e-02 2.496412e-02 5.155189e-02 2.508247e+00 3.992321e-02 2.504530e-02 5.165709e-02 2.593814e+00 4.002212e-02 2.512277e-02 5.175725e-02 2.679381e+00 4.011626e-02 2.519702e-02 5.185314e-02 2.764948e+00 4.020631e-02 2.526849e-02 5.194539e-02 2.850515e+00 4.029283e-02 2.533751e-02 5.203452e-02 2.936082e+00 4.037631e-02 2.540439e-02 5.212097e-02 3.021649e+00 4.045714e-02 2.546938e-02 5.220515e-02 3.107216e+00 4.053569e-02 2.553256e-02 5.228739e-02 3.192784e+00 4.061228e-02 2.559443e-02 5.236806e-02 3.278351e+00 4.068723e-02 2.565545e-02 5.244749e-02 3.363918e+00 4.076086e-02 2.571544e-02 5.252606e-02 3.449485e+00 4.083350e-02 2.577459e-02 5.260418e-02 3.535052e+00 4.090550e-02 2.583328e-02 5.268230e-02 3.620619e+00 4.097728e-02 2.589186e-02 5.276096e-02 3.706186e+00 4.104928e-02 2.595063e-02 5.284076e-02 3.791753e+00 4.112198e-02 2.600997e-02 5.292239e-02 3.877320e+00 4.119569e-02 2.607029e-02 5.300663e-02 3.962887e+00 4.127172e-02 2.613205e-02 5.309448e-02 4.048454e+00 4.135070e-02 2.619574e-02 5.318695e-02 4.134021e+00 4.143294e-02 2.626193e-02 5.328510e-02 4.219588e+00 4.151954e-02 2.633123e-02 5.339013e-02 4.305155e+00 4.161153e-02 2.640429e-02 5.350309e-02 4.390722e+00 4.170996e-02 2.648184e-02 5.362626e-02 4.476289e+00 4.181599e-02 2.656462e-02 5.376052e-02 4.561856e+00 4.193083e-02 2.665383e-02 5.390755e-02 4.647423e+00 4.205579e-02 2.675013e-02 5.406909e-02 4.732990e+00 4.219224e-02 2.685434e-02 5.424695e-02 4.818557e+00 4.234160e-02 2.696740e-02 5.444303e-02 4.904124e+00 4.250537e-02 2.709029e-02 5.465926e-02 4.989691e+00 4.268510e-02 2.722400e-02 5.489764e-02 5.075258e+00 4.288236e-02 2.736958e-02 5.516024e-02 5.160825e+00 4.309880e-02 2.752807e-02 5.544915e-02 5.246392e+00 4.333608e-02 2.770054e-02 5.576650e-02 5.331959e+00 4.359589e-02 2.788809e-02 5.611446e-02 5.417526e+00 4.387994e-02 2.809182e-02 5.649520e-02 5.503093e+00 4.418998e-02 2.831284e-02 5.691094e-02 5.588660e+00 4.452773e-02 2.855225e-02 5.736385e-02 5.674227e+00 4.489494e-02 2.881258e-02 5.785616e-02 5.759794e+00 4.529336e-02 2.909369e-02 5.839006e-02 5.845361e+00 4.572472e-02 2.939669e-02 5.896773e-02 5.930928e+00 4.619077e-02 2.972269e-02 5.959134e-02 6.016495e+00 4.669321e-02 3.007277e-02 6.026304e-02 6.102062e+00 4.723374e-02 3.044804e-02 6.098494e-02 6.187629e+00 4.781404e-02 3.084955e-02 6.175914e-02 6.273196e+00 4.843577e-02 3.127837e-02 6.258769e-02 6.358763e+00 4.910055e-02 3.173554e-02 6.347260e-02 6.444330e+00 4.980999e-02 3.222208e-02 6.441811e-02 6.529897e+00 5.056563e-02 3.273899e-02 6.542405e-02 6.615464e+00 5.136903e-02 3.328725e-02 6.649229e-02 6.701031e+00 5.222167e-02 3.386081e-02 6.762466e-02 6.786598e+00 5.312501e-02 3.386081e-02 6.882296e-02 6.872165e+00 5.408047e-02 3.386081e-02 7.008891e-02 6.957732e+00 5.508944e-02 3.386081e-02 7.142421e-02 7.043299e+00 5.615326e-02 3.386081e-02 7.283047e-02 7.128866e+00 5.727323e-02 3.386081e-02 7.430929e-02 7.214433e+00 5.845061e-02 3.386081e-02 7.586219e-02 7.300000e+00 5.968661e-02 3.386081e-02 7.749063e-02 10.00000e+00 5.968661e-02 3.386081e-02 7.749063e-02 [Power Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.711340e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.622680e+00 1.000000e+00 1.000000e+00 9.944270e-01 -4.534021e+00 1.000000e+00 1.000000e+00 7.874047e-02 -4.445361e+00 1.000000e+00 1.000000e+00 3.684211e-03 -4.300000e+00 1.000000e+00 1.000000e+00 2.040663e-03 -4.211340e+00 1.000000e+00 1.000000e+00 7.330698e-04 -4.122680e+00 9.944270e-01 1.000000e+00 1.564373e-04 -4.034021e+00 7.874047e-02 1.000000e+00 1.334562e-05 -3.945361e+00 3.684211e-03 1.000000e+00 9.782634e-07 -3.856701e+00 4.830453e-04 1.000000e+00 3.119017e-08 -3.768041e+00 6.931293e-05 1.000000e+00 6.987182e-10 -3.679381e+00 4.900852e-06 1.000000e+00 1.044021e-10 -3.590722e+00 2.260557e-07 1.000000e+00 5.439685e-11 -3.502062e+00 7.773735e-09 1.000000e+00 3.921092e-11 -3.413402e+00 3.617087e-10 7.875891e-01 3.646036e-11 -3.324742e+00 6.984834e-11 1.020342e-01 3.371041e-11 -3.236082e+00 3.635626e-11 5.156799e-03 3.096053e-11 -3.147423e+00 3.339359e-11 4.377993e-04 2.821069e-11 -3.058763e+00 3.052127e-11 3.623351e-05 2.546086e-11 -2.970103e+00 2.765613e-11 2.716311e-06 2.271104e-11 -2.881443e+00 2.479218e-11 1.702649e-07 1.996121e-11 -2.792784e+00 2.192787e-11 7.828250e-09 1.721124e-11 -2.704124e+00 1.906252e-11 2.678308e-10 1.446003e-11 -2.615464e+00 1.619561e-11 3.042342e-12 1.167280e-11 -2.526804e+00 1.332213e-11 0.0000000 8.844116e-12 -2.438144e+00 1.040182e-11 0.0000000 6.007584e-12 -2.349485e+00 7.447753e-12 0.0000000 3.170137e-12 -2.260825e+00 4.486722e-12 0.0000000 3.326086e-13 -2.172165e+00 1.523210e-12 0.0000000 0.0000000 -2.083505e+00 0.0000000 0.0000000 0.0000000 4.432990e-02 0.0000000 0.0000000 0.0000000 1.329897e-01 0.0000000 0.0000000 0.0000000 2.216495e-01 0.0000000 0.0000000 0.0000000 10.00000e+00 0.0000000 0.0000000 0.0000000 [GND Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -9.144330e-01 -1.000000e+00 -1.000000e+00 -1.000000e+00 -8.288660e-01 -1.000000e+00 -1.000000e+00 -1.445192e-01 -7.432990e-01 -1.110515e-01 -1.000000e+00 -9.919441e-03 -6.577320e-01 -5.374606e-03 -3.105056e-01 -1.338440e-03 -5.721649e-01 -6.500234e-04 -2.380649e-02 -4.377041e-04 -4.865979e-01 -1.107744e-04 -1.819894e-03 -8.917257e-05 -4.010309e-01 -9.794652e-06 -1.483324e-04 -8.388196e-06 -3.154639e-01 -5.539158e-07 -1.165849e-05 -3.296282e-07 -2.298969e-01 -2.276668e-08 -8.404925e-07 -7.720237e-09 -1.443299e-01 -9.164578e-10 -5.285387e-08 -2.667341e-10 -5.876289e-02 -1.222583e-10 -2.930477e-09 -8.500626e-11 2.680412e-02 -3.796911e-11 -9.611655e-11 -4.836674e-11 1.123711e-01 0.0000000 0.0000000 0.0000000 10.00000e+00 0.0000000 0.0000000 0.0000000 [Ramp] dV/dt_r 1.98e+00/1.35e-09 1.62e+00/1.40e-09 2.16e+00/1.31e-09 dV/dt_f 1.98e+00/3.83e-10 1.62e+00/5.33e-10 2.16e+00/3.00e-10 R_load = 1.000k [Rising Waveform] |Time V(typ) V(min) V(max) R_fixture = 1.000k V_fixture = 3.3 V_fixture_min = 2.7 V_fixture_max = 3.6 0.000000e+00 6.307015e-02 7.851127e-02 5.038871e-02 1.000000e-11 6.307015e-02 7.851127e-02 5.038871e-02 3.000000e-11 6.307015e-02 7.851127e-02 5.038871e-02 7.000000e-11 6.307015e-02 7.851127e-02 5.038871e-02 1.500000e-10 6.307015e-02 7.851127e-02 5.038871e-02 3.000000e-10 6.307015e-02 7.851127e-02 5.038871e-02 3.008000e-10 6.235955e-02 7.795418e-02 4.959147e-02 3.008926e-10 6.235051e-02 7.794877e-02 4.958975e-02 3.010778e-10 6.234805e-02 7.794416e-02 4.959544e-02 3.014288e-10 6.237496e-02 7.795031e-02 4.962752e-02 3.019250e-10 6.242105e-02 7.797760e-02 4.969705e-02 3.028151e-10 6.250311e-02 7.802581e-02 4.980928e-02 3.040215e-10 6.260493e-02 7.808536e-02 4.993570e-02 3.064343e-10 6.275944e-02 7.818529e-02 5.012387e-02 3.112598e-10 6.297201e-02 7.833485e-02 5.037000e-02 3.209109e-10 6.320175e-02 7.852983e-02 5.063355e-02 3.375139e-10 6.341599e-02 7.874172e-02 5.074719e-02 3.593839e-10 6.344085e-02 7.885612e-02 5.073545e-02 3.894896e-10 6.333583e-02 7.886086e-02 5.037941e-02 4.458359e-10 6.226973e-02 7.856433e-02 4.798343e-02 4.927807e-10 6.037840e-02 7.800075e-02 4.526956e-02 5.826765e-10 5.705691e-02 7.736653e-02 4.170763e-02 5.842794e-10 5.700682e-02 7.735736e-02 4.165704e-02 5.874850e-10 5.690105e-02 7.733901e-02 4.155588e-02 5.938962e-10 5.667073e-02 7.730231e-02 4.156522e-02 6.067187e-10 5.622681e-02 7.722890e-02 4.165987e-02 6.323638e-10 5.550184e-02 7.708210e-02 4.184917e-02 6.616359e-10 5.530102e-02 7.698752e-02 4.254942e-02 7.136735e-10 5.570285e-02 7.810921e-02 4.764940e-02 8.177488e-10 7.080322e-02 8.202113e-02 2.293591e-01 9.467445e-10 2.709273e-01 1.040616e-01 6.126621e-01 1.035621e-09 5.324294e-01 1.441070e-01 8.985867e-01 1.060980e-09 6.083299e-01 1.668403e-01 9.755500e-01 1.111699e-09 7.536163e-01 2.792612e-01 1.120745e+00 1.188531e-09 9.622951e-01 4.504516e-01 1.319613e+00 1.260730e-09 1.143739e+00 6.118049e-01 1.489549e+00 1.367202e-09 1.370334e+00 8.280553e-01 1.712622e+00 1.488217e-09 1.597260e+00 1.052627e+00 1.936444e+00 1.648871e-09 1.849221e+00 1.287347e+00 2.211204e+00 1.688068e-09 1.908369e+00 1.341550e+00 2.268893e+00 1.766460e-09 2.015697e+00 1.439211e+00 2.371253e+00 1.923246e-09 2.209295e+00 1.614325e+00 2.557074e+00 1.984939e-09 2.275886e+00 1.677696e+00 2.625611e+00 2.108325e-09 2.394873e+00 1.802143e+00 2.742213e+00 2.304230e-09 2.558231e+00 1.965541e+00 2.893494e+00 2.352534e-09 2.591541e+00 2.000072e+00 2.925375e+00 2.376687e-09 2.607568e+00 2.016838e+00 2.940459e+00 2.424991e-09 2.638457e+00 2.047126e+00 2.969631e+00 2.467480e-09 2.664481e+00 2.073744e+00 2.994387e+00 2.552457e-09 2.713288e+00 2.121303e+00 3.042746e+00 2.573417e-09 2.724891e+00 2.131728e+00 3.053050e+00 2.604170e-09 2.741105e+00 2.147023e+00 3.067661e+00 2.651116e-09 2.764376e+00 2.170372e+00 3.089965e+00 2.663753e-09 2.770365e+00 2.176657e+00 3.095969e+00 2.689027e-09 2.782048e+00 2.189227e+00 3.107977e+00 2.721511e-09 2.796834e+00 2.205384e+00 3.123411e+00 2.780026e-09 2.822242e+00 2.233514e+00 3.149293e+00 2.857589e-09 2.854284e+00 2.263231e+00 3.181626e+00 3.012716e-09 2.911688e+00 2.318409e+00 3.239907e+00 3.216138e-09 2.975661e+00 2.378763e+00 3.296730e+00 3.529470e-09 3.051612e+00 2.449134e+00 3.369876e+00 4.003407e-09 3.130130e+00 2.529267e+00 3.453147e+00 4.783684e-09 3.203520e+00 2.606758e+00 3.518815e+00 5.783684e-09 3.250836e+00 2.653401e+00 3.568459e+00 6.783684e-09 3.274788e+00 2.678034e+00 3.584419e+00 7.783684e-09 3.287014e+00 2.689202e+00 3.593733e+00 8.783684e-09 3.293288e+00 2.694229e+00 3.596848e+00 9.391842e-09 3.295710e+00 2.696048e+00 3.598008e+00 1.000000e-08 3.297250e+00 2.697400e+00 3.598734e+00 [Falling Waveform] |Time V(typ) V(min) V(max) R_fixture = 1.000k V_fixture = 3.3 V_fixture_min = 2.7 V_fixture_max = 3.6 0.000000e+00 3.300000e+00 2.699999e+00 3.600000e+00 5.000000e-12 3.300000e+00 2.699999e+00 3.600000e+00 1.500000e-11 3.300000e+00 2.699999e+00 3.600000e+00 3.500000e-11 3.300000e+00 2.699999e+00 3.600000e+00 7.500000e-11 3.300000e+00 2.699999e+00 3.600000e+00 1.550000e-10 3.300000e+00 2.699999e+00 3.600000e+00 3.000000e-10 3.300000e+00 2.699999e+00 3.600000e+00 3.008000e-10 3.300777e+00 2.700623e+00 3.600859e+00 3.009906e-10 3.300781e+00 2.700631e+00 3.600858e+00 3.013717e-10 3.300768e+00 2.700624e+00 3.600834e+00 3.019110e-10 3.300712e+00 2.700584e+00 3.600764e+00 3.025851e-10 3.300638e+00 2.700535e+00 3.600671e+00 3.039331e-10 3.300517e+00 2.700455e+00 3.600521e+00 3.066293e-10 3.300318e+00 2.700323e+00 3.600278e+00 3.120215e-10 3.300013e+00 2.700116e+00 3.599910e+00 3.228061e-10 3.299593e+00 2.699824e+00 3.599423e+00 3.443751e-10 3.299175e+00 2.699485e+00 3.599011e+00 3.875132e-10 3.298960e+00 2.699246e+00 3.598846e+00 4.737894e-10 3.299791e+00 2.699424e+00 3.600677e+00 5.169275e-10 3.300775e+00 2.699944e+00 3.602572e+00 6.032038e-10 3.304597e+00 2.700985e+00 3.612014e+00 7.226020e-10 3.319421e+00 2.705220e+00 3.613828e+00 8.618428e-10 3.317739e+00 2.714094e+00 3.336262e+00 1.038108e-09 3.000138e+00 2.718820e+00 2.390297e+00 1.196667e-09 2.383447e+00 2.600177e+00 1.210394e+00 1.248094e-09 2.124706e+00 2.561697e+00 7.979043e-01 1.350949e-09 1.572359e+00 2.381253e+00 3.050413e-01 1.435293e-09 1.083067e+00 2.217951e+00 1.860911e-01 1.516686e-09 6.416378e-01 2.006953e+00 1.290762e-01 1.584112e-09 4.161529e-01 1.813280e+00 1.079918e-01 1.667564e-09 2.530791e-01 1.573571e+00 9.554152e-02 1.748593e-09 1.899695e-01 1.321000e+00 8.750592e-02 1.835501e-09 1.486741e-01 1.024859e+00 8.069325e-02 1.861132e-09 1.408706e-01 9.383114e-01 7.874146e-02 1.894455e-09 1.327485e-01 8.262120e-01 7.690284e-02 1.911116e-09 1.293822e-01 7.755371e-01 7.608633e-02 1.938935e-09 1.249318e-01 6.909265e-01 7.472304e-02 1.946469e-09 1.237833e-01 6.680106e-01 7.435380e-02 1.961538e-09 1.217090e-01 6.221789e-01 7.361533e-02 1.991676e-09 1.179345e-01 5.497496e-01 7.213840e-02 2.051951e-09 1.117731e-01 4.190546e-01 6.955346e-02 2.156131e-09 1.027812e-01 2.869160e-01 6.600229e-02 2.334585e-09 9.214220e-02 1.988786e-01 6.174541e-02 2.518601e-09 8.412606e-02 1.514763e-01 5.854124e-02 2.820331e-09 7.669182e-02 1.230947e-01 5.527107e-02 3.161182e-09 7.109339e-02 1.068693e-01 5.325565e-02 3.661182e-09 6.750416e-02 9.431106e-02 5.192329e-02 4.161182e-09 6.566557e-02 8.705149e-02 5.123670e-02 4.661182e-09 6.457841e-02 8.385676e-02 5.081313e-02 5.000000e-09 6.408735e-02 8.239512e-02 5.064825e-02 | | End [Model] od | |******************************************************************** |******************************************************************** | | End [Model] select | | End [Component] | [End]