|******************************************************************** [IBIS Ver] 4.0 [File Name] C8051F34x.ibs [File Rev] 0.1 [Date] October 2008 [Source] From silicon level SPICE model at Silicon Laboratories Inc. | [Notes] Initial preliminary version under development. Clamp currents exceeding +/-1A truncated per IBIS Quality spec recommendation. This preliminary version does not have models for the internal usb tranceiver; hence, D+ and D- are listed as NC. This file generates 6 warnings when checked by the golden parser. All warnings are due to non-monotonicities. Non- monotonicities were filtered out of the clamp data, but left in the pulldown data. This file contains the model selector tag to allow choices between the driver settings (push/pull or open drain mode). The internal weak pullups are not included in the model. The Vdd pin has been allocated as the IBIS Power pin. This is done because the pads are powered by Vdd. The REGIN pin is considered a NC because it does not power the I/O pads. Since the REGIN pin is modeled as NC and the internal regulator is not modeled, VDD requires a supply voltage during simulation if the internal regulator is being used as the chip supply. Contact us at mcuapps@silabs.com. | [Disclaimer] Silicon Laboratories Incorporated hereby grants the user of this IBIS model a personal, non-exclusive, non-transferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read and agree with this license. If the user does not accept these terms, the user should not use the IBIS model and the IBIS model should be promptly returned to Silicon Laboratories within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone. User may modify the IBIS model to suit its specific applications, rights to derivative works and such modifications shall belong and are hereby assigned to Silicon Laboratories. This IBIS model is provided on an "as is" basis and Silicon Laboratories makes absolutely no warranty with respect to the IBIS model and the information contained herein. Silicon Laboratories disclaims and customer waives all warranties, express or implied, including warranties to merchantability or fitness for a particular purpose. The entire risk as to quality and performance is with the customer. Accordingly, in no event shall the company be liable for any damages, whether in contract or tort, including any lost profits or other incidental, consequential, exemplary, or punitive damages arising out of the use or application of the IBIS model provided in this package. Further, Silicon Laboratories reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Silicon Laboratories does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Silicon Laboratories is not obligated to provide maintenance or support for the licensed IBIS model. | [Copyright] (C) Copyright 2008, Silicon Laboratories Incorporated | |******************************************************************** | Part Number |******************************************************************** | [Component] C8051F340/1/4/5/8 [Manufacturer] Silicon Laboratories, Inc. [Package] | Variable TYP MIN MAX R_pkg 17.00m 14.80m 19.80m L_pkg 1.350nH 1.230nH 1.490nH C_pkg 0.400pF 0.345pF 0.429pF | [Pin] signal_name model_name 1 P0.5 silabsMCUio 2 P0.4 silabsMCUio 3 P0.3 silabsMCUio 4 P0.2 silabsMCUio 5 P0.1 silabsMCUio 6 P0.0 silabsMCUio 7 GND GND 8 D+ NC 9 D- NC 10 VDD POWER 11 REGIN NC 12 VBUS NC 13 C2CK NC 14 C2D NC 15 P4.7 silabsMCUio 16 P4.6 silabsMCUio 17 P4.5 silabsMCUio 18 P4.4 silabsMCUio 19 P4.3 silabsMCUio 20 P4.2 silabsMCUio 21 P4.1 silabsMCUio 22 P4.0 silabsMCUio 23 P3.7 silabsMCUio 24 P3.6 silabsMCUio 25 P3.5 silabsMCUio 26 P3.4 silabsMCUio 27 P3.3 silabsMCUio 28 P3.2 silabsMCUio 29 P3.1 silabsMCUio 30 P3.0 silabsMCUio 31 P2.7 silabsMCUio 32 P2.6 silabsMCUio 33 P2.5 silabsMCUio 34 P2.4 silabsMCUio 35 P2.3 silabsMCUio 36 P2.2 silabsMCUio 37 P2.1 silabsMCUio 38 P2.0 silabsMCUio 39 P1.7 silabsMCUio 40 P1.6 silabsMCUio 41 P1.5 silabsMCUio 42 P1.4 silabsMCUio 43 P1.3 silabsMCUio 44 P1.2 silabsMCUio 45 P1.1 silabsMCUio 46 P1.0 silabsMCUio 47 P0.7 silabsMCUio 48 P0.6 silabsMCUio | [Component] C8051F342/3/6/7/9/A/B [Manufacturer] Silicon Laboratories, Inc. [Package] | Variable TYP MIN MAX R_pkg 12.00m 11.10m 12.30m L_pkg 0.900nH 0.865nH 0.950nH C_pkg 0.200pF 0.198pF 0.204pF | [Pin] signal_name model_name 1 P0.1 silabsMCUio 2 P0.0 silabsMCUio 3 GND GND 4 D+ NC 5 D- NC 6 VDD POWER 7 REGIN NC 8 VBUS NC 9 C2CK NC 10 C2D/P3.0 silabsMCUio 11 P2.7 silabsMCUio 12 P2.6 silabsMCUio 13 P2.5 silabsMCUio 14 P2.4 silabsMCUio 15 P2.3 silabsMCUio 16 P2.2 silabsMCUio 17 P2.1 silabsMCUio 18 P2.0 silabsMCUio 19 P1.7 silabsMCUio 20 P1.6 silabsMCUio 21 P1.5 silabsMCUio 22 P1.4 silabsMCUio 23 P1.3 silabsMCUio 24 P1.2 silabsMCUio 25 P1.1 silabsMCUio 26 P1.0 silabsMCUio 27 P0.7 silabsMCUio 28 P0.6 silabsMCUio 29 P0.5 silabsMCUio 30 P0.4 silabsMCUio 31 P0.3 silabsMCUio 32 P0.2 silabsMCUio | |******************************************************************** | Model Selector |******************************************************************** [Model Selector] silabsMCUio | name description pp push/pull mode od open drain mode (No weak pullup) | |******************************************************************** | Model silabsMCUio |******************************************************************** [Model] pp Model_type I/O Vmeas = 3.3 Polarity Non-Inverting Vinl = 0.86V Vinh = 1.82V C_comp 1.248127e-12F 1.210732e-12F 1.302931e-12F | [Temperature Range] 27.0 85.0 -25.0 [Voltage Range] 3.3 2.7 3.6 [Pulldown] |Voltage I(typ) I(min) I(max) -5.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -1.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -9.144330e-01 -3.517388e-02 -2.443654e-02 -4.524106e-02 -8.288660e-01 -3.311462e-02 -2.294745e-02 -4.594552e-02 -7.432990e-01 -3.264621e-02 -2.135098e-02 -4.364427e-02 -6.577320e-01 -3.058947e-02 -1.996826e-02 -4.012777e-02 -5.721649e-01 -2.750410e-02 -1.877365e-02 -3.609756e-02 -4.865979e-01 -2.399243e-02 -1.643271e-02 -3.151756e-02 -4.010309e-01 -2.009200e-02 -1.373920e-02 -2.650395e-02 -3.154639e-01 -1.600562e-02 -1.088066e-02 -2.123564e-02 -2.298969e-01 -1.180772e-02 -7.961674e-03 -1.576348e-02 -1.443299e-01 -7.503526e-03 -5.012926e-03 -1.007956e-02 -5.876289e-02 -3.091879e-03 -2.044594e-03 -4.167696e-03 2.680412e-02 1.401934e-03 9.156936e-04 1.852027e-03 1.123711e-01 5.621659e-03 3.683793e-03 7.577826e-03 1.979381e-01 9.476649e-03 6.195539e-03 1.279166e-02 2.835052e-01 1.299605e-02 8.480457e-03 1.752657e-02 3.690722e-01 1.620599e-02 1.055442e-02 2.182494e-02 4.546392e-01 1.912994e-02 1.243186e-02 2.572430e-02 5.402062e-01 2.178903e-02 1.412592e-02 2.925791e-02 6.257732e-01 2.420234e-02 1.564860e-02 3.245530e-02 7.113402e-01 2.638710e-02 1.701087e-02 3.534261e-02 7.969072e-01 2.835882e-02 1.822276e-02 3.794273e-02 8.824742e-01 3.013139e-02 1.929339e-02 4.027502e-02 9.680412e-01 3.171688e-02 2.023097e-02 4.235400e-02 1.053608e+00 3.312491e-02 2.104256e-02 4.418590e-02 1.139175e+00 3.436090e-02 2.173367e-02 4.576232e-02 1.224742e+00 3.542275e-02 2.230598e-02 4.705799e-02 1.310309e+00 3.630104e-02 2.276509e-02 4.805555e-02 1.395876e+00 3.699561e-02 2.313262e-02 4.878891e-02 1.481443e+00 3.753241e-02 2.342939e-02 4.932715e-02 1.567010e+00 3.795071e-02 2.367380e-02 4.973443e-02 1.652577e+00 3.828471e-02 2.387959e-02 5.005688e-02 1.738144e+00 3.855886e-02 2.405647e-02 5.032087e-02 1.823711e+00 3.878971e-02 2.421132e-02 5.054334e-02 1.909278e+00 3.898850e-02 2.434903e-02 5.073547e-02 1.994845e+00 3.916297e-02 2.447319e-02 5.090483e-02 2.080412e+00 3.931862e-02 2.458645e-02 5.105672e-02 2.165979e+00 3.945942e-02 2.469083e-02 5.119492e-02 2.251546e+00 3.958831e-02 2.478788e-02 5.132221e-02 2.337113e+00 3.970749e-02 2.487863e-02 5.144067e-02 2.422680e+00 3.981868e-02 2.496413e-02 5.155189e-02 2.508247e+00 3.992321e-02 2.504530e-02 5.165709e-02 2.593814e+00 4.002212e-02 2.512277e-02 5.175725e-02 2.679381e+00 4.011626e-02 2.519702e-02 5.185314e-02 2.764948e+00 4.020631e-02 2.526849e-02 5.194539e-02 2.850515e+00 4.029283e-02 2.533751e-02 5.203452e-02 2.936082e+00 4.037631e-02 2.540440e-02 5.212097e-02 3.021649e+00 4.045714e-02 2.546947e-02 5.220515e-02 3.107216e+00 4.053569e-02 2.553859e-02 5.228739e-02 3.192784e+00 4.061228e-02 2.570310e-02 5.236806e-02 3.278351e+00 4.068723e-02 2.622451e-02 5.244749e-02 3.363918e+00 4.076086e-02 2.685602e-02 5.252606e-02 3.449485e+00 4.083350e-02 2.756065e-02 5.260418e-02 3.535052e+00 4.090551e-02 2.831988e-02 5.268230e-02 3.620619e+00 4.097728e-02 2.909807e-02 5.276096e-02 3.706186e+00 4.104928e-02 2.987410e-02 5.284076e-02 3.791753e+00 4.112207e-02 3.063750e-02 5.292239e-02 3.877320e+00 4.120771e-02 3.138318e-02 5.300663e-02 3.962887e+00 4.162115e-02 3.210944e-02 5.309448e-02 4.048454e+00 4.240775e-02 3.281739e-02 5.318695e-02 4.134021e+00 4.329533e-02 3.351116e-02 5.328511e-02 4.219588e+00 4.425163e-02 3.419674e-02 5.339032e-02 4.305155e+00 4.524186e-02 3.487638e-02 5.354221e-02 4.390722e+00 4.624054e-02 3.554611e-02 5.418833e-02 4.476289e+00 4.723352e-02 3.619868e-02 5.526853e-02 4.561856e+00 4.821472e-02 3.682290e-02 5.645813e-02 4.647423e+00 4.918267e-02 3.740622e-02 5.769968e-02 4.732990e+00 5.013920e-02 3.792769e-02 5.897264e-02 4.818557e+00 5.108869e-02 3.834592e-02 6.025379e-02 4.904124e+00 5.203821e-02 3.854904e-02 6.153234e-02 4.989691e+00 5.299781e-02 3.784642e-02 6.280518e-02 5.075258e+00 5.397525e-02 3.536862e-02 6.407447e-02 5.160825e+00 5.496968e-02 3.306021e-02 6.534589e-02 5.246392e+00 5.597620e-02 3.196677e-02 6.662749e-02 5.331959e+00 5.699009e-02 3.148811e-02 6.792917e-02 5.417526e+00 5.800685e-02 3.132688e-02 6.926170e-02 5.503093e+00 5.902132e-02 3.131173e-02 7.063269e-02 5.588660e+00 6.002659e-02 3.138563e-02 7.204182e-02 5.674227e+00 6.101244e-02 3.152829e-02 7.348315e-02 5.759794e+00 6.196211e-02 3.172268e-02 7.495091e-02 5.845361e+00 6.284489e-02 3.196227e-02 7.644056e-02 5.930928e+00 6.359368e-02 3.224306e-02 7.794760e-02 6.016495e+00 6.398449e-02 3.256257e-02 7.946637e-02 6.102062e+00 6.217445e-02 3.291929e-02 8.098859e-02 6.187629e+00 5.852312e-02 3.331231e-02 8.250127e-02 6.273196e+00 5.713275e-02 3.374117e-02 8.398229e-02 6.358763e+00 5.643011e-02 3.420570e-02 8.539011e-02 6.444330e+00 5.636941e-02 3.470596e-02 8.661119e-02 6.529897e+00 5.666538e-02 3.524214e-02 8.690649e-02 6.615464e+00 5.716400e-02 3.581453e-02 8.327110e-02 6.701031e+00 5.780649e-02 3.641617e-02 8.093522e-02 6.786598e+00 5.856293e-02 3.641617e-02 7.995987e-02 6.872165e+00 5.941739e-02 3.641617e-02 7.974810e-02 6.957732e+00 6.036023e-02 3.641617e-02 8.018768e-02 7.043299e+00 6.138530e-02 3.641617e-02 8.106039e-02 7.128866e+00 6.248854e-02 3.641617e-02 8.220243e-02 7.214433e+00 6.366726e-02 3.641617e-02 8.353386e-02 7.300000e+00 6.491961e-02 3.641617e-02 8.501667e-02 10.00000e+00 6.491961e-02 3.641617e-02 8.501667e-02 [Pullup] |Voltage I(typ) I(min) I(max) -5.000000e+00 2.859941e-02 1.728869e-02 3.875044e-02 -4.300000e+00 2.859941e-02 1.728869e-02 3.875044e-02 -4.211340e+00 2.850953e-02 1.728869e-02 3.862445e-02 -4.122680e+00 2.841765e-02 1.728869e-02 3.849532e-02 -4.034021e+00 2.832367e-02 1.728869e-02 3.836274e-02 -3.945361e+00 2.822747e-02 1.728869e-02 3.822652e-02 -3.856701e+00 2.812894e-02 1.728869e-02 3.808658e-02 -3.768041e+00 2.802797e-02 1.728869e-02 3.794270e-02 -3.679381e+00 2.792440e-02 1.727463e-02 3.779465e-02 -3.590722e+00 2.781811e-02 1.721370e-02 3.764218e-02 -3.502062e+00 2.770892e-02 1.715136e-02 3.748501e-02 -3.413402e+00 2.759668e-02 1.708752e-02 3.732283e-02 -3.324742e+00 2.748120e-02 1.702212e-02 3.715530e-02 -3.236082e+00 2.736226e-02 1.695495e-02 3.698204e-02 -3.147423e+00 2.723965e-02 1.688591e-02 3.680259e-02 -3.058763e+00 2.711309e-02 1.681499e-02 3.661640e-02 -2.970103e+00 2.698227e-02 1.674208e-02 3.642280e-02 -2.881443e+00 2.684683e-02 1.666705e-02 3.622083e-02 -2.792784e+00 2.670628e-02 1.658978e-02 3.600908e-02 -2.704124e+00 2.655990e-02 1.651000e-02 3.578506e-02 -2.615464e+00 2.640661e-02 1.642742e-02 3.554328e-02 -2.526804e+00 2.624446e-02 1.634203e-02 3.527678e-02 -2.438144e+00 2.606986e-02 1.625359e-02 3.497477e-02 -2.349485e+00 2.587634e-02 1.616178e-02 3.462596e-02 -2.260825e+00 2.565414e-02 1.606619e-02 3.422142e-02 -2.172165e+00 2.539228e-02 1.596608e-02 3.375532e-02 -2.083505e+00 2.508191e-02 1.585964e-02 3.322422e-02 -1.994845e+00 2.471753e-02 1.574484e-02 3.262615e-02 -1.906186e+00 2.429608e-02 1.561676e-02 3.195985e-02 -1.817526e+00 2.381584e-02 1.546692e-02 3.122447e-02 -1.728866e+00 2.327572e-02 1.528418e-02 3.041931e-02 -1.640206e+00 2.267495e-02 1.505814e-02 2.954380e-02 -1.551546e+00 2.201289e-02 1.477511e-02 2.859742e-02 -1.462887e+00 2.128899e-02 1.443741e-02 2.757967e-02 -1.374227e+00 2.050275e-02 1.404319e-02 2.649010e-02 -1.285567e+00 1.965368e-02 1.359130e-02 2.532368e-02 -1.196907e+00 1.874130e-02 1.308087e-02 2.408356e-02 -1.108247e+00 1.776517e-02 1.251121e-02 2.277019e-02 -1.019588e+00 1.672481e-02 1.187549e-02 2.138313e-02 -9.309278e-01 1.561978e-02 1.117795e-02 1.992197e-02 -8.422680e-01 1.444962e-02 1.041922e-02 1.838626e-02 -7.536082e-01 1.321389e-02 9.598734e-03 1.677560e-02 -6.649485e-01 1.191215e-02 8.715918e-03 1.508955e-02 -5.762887e-01 1.054395e-02 7.770205e-03 1.332771e-02 -4.876289e-01 9.108833e-03 6.755796e-03 1.148966e-02 -3.989691e-01 7.606370e-03 5.674633e-03 9.574992e-03 -3.103093e-01 6.036115e-03 4.528736e-03 7.583297e-03 -2.216495e-01 4.397627e-03 3.317531e-03 5.514173e-03 -1.329897e-01 2.690466e-03 2.040440e-03 3.367222e-03 -4.432990e-02 9.141913e-04 6.968841e-04 1.142327e-03 4.432990e-02 -9.261288e-04 -7.132955e-04 -1.156342e-03 1.329897e-01 -2.795093e-03 -2.165961e-03 -3.479186e-03 2.216495e-01 -4.681457e-03 -3.648368e-03 -5.812144e-03 3.103093e-01 -6.580822e-03 -5.155169e-03 -8.150772e-03 3.989691e-01 -8.490109e-03 -6.676188e-03 -1.049236e-02 4.876289e-01 -1.040632e-02 -8.182560e-03 -1.283536e-02 5.762887e-01 -1.231169e-02 -9.399084e-03 -1.517836e-02 6.649485e-01 -1.406537e-02 -1.061114e-02 -1.750450e-02 7.536082e-01 -1.520694e-02 -1.202179e-02 -1.955701e-02 8.422680e-01 -1.689612e-02 -1.342818e-02 -2.121848e-02 9.309278e-01 -1.861508e-02 -1.482731e-02 -2.292004e-02 1.019588e+00 -2.032419e-02 -1.621631e-02 -2.500017e-02 1.108247e+00 -2.202119e-02 -1.759243e-02 -2.706785e-02 1.196907e+00 -2.370417e-02 -1.895184e-02 -2.912075e-02 1.285567e+00 -2.537144e-02 -2.029363e-02 -3.115668e-02 1.374227e+00 -2.702146e-02 -2.161547e-02 -3.317359e-02 1.462887e+00 -2.865272e-02 -2.291488e-02 -3.516859e-02 1.551546e+00 -3.026373e-02 -2.418922e-02 -3.714129e-02 1.640206e+00 -3.185292e-02 -2.543552e-02 -3.909009e-02 1.728866e+00 -3.341866e-02 -2.664613e-02 -4.101336e-02 1.817526e+00 -3.495918e-02 -2.782044e-02 -4.290940e-02 1.906186e+00 -3.647251e-02 -2.895353e-02 -4.477638e-02 1.994845e+00 -3.795644e-02 -3.003929e-02 -4.661227e-02 2.083505e+00 -3.940841e-02 -3.106999e-02 -4.841483e-02 2.172165e+00 -4.082541e-02 -3.203554e-02 -5.018146e-02 2.260825e+00 -4.220387e-02 -3.291231e-02 -5.190915e-02 2.349485e+00 -4.353940e-02 -3.368349e-02 -5.359436e-02 2.438144e+00 -4.482655e-02 -3.431769e-02 -5.523279e-02 2.526804e+00 -4.605842e-02 -3.475965e-02 -5.681920e-02 2.615464e+00 -4.722602e-02 -3.490389e-02 -5.834709e-02 2.704124e+00 -4.831730e-02 -3.490389e-02 -5.980820e-02 2.792784e+00 -4.931555e-02 -3.490389e-02 -6.118592e-02 2.881443e+00 -5.019647e-02 -3.490389e-02 -6.246764e-02 2.970103e+00 -5.092255e-02 -3.490389e-02 -6.363252e-02 3.058763e+00 -5.143051e-02 -3.490389e-02 -6.464824e-02 3.147423e+00 -5.159823e-02 -3.490389e-02 -6.546342e-02 3.236082e+00 -5.159823e-02 -3.490389e-02 -6.598718e-02 3.324742e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.413402e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.502062e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.590722e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.679381e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.768041e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.856701e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 3.945361e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 4.034021e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 4.122680e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 4.211340e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 4.300000e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 10.00000e+00 -5.159823e-02 -3.490389e-02 -6.602573e-02 [Power Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.300000e+00 1.000000e+00 1.000000e+00 2.587807e-03 -4.211340e+00 1.000000e+00 1.000000e+00 9.927927e-04 -4.122680e+00 9.953336e-01 1.000000e+00 2.278238e-04 -4.034021e+00 7.920981e-02 1.000000e+00 2.189581e-05 -3.945361e+00 4.015968e-03 1.000000e+00 1.798505e-06 -3.856701e+00 6.453094e-04 1.000000e+00 7.136848e-08 -3.768041e+00 1.075624e-04 1.000000e+00 2.083874e-09 -3.679381e+00 9.118842e-06 1.000000e+00 2.298402e-10 -3.590722e+00 5.125314e-07 1.000000e+00 8.377130e-11 -3.502062e+00 2.275060e-08 1.000000e+00 3.390352e-11 -3.413402e+00 1.184551e-09 7.881870e-01 1.246499e-11 -3.324742e+00 1.501957e-10 1.023739e-01 0.000000 -3.236082e+00 4.159109e-11 5.334742e-03 0.000000 -3.147423e+00 1.854190e-11 4.998122e-04 0.000000 -3.058763e+00 0.0000000 4.755115e-05 0.000000 -2.970103e+00 0.0000000 4.067501e-06 0.000000 -2.881443e+00 0.0000000 2.910732e-07 0.000000 -2.792784e+00 0.0000000 1.599466e-08 0.000000 -2.704124e+00 0.0000000 1.050396e-09 0.000000 -2.615464e+00 0.0000000 3.868806e-10 0.000000 -2.526804e+00 0.0000000 3.072406e-10 0.000000 -2.438144e+00 0.0000000 2.473715e-10 0.000000 -2.349485e+00 0.0000000 1.903997e-10 0.000000 -2.260825e+00 0.0000000 1.349616e-10 0.000000 -2.172165e+00 0.0000000 8.079661e-11 0.000000 -2.083505e+00 0.0000000 2.785171e-11 0.000000 -1.994845e+00 0.0000000 0.000000 0.000000 4.300000e+00 0.0000000 0.000000 0.000000 10.00000e+00 0.0000000 0.000000 0.000000 [GND Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -3.300000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -9.144330e-01 -1.000000e+00 -1.000000e+00 -1.000000e+00 -8.288660e-01 -1.000000e+00 -1.000000e+00 -1.458039e-01 -7.432990e-01 -1.115458e-01 -1.000000e+00 -1.063981e-02 -6.577320e-01 -5.723744e-03 -3.109278e-01 -1.736263e-03 -5.721649e-01 -8.432302e-04 -2.404679e-02 -6.031959e-04 -4.865979e-01 -1.661265e-04 -1.928631e-03 -1.305950e-04 -4.010309e-01 -1.743959e-05 -1.776899e-04 -1.388139e-05 -3.154639e-01 -1.182281e-06 -1.610200e-05 -6.637269e-07 -2.298969e-01 -6.119555e-08 -1.325394e-06 -2.025226e-08 -1.443299e-01 -3.076776e-09 -9.569095e-08 -7.812725e-10 -5.876289e-02 -3.161554e-10 -6.553494e-09 -1.702042e-10 2.680412e-02 -5.377152e-11 -6.660502e-10 -6.690766e-11 1.123711e-01 -2.876117e-11 -3.528359e-10 -3.041042e-11 1.979381e-01 -7.103440e-12 -2.896740e-10 -9.723722e-12 2.835052e-01 0.000000 -2.332072e-10 0.000000 3.690722e-01 0.000000 -1.786813e-10 0.000000 4.546392e-01 0.000000 -1.254867e-10 0.000000 5.402062e-01 0.000000 -7.343290e-11 0.000000 6.257732e-01 0.000000 -2.241199e-11 0.000000 7.113402e-01 0.000000 0.000000 0.000000 7.300000e+00 0.000000 0.000000 0.000000 10.00000e+00 0.000000 0.000000 0.000000 [Ramp] dV/dt_r 1.98e+00/3.66e-10 1.62e+00/5.86e-10 2.16e+00/2.70e-10 dV/dt_f 1.98e+00/3.42e-10 1.62e+00/5.16e-10 2.16e+00/2.52e-10 R_load = .500k [Rising Waveform] |Time V(typ) V(min) V(max) R_fixture = .500k V_fixture = 0.0 0.000000e+00 7.202556e-09 3.162585e-08 5.585106e-09 2.000000e-13 -6.894715e-04 -5.035804e-04 -8.074465e-04 5.186394e-13 -1.930282e-03 -1.577368e-03 -2.232901e-03 8.000000e-13 -3.069595e-03 -2.597305e-03 -3.545550e-03 8.338284e-13 -3.124012e-03 -2.657378e-03 -3.603426e-03 9.014852e-13 -3.147011e-03 -2.697739e-03 -3.617289e-03 1.036799e-12 -3.106734e-03 -2.687794e-03 -3.545010e-03 1.269902e-12 -2.991715e-03 -2.624817e-03 -3.369416e-03 1.604034e-12 -2.819788e-03 -2.534916e-03 -3.113149e-03 2.129760e-12 -2.563879e-03 -2.412107e-03 -2.737428e-03 3.021441e-12 -2.172400e-03 -2.230155e-03 -2.179009e-03 4.804804e-12 -1.545595e-03 -1.910850e-03 -1.345680e-03 7.927751e-12 -7.823571e-04 -1.443022e-03 -4.059767e-04 8.933821e-12 -5.629680e-04 -1.313184e-03 -1.685322e-04 1.094596e-11 -1.999642e-04 -1.089130e-03 3.010648e-04 1.195203e-11 -3.134331e-05 -9.771032e-04 4.378831e-04 1.396417e-11 2.654914e-04 -7.530490e-04 7.115197e-04 1.798845e-11 7.284725e-04 -4.016947e-04 1.164959e-03 2.603702e-11 1.277088e-03 1.760288e-04 1.673975e-03 3.720130e-11 1.717295e-03 6.919355e-04 1.623004e-03 5.278812e-11 1.554625e-03 1.083572e-03 6.634634e-04 7.251515e-11 2.443885e-04 1.059688e-03 -2.358131e-03 1.034925e-10 -4.107354e-03 -3.273528e-04 -8.040184e-03 1.157022e-10 -6.003512e-03 -1.354051e-03 -1.040406e-02 1.401217e-10 -1.001257e-02 -3.459682e-03 -1.493825e-02 1.817754e-10 -1.713889e-02 -8.217138e-03 -2.288772e-02 2.314998e-10 -2.639243e-02 -1.448633e-02 -3.234299e-02 2.513327e-10 -2.997041e-02 -1.722147e-02 -3.610071e-02 2.909985e-10 -3.719963e-02 -2.283072e-02 -4.593279e-02 3.077271e-10 -4.049140e-02 -2.534554e-02 -5.124294e-02 3.411843e-10 -4.833324e-02 -3.037518e-02 -6.216005e-02 4.069123e-10 -6.594778e-02 -4.167899e-02 -9.814587e-02 4.820843e-10 -9.847593e-02 -5.627738e-02 -1.313206e-01 5.557194e-10 -1.176102e-01 -7.104478e-02 -1.397948e-01 6.375870e-10 -1.228572e-01 -8.572591e-02 -1.439781e-01 7.161947e-10 -1.309651e-01 -8.666696e-02 6.463352e-02 8.122672e-10 -6.024794e-02 -9.119898e-02 6.753742e-01 8.984878e-10 2.097276e-01 -9.493790e-02 1.537213e+00 9.237282e-10 3.118987e-01 -9.426312e-02 1.804783e+00 9.742090e-10 5.961102e-01 -8.743851e-02 2.313428e+00 1.056988e-09 1.165435e+00 -5.325413e-02 2.778315e+00 1.083984e-09 1.378087e+00 -2.420421e-02 2.870908e+00 1.097482e-09 1.486223e+00 -9.679255e-03 2.911818e+00 1.124478e-09 1.703718e+00 1.937066e-02 2.981883e+00 1.169754e-09 2.030932e+00 1.283344e-01 3.064925e+00 1.203567e-09 2.205805e+00 2.167679e-01 3.112617e+00 1.214709e-09 2.255899e+00 2.459088e-01 3.124693e+00 1.227677e-09 2.308783e+00 2.798257e-01 3.137363e+00 1.245602e-09 2.376219e+00 3.267072e-01 3.154877e+00 1.272153e-09 2.459284e+00 4.061214e-01 3.179179e+00 1.291459e-09 2.512708e+00 4.780187e-01 3.192982e+00 1.315235e-09 2.569944e+00 5.665632e-01 3.208516e+00 1.324017e-09 2.590028e+00 5.992695e-01 3.213476e+00 1.341582e-09 2.625944e+00 6.646821e-01 3.223397e+00 1.376711e-09 2.689197e+00 7.955073e-01 3.239944e+00 1.433958e-09 2.760345e+00 1.018520e+00 3.261055e+00 1.489064e-09 2.814659e+00 1.262316e+00 3.276220e+00 1.509881e-09 2.830492e+00 1.355134e+00 3.281456e+00 1.551514e-09 2.855913e+00 1.520888e+00 3.288997e+00 1.572330e-09 2.867481e+00 1.598651e+00 3.292481e+00 1.613963e-09 2.886064e+00 1.725385e+00 3.298994e+00 1.628998e-09 2.892389e+00 1.763127e+00 3.301030e+00 1.659066e-09 2.903332e+00 1.838611e+00 3.304821e+00 1.713543e-09 2.920526e+00 1.945448e+00 3.310348e+00 1.732250e-09 2.925463e+00 1.979462e+00 3.311990e+00 1.769664e-09 2.934004e+00 2.035654e+00 3.314692e+00 1.823832e-09 2.944821e+00 2.098114e+00 3.317799e+00 1.886190e-09 2.953978e+00 2.153544e+00 3.320450e+00 1.952934e-09 2.962308e+00 2.194890e+00 3.322514e+00 1.975413e-09 2.964654e+00 2.207787e+00 3.323063e+00 1.995054e-09 2.966557e+00 2.218219e+00 3.323543e+00 2.028697e-09 2.969576e+00 2.232849e+00 3.324364e+00 2.057027e-09 2.971859e+00 2.245169e+00 3.324834e+00 2.071192e-09 2.972885e+00 2.251329e+00 3.325017e+00 2.092619e-09 2.974321e+00 2.260355e+00 3.325292e+00 2.126620e-09 2.976430e+00 2.271174e+00 3.325730e+00 2.164218e-09 2.978374e+00 2.280766e+00 3.326214e+00 2.221477e-09 2.980983e+00 2.294995e+00 3.326951e+00 2.316469e-09 2.983930e+00 2.313174e+00 3.327547e+00 2.349716e-09 2.984870e+00 2.318868e+00 3.327720e+00 2.416212e-09 2.986341e+00 2.326987e+00 3.328067e+00 2.549203e-09 2.988326e+00 2.340856e+00 3.328759e+00 2.815185e-09 2.990357e+00 2.357574e+00 3.329327e+00 3.165185e-09 2.991544e+00 2.366923e+00 3.329718e+00 3.500000e-09 2.992063e+00 2.370414e+00 3.329885e+00 [Falling Waveform] |Time V(typ) V(min) V(max) R_fixture = .500k V_fixture = 3.3 V_fixture_min = 2.7 V_fixture_max = 3.6 0.000000e+00 3.300000e+00 2.700000e+00 3.600000e+00 2.000000e-13 3.301047e+00 2.700809e+00 3.601186e+00 2.796599e-13 3.301501e+00 2.701143e+00 3.601697e+00 4.389796e-13 3.302380e+00 2.701810e+00 3.602680e+00 6.194898e-13 3.303229e+00 2.702483e+00 3.603624e+00 6.646173e-13 3.303404e+00 2.702636e+00 3.603816e+00 7.323087e-13 3.303607e+00 2.702864e+00 3.604031e+00 7.492315e-13 3.303655e+00 2.702921e+00 3.604082e+00 7.746158e-13 3.303722e+00 2.703007e+00 3.604152e+00 8.000000e-13 3.303785e+00 2.703092e+00 3.604218e+00 8.507685e-13 3.303760e+00 2.703104e+00 3.604182e+00 9.019848e-13 3.303686e+00 2.703063e+00 3.604092e+00 1.004418e-12 3.303509e+00 2.702950e+00 3.603886e+00 1.209283e-12 3.303230e+00 2.702751e+00 3.603563e+00 1.507517e-12 3.302972e+00 2.702560e+00 3.603258e+00 2.007246e-12 3.302728e+00 2.702386e+00 3.602946e+00 2.952515e-12 3.302433e+00 2.702196e+00 3.602557e+00 4.742311e-12 3.301974e+00 2.701917e+00 3.601959e+00 7.305111e-12 3.301380e+00 2.701558e+00 3.601189e+00 1.089505e-11 3.300617e+00 2.701093e+00 3.600262e+00 1.566517e-11 3.299726e+00 2.700525e+00 3.599244e+00 2.241543e-11 3.298885e+00 2.699831e+00 3.598366e+00 3.092796e-11 3.298048e+00 2.699194e+00 3.597541e+00 4.709250e-11 3.297378e+00 2.698396e+00 3.597136e+00 6.815176e-11 3.297664e+00 2.698109e+00 3.598635e+00 1.102703e-10 3.302890e+00 2.699891e+00 3.607690e+00 1.705758e-10 3.318118e+00 2.706891e+00 3.628107e+00 2.323436e-10 3.335339e+00 2.717312e+00 3.645465e+00 3.066562e-10 3.348254e+00 2.728042e+00 3.657023e+00 3.763453e-10 3.353653e+00 2.735359e+00 3.660214e+00 4.733669e-10 3.355520e+00 2.741142e+00 3.661815e+00 5.427366e-10 3.356680e+00 2.743424e+00 3.665520e+00 6.372945e-10 3.359845e+00 2.745638e+00 3.673303e+00 6.736085e-10 3.362489e+00 2.746307e+00 3.652424e+00 6.917655e-10 3.364461e+00 2.746641e+00 3.628475e+00 7.280795e-10 3.367724e+00 2.747310e+00 3.561748e+00 7.906502e-10 3.362211e+00 2.749015e+00 3.306533e+00 8.720849e-10 3.268690e+00 2.751695e+00 2.867091e+00 9.006975e-10 3.224938e+00 2.752637e+00 2.629037e+00 9.579226e-10 3.089331e+00 2.754914e+00 2.117169e+00 1.072373e-09 2.606826e+00 2.745155e+00 1.074314e+00 1.218302e-09 1.685182e+00 2.628852e+00 3.514764e-01 1.392221e-09 7.139031e-01 2.227220e+00 1.878054e-01 1.425031e-09 5.928519e-01 2.144750e+00 1.756982e-01 1.441436e-09 5.427314e-01 2.103515e+00 1.702382e-01 1.474245e-09 4.587099e-01 1.990870e+00 1.610617e-01 1.480618e-09 4.448059e-01 1.967793e+00 1.592795e-01 1.493362e-09 4.192521e-01 1.921640e+00 1.557151e-01 1.506835e-09 3.952025e-01 1.872847e+00 1.526695e-01 1.526927e-09 3.659683e-01 1.800084e+00 1.486563e-01 1.553739e-09 3.335630e-01 1.702984e+00 1.440508e-01 1.589815e-09 2.993823e-01 1.572335e+00 1.386609e-01 1.644132e-09 2.591212e-01 1.375627e+00 1.321020e-01 1.705800e-09 2.306606e-01 1.178203e+00 1.267551e-01 1.725151e-09 2.226213e-01 1.118493e+00 1.254771e-01 1.763851e-09 2.097784e-01 9.990726e-01 1.229212e-01 1.834155e-09 1.910865e-01 7.821318e-01 1.192813e-01 1.859151e-09 1.860927e-01 7.049980e-01 1.179766e-01 1.909145e-09 1.779159e-01 5.865884e-01 1.157150e-01 1.929082e-09 1.748927e-01 5.511349e-01 1.149402e-01 1.968956e-09 1.698088e-01 4.887220e-01 1.135915e-01 2.015271e-09 1.645801e-01 4.299905e-01 1.122022e-01 2.034025e-09 1.627355e-01 4.072919e-01 1.117553e-01 2.071533e-09 1.594681e-01 3.753912e-01 1.108617e-01 2.128070e-09 1.553879e-01 3.364157e-01 1.097220e-01 2.179161e-09 1.525948e-01 3.102908e-01 1.088200e-01 2.243589e-09 1.489861e-01 2.838255e-01 1.079102e-01 2.299223e-09 1.461641e-01 2.654811e-01 1.072502e-01 2.319902e-09 1.452125e-01 2.587050e-01 1.070048e-01 2.345882e-09 1.441408e-01 2.523077e-01 1.066966e-01 2.358871e-09 1.436214e-01 2.496745e-01 1.065425e-01 2.384850e-09 1.426652e-01 2.444080e-01 1.063228e-01 2.436809e-09 1.409117e-01 2.338750e-01 1.059457e-01 2.540725e-09 1.383125e-01 2.170893e-01 1.051915e-01 2.570677e-09 1.376131e-01 2.134643e-01 1.049741e-01 2.630579e-09 1.364206e-01 2.062143e-01 1.047019e-01 2.750384e-09 1.344090e-01 1.964388e-01 1.042588e-01 2.949563e-09 1.323947e-01 1.843922e-01 1.035464e-01 3.016595e-09 1.317954e-01 1.813338e-01 1.034093e-01 3.150657e-09 1.309041e-01 1.762196e-01 1.031351e-01 3.325329e-09 1.300671e-01 1.716459e-01 1.028711e-01 3.500000e-09 1.294623e-01 1.683219e-01 1.026649e-01 | | End [Model] pp | |******************************************************************** |******************************************************************** [Model] od Model_type I/O_open_drain Vmeas = 3.3 Rref = 1k Vref = 3.3 Polarity Non-Inverting Vinl = 0.86V Vinh = 1.82V C_comp 1.248127e-12F 1.210732e-12F 1.302931e-12F | [Temperature Range] 27.0 85.0 -25.0 [Voltage Range] 3.3 2.7 3.6 [Pulldown] |Voltage I(typ) I(min) I(max) -5.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -3.300000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -1.000000e+00 -3.709010e-02 -2.582779e-02 -4.753355e-02 -9.144330e-01 -3.517388e-02 -2.443654e-02 -4.524106e-02 -8.288660e-01 -3.311462e-02 -2.294745e-02 -4.594552e-02 -7.432990e-01 -3.264621e-02 -2.135098e-02 -4.364427e-02 -6.577320e-01 -3.058947e-02 -1.996826e-02 -4.012777e-02 -5.721649e-01 -2.750410e-02 -1.877365e-02 -3.609756e-02 -4.865979e-01 -2.399243e-02 -1.643271e-02 -3.151756e-02 -4.010309e-01 -2.009200e-02 -1.373920e-02 -2.650395e-02 -3.154639e-01 -1.600562e-02 -1.088066e-02 -2.123564e-02 -2.298969e-01 -1.180772e-02 -7.961674e-03 -1.576348e-02 -1.443299e-01 -7.503526e-03 -5.012926e-03 -1.007956e-02 -5.876289e-02 -3.091879e-03 -2.044594e-03 -4.167696e-03 2.680412e-02 1.401934e-03 9.156936e-04 1.852027e-03 1.123711e-01 5.621659e-03 3.683793e-03 7.577826e-03 1.979381e-01 9.476649e-03 6.195539e-03 1.279166e-02 2.835052e-01 1.299605e-02 8.480457e-03 1.752657e-02 3.690722e-01 1.620599e-02 1.055442e-02 2.182494e-02 4.546392e-01 1.912994e-02 1.243186e-02 2.572430e-02 5.402062e-01 2.178903e-02 1.412592e-02 2.925791e-02 6.257732e-01 2.420234e-02 1.564860e-02 3.245530e-02 7.113402e-01 2.638710e-02 1.701087e-02 3.534261e-02 7.969072e-01 2.835882e-02 1.822276e-02 3.794273e-02 8.824742e-01 3.013139e-02 1.929339e-02 4.027502e-02 9.680412e-01 3.171688e-02 2.023097e-02 4.235400e-02 1.053608e+00 3.312491e-02 2.104256e-02 4.418590e-02 1.139175e+00 3.436090e-02 2.173367e-02 4.576232e-02 1.224742e+00 3.542275e-02 2.230598e-02 4.705799e-02 1.310309e+00 3.630104e-02 2.276509e-02 4.805555e-02 1.395876e+00 3.699561e-02 2.313262e-02 4.878891e-02 1.481443e+00 3.753241e-02 2.342939e-02 4.932715e-02 1.567010e+00 3.795071e-02 2.367380e-02 4.973443e-02 1.652577e+00 3.828471e-02 2.387959e-02 5.005688e-02 1.738144e+00 3.855886e-02 2.405647e-02 5.032087e-02 1.823711e+00 3.878971e-02 2.421132e-02 5.054334e-02 1.909278e+00 3.898850e-02 2.434903e-02 5.073547e-02 1.994845e+00 3.916297e-02 2.447319e-02 5.090483e-02 2.080412e+00 3.931862e-02 2.458645e-02 5.105672e-02 2.165979e+00 3.945942e-02 2.469083e-02 5.119492e-02 2.251546e+00 3.958831e-02 2.478788e-02 5.132221e-02 2.337113e+00 3.970749e-02 2.487863e-02 5.144067e-02 2.422680e+00 3.981868e-02 2.496413e-02 5.155189e-02 2.508247e+00 3.992321e-02 2.504530e-02 5.165709e-02 2.593814e+00 4.002212e-02 2.512277e-02 5.175725e-02 2.679381e+00 4.011626e-02 2.519702e-02 5.185314e-02 2.764948e+00 4.020631e-02 2.526849e-02 5.194539e-02 2.850515e+00 4.029283e-02 2.533751e-02 5.203452e-02 2.936082e+00 4.037631e-02 2.540440e-02 5.212097e-02 3.021649e+00 4.045714e-02 2.546947e-02 5.220515e-02 3.107216e+00 4.053569e-02 2.553859e-02 5.228739e-02 3.192784e+00 4.061228e-02 2.570310e-02 5.236806e-02 3.278351e+00 4.068723e-02 2.622451e-02 5.244749e-02 3.363918e+00 4.076086e-02 2.685602e-02 5.252606e-02 3.449485e+00 4.083350e-02 2.756065e-02 5.260418e-02 3.535052e+00 4.090551e-02 2.831988e-02 5.268230e-02 3.706186e+00 4.104928e-02 2.987410e-02 5.284076e-02 3.791753e+00 4.112207e-02 3.063750e-02 5.292239e-02 3.877320e+00 4.120771e-02 3.138318e-02 5.300663e-02 3.962887e+00 4.162115e-02 3.210944e-02 5.309448e-02 4.048454e+00 4.240775e-02 3.281739e-02 5.318695e-02 4.134021e+00 4.329533e-02 3.351116e-02 5.328511e-02 4.219588e+00 4.425163e-02 3.419674e-02 5.339032e-02 4.305155e+00 4.524186e-02 3.487638e-02 5.354221e-02 4.390722e+00 4.624054e-02 3.554611e-02 5.418833e-02 4.476289e+00 4.723352e-02 3.619868e-02 5.526853e-02 4.561856e+00 4.821472e-02 3.682290e-02 5.645813e-02 4.647423e+00 4.918267e-02 3.740622e-02 5.769968e-02 4.732990e+00 5.013920e-02 3.792769e-02 5.897264e-02 4.818557e+00 5.108869e-02 3.834592e-02 6.025379e-02 4.904124e+00 5.203821e-02 3.854904e-02 6.153234e-02 4.989691e+00 5.299781e-02 3.784642e-02 6.280518e-02 5.075258e+00 5.397525e-02 3.536862e-02 6.407447e-02 5.160825e+00 5.496968e-02 3.306021e-02 6.534589e-02 5.246392e+00 5.597620e-02 3.196677e-02 6.662749e-02 5.331959e+00 5.699009e-02 3.148811e-02 6.792917e-02 5.417526e+00 5.800685e-02 3.132688e-02 6.926170e-02 5.503093e+00 5.902132e-02 3.131173e-02 7.063269e-02 5.588660e+00 6.002659e-02 3.138563e-02 7.204182e-02 5.674227e+00 6.101244e-02 3.152829e-02 7.348315e-02 5.759794e+00 6.196211e-02 3.172268e-02 7.495091e-02 5.845361e+00 6.284489e-02 3.196227e-02 7.644056e-02 5.930928e+00 6.359368e-02 3.224306e-02 7.794760e-02 6.016495e+00 6.398449e-02 3.256257e-02 7.946637e-02 6.102062e+00 6.217445e-02 3.291929e-02 8.098859e-02 6.187629e+00 5.852312e-02 3.331231e-02 8.250127e-02 6.273196e+00 5.713275e-02 3.374117e-02 8.398229e-02 6.358763e+00 5.643011e-02 3.420570e-02 8.539011e-02 6.444330e+00 5.636941e-02 3.470596e-02 8.661119e-02 6.529897e+00 5.666538e-02 3.524214e-02 8.690649e-02 6.615464e+00 5.716400e-02 3.581453e-02 8.327110e-02 6.701031e+00 5.780649e-02 3.641617e-02 8.093522e-02 6.786598e+00 5.856293e-02 3.641617e-02 7.995987e-02 6.872165e+00 5.941739e-02 3.641617e-02 7.974810e-02 6.957732e+00 6.036023e-02 3.641617e-02 8.018768e-02 7.043299e+00 6.138530e-02 3.641617e-02 8.106039e-02 7.128866e+00 6.248854e-02 3.641617e-02 8.220243e-02 7.214433e+00 6.366726e-02 3.641617e-02 8.353386e-02 7.300000e+00 6.491961e-02 3.641617e-02 8.501667e-02 10.00000e+00 6.491961e-02 3.641617e-02 8.501667e-02 [Power Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 1.000000e+00 1.000000e+00 1.000000e+00 -4.300000e+00 1.000000e+00 1.000000e+00 2.587807e-03 -4.211340e+00 1.000000e+00 1.000000e+00 9.927927e-04 -4.122680e+00 9.953336e-01 1.000000e+00 2.278238e-04 -4.034021e+00 7.920981e-02 1.000000e+00 2.189581e-05 -3.945361e+00 4.015968e-03 1.000000e+00 1.798505e-06 -3.856701e+00 6.453094e-04 1.000000e+00 7.136848e-08 -3.768041e+00 1.075624e-04 1.000000e+00 2.083874e-09 -3.679381e+00 9.118842e-06 1.000000e+00 2.298402e-10 -3.590722e+00 5.125314e-07 1.000000e+00 8.377130e-11 -3.502062e+00 2.275060e-08 1.000000e+00 3.390352e-11 -3.413402e+00 1.184551e-09 7.881870e-01 1.246499e-11 -3.324742e+00 1.501957e-10 1.023739e-01 0.000000 -3.236082e+00 4.159109e-11 5.334742e-03 0.000000 -3.147423e+00 1.854190e-11 4.998122e-04 0.000000 -3.058763e+00 0.0000000 4.755115e-05 0.000000 -2.970103e+00 0.0000000 4.067501e-06 0.000000 -2.881443e+00 0.0000000 2.910732e-07 0.000000 -2.792784e+00 0.0000000 1.599466e-08 0.000000 -2.704124e+00 0.0000000 1.050396e-09 0.000000 -2.615464e+00 0.0000000 3.868806e-10 0.000000 -2.526804e+00 0.0000000 3.072406e-10 0.000000 -2.438144e+00 0.0000000 2.473715e-10 0.000000 -2.349485e+00 0.0000000 1.903997e-10 0.000000 -2.260825e+00 0.0000000 1.349616e-10 0.000000 -2.172165e+00 0.0000000 8.079661e-11 0.000000 -2.083505e+00 0.0000000 2.785171e-11 0.000000 -1.994845e+00 0.0000000 0.000000 0.000000 4.300000e+00 0.0000000 0.000000 0.000000 10.00000e+00 0.0000000 0.000000 0.000000 [GND Clamp] |Voltage I(typ) I(min) I(max) -5.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -3.300000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -1.000000e+00 -9.144330e-01 -1.000000e+00 -1.000000e+00 -1.000000e+00 -8.288660e-01 -1.000000e+00 -1.000000e+00 -1.458039e-01 -7.432990e-01 -1.115458e-01 -1.000000e+00 -1.063981e-02 -6.577320e-01 -5.723744e-03 -3.109278e-01 -1.736263e-03 -5.721649e-01 -8.432302e-04 -2.404679e-02 -6.031959e-04 -4.865979e-01 -1.661265e-04 -1.928631e-03 -1.305950e-04 -4.010309e-01 -1.743959e-05 -1.776899e-04 -1.388139e-05 -3.154639e-01 -1.182281e-06 -1.610200e-05 -6.637269e-07 -2.298969e-01 -6.119555e-08 -1.325394e-06 -2.025226e-08 -1.443299e-01 -3.076776e-09 -9.569095e-08 -7.812725e-10 -5.876289e-02 -3.161554e-10 -6.553494e-09 -1.702042e-10 2.680412e-02 -5.377152e-11 -6.660502e-10 -6.690766e-11 1.123711e-01 -2.876117e-11 -3.528359e-10 -3.041042e-11 1.979381e-01 -7.103440e-12 -2.896740e-10 -9.723722e-12 2.835052e-01 0.000000 -2.332072e-10 0.000000 3.690722e-01 0.000000 -1.786813e-10 0.000000 4.546392e-01 0.000000 -1.254867e-10 0.000000 5.402062e-01 0.000000 -7.343290e-11 0.000000 6.257732e-01 0.000000 -2.241199e-11 0.000000 7.113402e-01 0.000000 0.000000 0.000000 7.300000e+00 0.000000 0.000000 0.000000 10.00000e+00 0.000000 0.000000 0.000000 [Ramp] dV/dt_r 1.98e+00/1.83e-10 1.62e+00/1.91e-10 2.16e+00/1.78e-10 dV/dt_f 1.98e+00/3.15e-09 1.62e+00/4.42e-09 2.16e+00/2.42e-09 R_load = 1.000k | | End [Model] od | | End [Model] select | | End [Component] | [End]